目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
H 2400 - ISO Standard, high force
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
NITROGEN GAS CYLINDERS
H ISO11901-4,VDI3003 - HF
Powered by
CAD模型選擇
{rcm/molle_elastomeri/cilindri_ad_azoto/h_hf/h_2400_tab.prj},{NB=H2400-100-C-N(0--)},{CU=100.0},{L=310.0},{LMIN=210.0},{RC=3},{P=0},{PMIN=20},{F0=0},{F1I=0},{F1P=0.0},{V=478.0},{S=15.90},{VER=1.000},{PRA=3},{ED=1.000},{S2=15.90431},{V2=0.47756},{P2=150},{OSM=6},{SPM=25},{CODE=H2400-100-C-N},{CODENIT=AR/P24-100.1-C},{W=4.51},{FX='-','-','rv_nofix2.jpg','FB75','FB 75','rv_fb2.jpg','FBA75','FBA 75','rv_fba2.jpg','FBB75','FBB 75','rv_fbb2.jpg','FS275','FS2 75','rv_fs2_2.jpg','FS2A75','FS2A 75','rv_fs2a2.jpg','FC75A','FC 75A','rv_fc2.jpg','FCQC75','FCQC 75','rv_fcqc2.jpg','FSA75','FSA 75','rv_fsa2.jpg','FSD75','FSD 75','rv_fsd2.jpg','FT75','FT 75','rv_ft2.jpg','FTP75','FTP 75','rv_ftp2.jpg'},{CX=0},{FIS=-}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
-
ⁿ/ₐ
CU
Stroke
[mm]
L
Total length
[mm]
LMIN
Minimum length
[mm]
RC
Reserves stroke
[mm]
P
Nominal charging pressure
[bar]
PMIN
Pressure min.
[bar]
F0
Initial force
[daN]
F1I
Isothermal end force
[daN]
F1P
Polytropische Endfestigkeit
[daN]
V
Volume
[cm³]
S
Surface
[mm]
W
Weight
[Kg]
H2400-025-C
H2400-025-C
25.0
160.0
135.0
3
150
20
2385
3238
3745.0
176.0
15.90
3.34
H2400-038-C
H2400-038-C
38.0
186.0
148.0
3
150
20
2385
3442
4062.0
228.0
15.90
3.55
H2400-050-C
H2400-050-C
50.0
210.0
160.0
3
150
20
2385
3573
4269.0
276.0
15.90
3.75
H2400-063-C
H2400-063-C
63.0
236.0
173.0
3
150
20
2385
3678
4436.0
329.0
15.90
3.96
H2400-075-C
H2400-075-C
75.0
260.0
185.0
3
150
20
2385
3752
4555.0
377.0
15.90
4.15
H2400-080-C
H2400-080-C
80.0
270.0
190.0
3
150
20
2385
3778
4597.0
397.0
15.90
4.23
H2400-100-C
H2400-100-C
100.0
310.0
210.0
3
150
20
2385
3863
4735.0
478.0
15.90
4.51
H2400-125-C
H2400-125-C
125.0
360.0
235.0
3
150
20
2385
3939
4859.0
578.0
15.90
4.91
H2400-150-C
H2400-150-C
150.0
410.0
260.0
3
150
20
2385
3994
4949.0
679.0
15.90
5.32
H2400-160-C
H2400-160-C
160.0
430.0
270.0
3
150
20
2385
4012
4979.0
719.0
15.90
5.49
H2400-175-C
H2400-175-C
175.0
460.0
285.0
3
150
20
2385
4036
5018.0
779.0
15.90
5.73
H2400-200-C
H2400-200-C
200.0
510.0
310.0
3
150
20
2385
4068
5072.0
880.0
15.90
6.14
H2400-250-C
H2400-250-C
250.0
610.0
360.0
3
150
20
2385
4116
5152.0
1081.0
15.90
6.95
H2400-275-C
H2400-275-C
275.0
660.0
385.0
3
150
20
2385
4135
5182.0
1182.0
15.90
7.36
H2400-300-C
H2400-300-C
300.0
710.0
410.0
3
150
20
2385
4150
5208.0
1283.0
15.90
7.77
H2400-025-C-N
H2400-025-C-N
25.0
160.0
135.0
3
0
20
0
0
0.0
176.0
15.90
3.34
H2400-038-C-N
H2400-038-C-N
38.0
186.0
148.0
3
0
20
0
0
0.0
228.0
15.90
3.55
H2400-050-C-N
H2400-050-C-N
50.0
210.0
160.0
3
0
20
0
0
0.0
276.0
15.90
3.75
H2400-063-C-N
H2400-063-C-N
63.0
236.0
173.0
3
0
20
0
0
0.0
329.0
15.90
3.96
H2400-075-C-N
H2400-075-C-N
75.0
260.0
185.0
3
0
20
0
0
0.0
377.0
15.90
4.15
H2400-080-C-N
H2400-080-C-N
80.0
270.0
190.0
3
0
20
0
0
0.0
397.0
15.90
4.23
H2400-100-C-N
H2400-100-C-N
100.0
310.0
210.0
3
0
20
0
0
0.0
478.0
15.90
4.51
H2400-125-C-N
H2400-125-C-N
125.0
360.0
235.0
3
0
20
0
0
0.0
578.0
15.90
4.91
H2400-150-C-N
H2400-150-C-N
150.0
410.0
260.0
3
0
20
0
0
0.0
679.0
15.90
5.32
H2400-160-C-N
H2400-160-C-N
160.0
430.0
270.0
3
0
20
0
0
0.0
719.0
15.90
5.49
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表