目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
KHA-3962 - Male Clamping Handles - Notched Handle
Reid Supply
Knobs, Handles & Hand Wheels
Handles
Clamping Handles
Male Clamping Handles
Notched Handle Male Clamping Handles
Powered by
CAD模型選擇
{reidsupply/l1_n00000000/l2_n02000000/l3_n02020000/l4_n02020200/p131235/kha-3962.prj},{NB=KHA-4616},{PN=KHA-4616},{AMERSID=1086047},{APACID=-},{EMEAID=-},{TYPE=Stud with Stainless Steel},{CMAT=Stainless Steel},{HMAT=Reinforced Plastic},{COLOR=Orange},{A=M5 x 0.8},{C=20},{D=13.0},{E=10.0},{F=4.0},{H=30.0},{J=24.5},{L=40.0},{MS=Metric},{SL=20.000},{TS=5.000},{PITCH=0.800},{URL=https://www.reidsupply.com/en-us/p/clamp-handles/kha-4616}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
CMAT
Component Material
ⁿ/ₐ
HMAT
Handle Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
A
A Hole Thread Size
ⁿ/ₐ
C
C Stud Length
[mm]
D
D Body Diameter
[mm]
E
E Base Diameter
[mm]
F
F Base Height
[mm]
H
H Overall Height
[mm]
J
J Overall Body Height
[mm]
L
L Handle Length from Hole Center
[mm]
MS
Measurement System
ⁿ/ₐ
KHA-3962
KHA-3962
1087512
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M6 x 1.0
10
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-3965
KHA-3965
1087513
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M5 x 0.8
10
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-3968
KHA-3968
1087514
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M5 x 0.8
15
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-3971
KHA-3971
1087515
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M6 x 1.0
15
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-3980
KHA-3980
1087518
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M5 x 0.8
20
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-3983
KHA-3983
1087519
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M6 x 1.0
20
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4001
KHA-4001
1087525
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M5 x 0.8
25
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4004
KHA-4004
1087526
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M6 x 1.0
25
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4025
KHA-4025
1087533
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M6 x 1.0
30
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4049
KHA-4049
1087541
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M6 x 1.0
40
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4073
KHA-4073
1087549
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Blue
M6 x 1.0
50
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4280
KHA-4280
1087618
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M6 x 1.0
10
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4283
KHA-4283
1087619
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M5 x 0.8
10
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4286
KHA-4286
1087620
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M5 x 0.8
15
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4289
KHA-4289
1087621
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M6 x 1.0
15
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4298
KHA-4298
1087624
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M5 x 0.8
20
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4301
KHA-4301
1087625
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M6 x 1.0
20
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4319
KHA-4319
1087631
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M5 x 0.8
25
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4322
KHA-4322
1087632
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M6 x 1.0
25
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4343
KHA-4343
1087639
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M6 x 1.0
30
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4367
KHA-4367
1087647
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M6 x 1.0
40
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4391
KHA-4391
1087655
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Green
M6 x 1.0
50
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4598
KHA-4598
1086041
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Orange
M6 x 1.0
10
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4601
KHA-4601
1086042
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Orange
M5 x 0.8
10
13.0
10.0
4.0
30.0
24.5
40.0
Metric
KHA-4604
KHA-4604
1086043
-
-
Stud with Stainless Steel
Stainless Steel
Reinforced Plastic
Orange
M5 x 0.8
15
13.0
10.0
4.0
30.0
24.5
40.0
Metric
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表