slovenčina
English
KDT/KST-TLELK - Swivel castor with total lock
Rollenbau
Medium Duty Castors
Series KD up to max. 450 kg
KD-TLEL
Powered by
CAD模型選擇
{rollenbau/3_medium_duty_castors/series_kd/kd_tlel/kdt_tlelk_asmtab.prj},{NB=KDT 127 TLELK},{ORDERNO=KDT 127 TLELK},{WDAB=125x50},{LC=370},{H=163},{TP=135x110},{HS=105x80},{HD=10.5},{SR=140.0},{WB=Ball bearing},{WHEEL=127 TLELK 20},{VER=6},{VER1=2},{X=1},{PPATH=parts/kd_tlel_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
WDAB
Wheel-Ø A x width B
[mm]
LC
Load capacity
[kg]
H
Overall height H
[mm]
TP
Dimension of top plate
[mm]
HS
Hole spacing
[mm]
HD
Hole-Ø
[mm]
SR
Swivel radius
[mm]
WB
Wheel bearing
ⁿ/ₐ
KDT 100 TLELK
KDT 100 TLELK
100x30
200
137
105x85
80x60
8.5
140.0
Ball bearing
KDT 101 TLELK
KDT 101 TLELK
100x40
250
137
105x85
80x60
8.5
140.0
Ball bearing
KDT 102 TLELK
KDT 102 TLELK
100x50
400
137
105x85
80x60
8.5
140.0
Ball bearing
KDT 126 TLELK
KDT 126 TLELK
125x40
300
163
135x110
105x80
10.5
140.0
Ball bearing
KDT 127 TLELK
KDT 127 TLELK
125x50
370
163
135x110
105x80
10.5
140.0
Ball bearing
KDT 150 TLELK
KDT 150 TLELK
150x40
400
194
135x110
105x80
10.5
140.0
Ball bearing
KST 160 TLELK
KST 160 TLELK
160x50
500
207
135x110
105x80
12.5
170.0
Ball bearing
KDT 175 TLELK
KDT 175 TLELK
175x50
600
237
135x110
105x80
12.5
170.0
Ball bearing
KDT 180 TLELK
KDT 180 TLELK
180x50
700
242
135x110
105x80
12.5
170.0
Ball bearing
KDT 200 TLELK
KDT 200 TLELK
200x50
800
249
135x110
105x80
12.5
170.0
Ball bearing
KDT 250 TLELK
KDT 250 TLELK
250x50
1000
304
135x110
105x80
12.5
196.0
Ball bearing
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 43400ZNNI - Ecrou hexagonal autofreiné à anneau non métallique Ny...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
Reference 62604 - Hexagon domed welded cap nut DIN 1587 - Stainless steel A...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
KDT-ZSK - Swivel castor with total lock
Rollenbau
12.01.2024
391 S-EL - Swivel castor with total lock
Rollenbau
12.01.2024
390 S-ELS - Swivel castor with total lock
Rollenbau
12.01.2024
390 S-EL - Swivel castor with total lock
Rollenbau
12.01.2024
KDF/KSF-KB/KK - Fixed castor
Rollenbau
12.01.2024
KDT/KST-EBAK - Swivel castor with total lock
Rollenbau
12.01.2024
391 SR-TPK - Swivel castor with total and directional lock
Rollenbau
12.01.2024
391 SR-GK - Swivel castor with total and directional lock
Rollenbau
12.01.2024
390K S-GK - Swivel castor with total lock
Rollenbau
12.01.2024
390K SR-EL - Swivel castor with total and directional lock
Rollenbau
12.01.2024
KDF/KSF-EGBAK - Fixed castor
Rollenbau
12.01.2024
KDF/KSF-EK/EB/LEK/LEB - Fixed castor
Rollenbau
12.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表