Fittings Mod.2511
AIR-tec-Vogel
Pneumatic connection
Fittings accessories
Fittings accessories Series 2000
Powered by
CAD模型選擇
{air_tec_vogel/collegamento/raccordi_accessori/raccordi_accessori/mod_2511.prj},{NB=2511 1/8-3/8},{IDNR=},{MOD=2511 1/8-3/8},{A1=G1/8},{A2=G3/8},{H1=6},{H2=9},{L=20.0},{SW=19},{NDM1=9.728},{KDM1=8.566},{NDM2=16.662},{KDM2=14.950},{D1=5.000},{D2=11.450},{INFO=Infotext},{MOD1=2511_1/8_-_3/8},{F1=1.400},{F2=1.700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
A1
ⁿ/ₐ
A2
ⁿ/ₐ
H1
[mm]
H2
[mm]
L
[mm]
SW
[mm]
2511 M5-1/8
2511 M5-1/8
M5
G1/8
4
6
14.5
13
2511 1/8-1/4
2511 1/8-1/4
G1/8
G1/4
6
8
19.0
17
2511 1/8-3/8
2511 1/8-3/8
G1/8
G3/8
6
9
20.0
19
2511 1/4-3/8
2511 1/4-3/8
G1/4
G3/8
8
9
22.0
19
2511 1/4-1/2
2511 1/4-1/2
G1/4
G1/2
8
10
23.5
24
2511 3/8-1/2
2511 3/8-1/2
G3/8
G1/2
9
10
24.5
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表