您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
ME 1/8" 22 3 RO PM - Valvola leva rullo servo unidir. 3-2
Aircomp
Valves
Mechanical valves
line 120 size 22mm 1-8 technopolymer
Powered by
CAD模型選擇
{aircomp/valvole/valvole_meccaniche/linea_120_taglia_22mm_1-8_tecnopolimero/valvola_leva_rullo_servo_unidir._3-2_linea_120.prj},{NB=1202523005},{CODE=1202523005},{REF=ME 1/8\" 22 3 RO PM NC P},{F=3-2},{C=G1/8},{Q=690},{R=PM},{O=NC},{P=1÷10},{FA=4.5},{TA=22},{M=Tecnopolimero},{NBCUSTOM=1202523005},{CSVPATH=D:\\QuicknSimple\\Import_Catalogs\\aircomp_valv2\\valvole\\valvole_meccaniche\\linea_120_taglia_22mm_1-8_tecnopolimero\\valvola_leva_rullo_servo_unidir._3-2_linea_120\\Valvola_leva_rullo_servo_unidir._3-2 - Linea 120.csv},{NNCUSTOM=ME 1/8\" 22 3 RO PM},{NTCUSTOM=Valvola leva rullo servo unidir. 3-2},{LINACUSTOM=1202523005},{STEPFILE=120 ME 3V 18 RO},{PNGFILE=120},{DWGFILE=1202523005},{PRJNAME=alvole\\valvole_meccaniche\\linea_120_taglia_22mm_1-8_tecnopolimero\\valvola_leva_rullo_servo_unidir._3-2_linea_120}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Codice
ⁿ/ₐ
REF
Referenza
ⁿ/ₐ
F
Funzione
ⁿ/ₐ
C
Connessione
[Pollici]
Q
Portata
[Nl/min]
R
Ritorno
ⁿ/ₐ
O
Opzione
ⁿ/ₐ
P
Presione d'esercizio
[Bar]
FA
Forza d'azionamento (6 bar)
[N]
TA
Taglia valvola
[mm]
M
Materiale
ⁿ/ₐ
1202523005
1202523005
ME 1/8" 22 3 RO PM NC P
3-2
G1/8
690
PM
NC
1÷10
4.5
22
Tecnopolimero
1202523006
1202523006
ME 1/8" 22 3 RO PM NO P
3-2
G1/8
690
PM
NO
1÷10
4.5
22
Tecnopolimero
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ME 1/8" 22 5 PU ML OO P - 5-2 Pushrod valve
Aircomp
08.02.2024
ME 1/8" 22 5 RL ML OO P - 5-2 roller lever valve
Aircomp
08.02.2024
ME 1/8" 22 5 PS PM OO P - 5-2 Sensible pushrod valve
Aircomp
08.02.2024
ME 1/8" 22 3 RU ML - Valvola leva a rullo unidirez. 3-2
Aircomp
08.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表