您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Fit to DIN Tubes - Hose Liner
Alfa Laval
Installation Material
DIN fittings and tubes
Powered by
CAD模型選擇
{alfalaval/installation_material/din_fittings_and_tubes/fit_to_din_hose_liner.prj},{NB=9615386504},{IDNR=9615386504},{DESC=HOSE LINER DN32 HSF0 1.4404},{SHAPE=Hose Liner},{STANDARD=FIT TO DIN},{MATERIAL=1.4404 (316L)},{SURFACE=HSF0},{ALSIS=5044},{SIZE=32},{D2=32.0},{D4=49.8},{D5=29.5},{D7=35},{L=53},{N=3},{K=8},{W=0.151},{INFO=Data sheet},{R2=2.5},{D1=35.000},{D3=33.000},{D6=32.000},{F=3.000},{G=10},{H=15},{J=5.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
IDNR
Item number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SHAPE
Shape
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
SURFACE
Surface
ⁿ/ₐ
ALSIS
AlfaLaval code
ⁿ/ₐ
SIZE
DN
[mm]
D2
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
D7
Diameter
[mm]
L
Length
[mm]
N
Number of grooves
ⁿ/ₐ
K
Groove length
[mm]
W
Weight
[kg]
9615386501
9615386501
HOSE LINER DN15 HSF0 1.44...
Hose Liner
FIT TO DIN
1.4404 (316L)
HSF0
5044
15
16.0
28.3
12.0
19
40
3
6
0.045
9615386502
9615386502
HOSE LINER DN20 HSF0 1.44...
Hose Liner
FIT TO DIN
1.4404 (316L)
HSF0
5044
20
20.0
36.3
16.0
23
40
3
6
0.067
9615386503
9615386503
HOSE LINER DN25 HSF0 1.44...
Hose Liner
FIT TO DIN
1.4404 (316L)
HSF0
5044
25
26.0
43.8
23.0
29
53
3
8
0.115
9615386504
9615386504
HOSE LINER DN32 HSF0 1.44...
Hose Liner
FIT TO DIN
1.4404 (316L)
HSF0
5044
32
32.0
49.8
29.5
35
53
3
8
0.151
9615386505
9615386505
HOSE LINER DN40 HSF0 1.44...
Hose Liner
FIT TO DIN
1.4404 (316L)
HSF0
5044
40
38.0
55.8
35.0
41
63
3
9
0.173
9615386506
9615386506
HOSE LINER DN50 HSF0 1.44...
Hose Liner
FIT TO DIN
1.4404 (316L)
HSF0
5044
50
50.0
68.3
46.0
53
68
3
10
0.260
9615386507
9615386507
HOSE LINER DN65 HSF0 1.44...
Hose Liner
FIT TO DIN
1.4404 (316L)
HSF0
5044
65
66.0
85.6
65.0
70
77
3
10
0.527
9615386508
9615386508
HOSE LINER DN80 HSF0 1.44...
Hose Liner
FIT TO DIN
1.4404 (316L)
HSF0
5044
80
81.0
99.4
80.0
85
87
3
12
0.935
9615386509
9615386509
HOSE LINER DN100 HSF0 1.4...
Hose Liner
FIT TO DIN
1.4404 (316L)
HSF0
5044
100
100.0
120.4
98.0
104
110
4
15
1.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表