您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6348PSP 100 - Parallel supports-pairs, super-precision, 100 mm long
AMF - ANDREAS MAIER Fellbach
Standard clamping elements, Clamping device
Positioning elements
Powered by
CAD模型選擇
{amf/mesp/723_positionier/amf6348psp_100_assmtab.prj},{NB=AMF370098},{BESTNR=370098},{H=12},{TP=IT5},{B=4},{L=100},{GEW=75},{CTN=84662020},{EAN=4020772370091},{PPATH=amf6348psp_100_sch.prj},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{WT=siehe Print- und Onlinemedien / bzw. bei definierten Produkten beiliegender Betriebsanleitung}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
H
Rated dimensional tolerance ±0,01
[mm]
TP
Pair tolerance
ⁿ/ₐ
B
Rated dimensional tolerance ±0,01
[mm]
L
[mm]
GEW
Weight
[g]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
370007
370007
5
IT5
2
100
16
84662020
4020772370008
yes
no
14.06.2023
yes
370015
370015
10
IT5
2
100
31
84662020
4020772370015
yes
no
14.06.2023
yes
370023
370023
15
IT5
2
100
47
84662020
402077237022
yes
no
14.06.2023
yes
370031
370031
20
IT5
2
100
62
84662020
4020772370039
yes
no
14.06.2023
yes
370049
370049
6
IT5
3
100
28
84662020
4020772370046
yes
no
14.06.2023
yes
370056
370056
11
IT5
3
100
51
84662020
4020772370053
yes
no
14.06.2023
yes
370064
370064
16
IT5
3
100
75
84662020
4020772370060
yes
no
14.06.2023
yes
370072
370072
21
IT5
3
100
98
84662020
4020772370077
yes
no
14.06.2023
yes
370080
370080
7
IT5
4
100
44
84662020
4020772370084
yes
no
14.06.2023
yes
370098
370098
12
IT5
4
100
75
84662020
4020772370091
yes
no
14.06.2023
yes
370106
370106
17
IT5
4
100
106
84662020
4020772370107
yes
no
14.06.2023
yes
370114
370114
22
IT5
4
100
137
84662020
4020772370114
yes
no
14.06.2023
yes
370122
370122
8
IT5
5
100
62
84662020
4020772370121
yes
no
14.06.2023
yes
370130
370130
13
IT5
5
100
101
84662020
4020772370138
yes
no
14.06.2023
yes
370148
370148
18
IT5
5
100
140
84662020
4020772370145
yes
no
14.06.2023
yes
370155
370155
23
IT5
5
100
179
84662020
4020772370152
yes
no
14.06.2023
yes
370163
370163
9
IT5
6
100
84
84662020
4020772370169
yes
no
14.06.2023
yes
370171
370171
14
IT5
6
100
131
84662020
4020772370176
yes
no
14.06.2023
yes
370189
370189
19
IT5
6
100
178
84662020
4020772370183
yes
no
14.06.2023
yes
370197
370197
24
IT5
6
100
224
84662020
4020772370190
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AMF 6349PP - Parallel supports-pairs, precision
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 6611 - Eccentric lever, loose, for middle clamping
AMF - ANDREAS MAIER Fellbach
17.04.2024
DIN 6346P - Parallel supports-pairs
AMF - ANDREAS MAIER Fellbach
17.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表