您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
QA認證資訊
目錄: AMF - ANDREAS MAIER Fellbach
Created: 14.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, italian, portuguese
CADENAS Design Manaual (CDM) was considered
Coloured parts
Weight information included
Additional documentation included
End-of-life information included
Standard parts classified
Use Cases included
Materials included
AMF - ANDREAS MAIER Fellbach
AMF 6832Y - Horizontal acting toggle clamp with open clamping arm and vertical base
AMF - ANDREAS MAIER Fellbach
Toggle Clamps
Horizontal acting toggle clamps
Powered by
CAD模型選擇
{amf/scsp/902_waag/amf6832y_assmtab.prj},{NB=AMF557099_0_16},{BESTNR=557099},{GR=2},{PDF=PDF},{HANDGRIFF=gelb},{VERSCLR=2},{F1=1.00},{F2=1.2},{AS=M6 x 35},{VERSAS=635},{GEW=35},{WB=0},{ALPHA=90},{A=6.0},{B=64},{C=26.0},{D=5.6},{D1=5.6},{E=32.0},{VB=16.0},{F=16},{H=40.0},{H1=61},{H2=68},{HWMIN=15.0},{HWMAX=22.0},{I=13.2},{K=6.00},{L=12.7},{L1=164},{M=29.5 - 34},{M1=34},{N=21},{O=5},{P=38.0},{CTN=84662020},{EAN=4020772006037},{REACH=yes},{REACH1=no},{REACH4=14.06.2023},{ROHS=yes},{PPATH=amf6832_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Order No.
ⁿ/ₐ
GR
Size
ⁿ/ₐ
HANDGRIFF
colour
ⁿ/ₐ
F1
Force F1
[kN]
F2
Force F2
[kN]
AS
Clamping screw
[mm]
GEW
Weight
[g]
ALPHA
Angle ALPHA (α)
[°]
A
[mm]
B
[mm]
C
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
E
[mm]
F
[mm]
H
[mm]
H1
[mm]
H2
[mm]
HWMIN
[mm]
HWMAX
[mm]
I
[mm]
K
[mm]
L
[mm]
L1
[mm]
M
[mm]
M1
[mm]
N
[mm]
O
[mm]
P
[mm]
CTN
Customs tariff number
ⁿ/ₐ
EAN
European Article Number
ⁿ/ₐ
REACH
Information present
ⁿ/ₐ
REACH1
SVHC-substance over 0,1%
ⁿ/ₐ
REACH4
Validation date
ⁿ/ₐ
ROHS
Information RoHs
ⁿ/ₐ
557097
557097
0
yellow
0.25
0.4
M4 x 25
25
90
4.0
28
11.5 - 15.5
4.6
-
9.0
5
24.5
33
34
4.7
10.7
7.5
6.30
-
79
20.0
-
12
3
25.5
84662020
4020772006013
yes
no
14.06.2023
yes
557098
557098
1
yellow
0.80
1.1
M5 x 30
30
90
5.0
42
13.0 - 14.5
5.2
-
18.5
8
31.5
43
49
8.0
15.0
10.0
5.50
-
120
23.5 - 25.5
-
18
5
34.0
84662020
4020772006020
yes
no
14.06.2023
yes
557099
557099
2
yellow
1.00
1.2
M6 x 35
35
90
6.0
64
26.0
5.6
5.6
32.0
16
40.0
61
68
15.0
22.0
13.2
6.00
12.7
164
29.5 - 34
34
21
5
38.0
84662020
4020772006037
yes
no
14.06.2023
yes
557100
557100
3
yellow
1.80
2.5
M8 x 45
45
90
8.0
73
25.7
6.5
5.1
38.0
14
49.0
65
86
14.5
26.0
15.0
7.00
13
206
37.5 - 42.5
42
27
6
50.0
84662020
4020772006044
yes
no
14.06.2023
yes
557101
557101
4
yellow
2.00
3.0
M8 x 65
65
90
10.0
113
41.0
8.5
8.5
63.0
27
66.5
97
115
17.5
46.0
20.0
8.00
20.5
287
52 - 59
59
34
8
57.0
84662020
4020772006051
yes
no
14.06.2023
yes
557102
557102
5
yellow
3.00
5.0
M8 x 65
65
90
10.0
123
41.5
8.5
-
78.0
16
65.0
92
128
21.5
45.0
25.0
12.50
-
321
57.0
-
36
10
77.0
84662020
4020772006068
yes
no
14.06.2023
yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表