您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 5417 - Male elbow union - DIN 2353 - Stainless steel 316 Ti
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
54 - Raccords à bague
01 - Raccords à simple bague
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/54_raccords_a_bague/01_raccords_a_simple_bague_serie_l/5417.prj},{NB=bene_inox_454173-1615},{REF=454173-1615},{FORM=Gaz},{TYPE=S},{PN=400},{D=16},{F=1/2\"},{L1=43.0},{L2=25},{L3=32},{S1=30},{S2=24},{POIDS=0.18},{PPATH=5417/5417_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
TYPE
ⁿ/ₐ
PN
[bar]
D
[mm]
F
[pouces]
L1
[mm]
L2
[mm]
L3
[mm]
S1
[mm]
S2
[mm]
POIDS
[kg]
Béné Inox 454173-46
454173-46
Gaz
LL
100
4
1/8"
21.0
11
17
10
9
0.02
Béné Inox 454173-66
454173-66
Gaz
L
315
6
1/8"
27.0
12
20
14
12
0.04
Béné Inox 454173-68
454173-68
Gaz
L
315
6
1/4"
29.0
14
26
14
12
0.04
Béné Inox 454173-88
454173-88
Gaz
L
315
8
1/4"
29.0
14
26
17
12
0.06
Béné Inox 454173-810
454173-810
Gaz
L
315
8
3/8"
29.0
16
29
17
12
0.06
Béné Inox 454173-108
454173-108
Gaz
L
315
10
1/4"
30.0
15
27
19
14
0.08
Béné Inox 454173-1010
454173-1010
Gaz
L
315
10
3/8"
30.0
15
27
19
14
0.08
Béné Inox 454173-1210
454173-1210
Gaz
L
315
12
3/8"
32.0
17
28
22
17
0.12
Béné Inox 454173-1215
454173-1215
Gaz
L
315
12
1/2"
36.0
21
35
22
19
0.12
Béné Inox 454173-1515
454173-1515
Gaz
L
315
15
1/2"
36.0
21
34
27
19
0.12
Béné Inox 454173-1815
454173-1815
Gaz
L
315
18
1/2"
40.0
23
36
32
24
0.18
Béné Inox 454173-1415
454173-1415
Gaz
S
630
14
1/2"
40.0
22
32
27
19
0.17
Béné Inox 454173-1615
454173-1615
Gaz
S
400
16
1/2"
43.0
25
32
30
24
0.18
Béné Inox 454175-66
454175-66
NPT
L
315
6
1/8"
27.0
12
20
14
12
0.04
Béné Inox 454175-68
454175-68
NPT
L
315
6
1/4"
29.0
14
26
14
12
0.04
Béné Inox 454175-88
454175-88
NPT
L
315
8
1/4"
29.0
14
26
17
12
0.06
Béné Inox 454175-810
454175-810
NPT
L
315
8
3/8"
29.0
16
29
17
12
0.06
Béné Inox 454175-108
454175-108
NPT
L
315
10
1/4"
30.0
15
27
19
14
0.08
Béné Inox 454175-1010
454175-1010
NPT
L
315
10
3/8"
30.0
15
27
19
14
0.08
Béné Inox 454175-1210
454175-1210
NPT
L
315
12
3/8"
32.0
17
28
22
17
0.12
Béné Inox 454175-1215
454175-1215
NPT
L
315
12
1/2"
36.0
21
35
22
19
0.12
Béné Inox 454175-1515
454175-1515
NPT
L
315
15
1/2"
36.0
21
34
27
19
0.12
Béné Inox 454175-1815
454175-1815
NPT
L
315
18
1/2"
40.0
23
36
32
24
0.18
Béné Inox 454175-1415
454175-1415
NPT
S
630
14
1/2"
40.0
22
32
27
19
0.17
Béné Inox 454175-1615
454175-1615
NPT
S
400
16
1/2"
43.0
25
32
30
24
0.18
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表