您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
日本語
português
English
QA認證資訊
目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
CRAL - CRAL – with slow-return
Bordignon
Bordignon
High Performance Line - Nitrogen gas springs for press tools, dies and moulds
Nitrogen gas spring
CRAL
Powered by
CAD模型選擇
{bordignon/bordignon/cilindri_allazoto_per_stampi/cilindri_allazoto/cral/cral_asmtab.prj},{NB=CRAL75-25_(25_0_2500)},{SIZE=75},{CORSA=25},{CU=0},{D=75},{DS=45},{BAR=157},{IN=2500},{M=G1/8},{LH=40},{MM=M8x13},{M1X=13},{PPATH=cral_asmtpl.prj},{IN1=2500},{INFO=Inner geometry does not correspond to the one shown. See Bordignon catalog},{PRA=2},{DSIMG=_templates/images/back_bot}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MODELLO
Model
ⁿ/ₐ
CORSA
Stroke max.
[mm]
L
Length min.
[mm]
N
Length max.
[mm]
D
nitrogen gas spring body diameter
ⁿ/ₐ
DS
Piston rod diameter
ⁿ/ₐ
BAR
Max. charging pressure
[bar]
FIN
Final force
[daN]
INFO
ⁿ/ₐ
CRAL50-10
CRAL50-10
10
95
105
50
30
141
1250
Inner geometry does not c...
CRAL50-25
CRAL50-25
25
110
135
50
30
141
1400
Inner geometry does not c...
CRAL50-38
CRAL50-38
38
123
161
50
30
141
1500
Inner geometry does not c...
CRAL50-50
CRAL50-50
50
135
185
50
30
141
1550
Inner geometry does not c...
CRAL50-63
CRAL50-63
63
148
211
50
30
141
1600
Inner geometry does not c...
CRAL50-80
CRAL50-80
80
165
245
50
30
141
1650
Inner geometry does not c...
CRAL50-100
CRAL50-100
100
195
295
50
30
141
1700
Inner geometry does not c...
CRAL63-10
CRAL63-10
10
95
105
63
36
147
2200
Inner geometry does not c...
CRAL63-25
CRAL63-25
25
110
135
63
36
147
2400
Inner geometry does not c...
CRAL63-38
CRAL63-38
38
123
161
63
36
147
2500
Inner geometry does not c...
CRAL63-50
CRAL63-50
50
135
185
63
36
147
2600
Inner geometry does not c...
CRAL63-63
CRAL63-63
63
148
211
63
36
147
2650
Inner geometry does not c...
CRAL63-80
CRAL63-80
80
165
245
63
36
147
2700
Inner geometry does not c...
CRAL63-100
CRAL63-100
100
185
285
63
36
147
2750
Inner geometry does not c...
CRAL75-10
CRAL75-10
10
105
115
75
45
157
3400
Inner geometry does not c...
CRAL75-25
CRAL75-25
25
120
145
75
45
157
3800
Inner geometry does not c...
CRAL75-38
CRAL75-38
38
133
171
75
45
157
4200
Inner geometry does not c...
CRAL75-50
CRAL75-50
50
145
195
75
45
157
4300
Inner geometry does not c...
CRAL75-63
CRAL75-63
63
158
221
75
45
157
4400
Inner geometry does not c...
CRAL75-80
CRAL75-80
80
175
255
75
45
157
4450
Inner geometry does not c...
CRAL75-100
CRAL75-100
100
200
300
75
45
157
4500
Inner geometry does not c...
CRAL95-25
CRAL95-25
25
130
155
95
58
151
6200
Inner geometry does not c...
CRAL95-38
CRAL95-38
38
143
181
95
58
151
6500
Inner geometry does not c...
CRAL95-50
CRAL95-50
50
155
205
95
58
151
6700
Inner geometry does not c...
CRAL95-63
CRAL95-63
63
168
231
95
58
151
6800
Inner geometry does not c...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表