您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 58 - Hex head screws fully threaded (DIN 933; ISO 4017), cl. 8.8, zinc plated yellow
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.20 Screws and bolts with external drive
BN 54, BN 56, BN 20234, BN 58, BN 21200, BN 60, BN 20541, BN 20542 Hex head screws fully threaded
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_20/bn_54_56_20234_58_21200_60_20541_20542/bn_58.prj},{NB=BN 58 1052578 hex head screw M5x20},{CNSORDERNO=1052578},{BNARTNR=1052578},{BNNORM1=DIN 933},{BNNORM2=ISO 4017},{CNSMAT=Stahl 8.8},{BNMAT=Stahl 8.8},{BNSURFACE=verzinkt-gelb },{D=5.000},{P=0.800},{L=20.000},{PK=A},{C=0.500},{DA=5.700},{DW=6.900},{E=8.790},{K=3.500},{R=0.200},{S=8.000},{X=1.000},{Z0H=1.000},{Z0D2=9.000},{Z1H=1.000},{Z1D2=10.000},{Z2H=1.600},{Z2D2=15.000},{Z3H=1.750},{Z3D2=11.000},{Z3S=0.800},{SD1=1.200},{SLE=2.600},{SKD2=1.200},{FLDP=3.500},{CPDZ=2.500},{TCDT=0.000},{SDDP=3.500},{SDZ1=1.250},{LDDP=3.500},{LDZ2=2.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNNORM2
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Thread pitch
[mm]
L
Nominal length
[mm]
B
Thread length
[mm]
A
Distance max.
[mm]
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
[mm]
DA
Inner diameter of bearing surface max.
[mm]
DW
Diameter min.
[mm]
E
Width across corners min.
[mm]
K
Nominal head height
[mm]
R
Transition radius under head min.
[mm]
S
Across-flats-dimension max.
[mm]
X
Thread rudiment
[mm]
BN 58 3059321 hex head sc...
3059321
DIN 933
ISO 4017
Steel 8.8
zinc plated yellow
3.000
2.387
0.500
5.000
3.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 58 3059323 hex head sc...
3059323
DIN 933
ISO 4017
Steel 8.8
zinc plated yellow
3.000
2.387
0.500
6.000
4.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 58 1052314 hex head sc...
1052314
DIN 933
ISO 4017
Steel 8.8
zinc plated yellow
3.000
2.387
0.500
8.000
6.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 58 1052322 hex head sc...
1052322
DIN 933
ISO 4017
Steel 8.8
zinc plated yellow
3.000
2.387
0.500
10.000
8.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 58 1052330 hex head sc...
1052330
DIN 933
ISO 4017
Steel 8.8
zinc plated yellow
3.000
2.387
0.500
12.000
10.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 58 1052349 hex head sc...
1052349
DIN 933
ISO 4017
Steel 8.8
zinc plated yellow
3.000
2.387
0.500
14.000
12.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 58 1052357 hex head sc...
1052357
DIN 933
ISO 4017
Steel 8.8
zinc plated yellow
3.000
2.387
0.500
16.000
14.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 58 1052365 hex head sc...
1052365
DIN 933
ISO 4017
Steel 8.8
zinc plated yellow
3.000
2.387
0.500
20.000
18.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 58 1052373 hex head sc...
1052373
DIN 933
ISO 4017
Steel 8.8
zinc plated yellow
3.000
2.387
0.500
25.000
23.500
1.500
0.400
3.600
4.600
6.010
2.000
0.100
5.500
0.700
BN 58 3059325 hex head sc...
3059325
DIN 933
ISO 4017
Steel 8.8
zinc plated yellow
4.000
3.141
0.700
6.000
3.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 58 1052381 hex head sc...
1052381
DIN 933
ISO 4017
Steel 8.8
zinc plated yellow
4.000
3.141
0.700
8.000
5.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 58 1052403 hex head sc...
1052403
DIN 933
ISO 4017
Steel 8.8
zinc plated yellow
4.000
3.141
0.700
10.000
7.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 58 1052411 hex head sc...
1052411
DIN 933
ISO 4017
Steel 8.8
zinc plated yellow
4.000
3.141
0.700
12.000
9.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 58 1052438 hex head sc...
1052438
DIN 933
ISO 4017
Steel 8.8
zinc plated yellow
4.000
3.141
0.700
14.000
11.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 58 1052446 hex head sc...
1052446
DIN 933
ISO 4017
Steel 8.8
zinc plated yellow
4.000
3.141
0.700
16.000
13.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 58 1052462 hex head sc...
1052462
DIN 933
ISO 4017
Steel 8.8
zinc plated yellow
4.000
3.141
0.700
20.000
17.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 58 1052489 hex head sc...
1052489
DIN 933
ISO 4017
Steel 8.8
zinc plated yellow
4.000
3.141
0.700
25.000
22.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 58 1052497 hex head sc...
1052497
DIN 933
ISO 4017
Steel 8.8
zinc plated yellow
4.000
3.141
0.700
30.000
27.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 58 8148988 hex head sc...
8148988
DIN 933
ISO 4017
Steel 8.8
zinc plated yellow
4.000
3.141
0.700
35.000
32.900
2.100
0.400
4.700
5.900
7.660
2.800
0.200
7.000
0.900
BN 58 1052500 hex head sc...
1052500
DIN 933
ISO 4017
Steel 8.8
zinc plated yellow
5.000
4.019
0.800
8.000
5.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 58 1052519 hex head sc...
1052519
DIN 933
ISO 4017
Steel 8.8
zinc plated yellow
5.000
4.019
0.800
10.000
7.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 58 1052527 hex head sc...
1052527
DIN 933
ISO 4017
Steel 8.8
zinc plated yellow
5.000
4.019
0.800
12.000
9.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 58 1052535 hex head sc...
1052535
DIN 933
ISO 4017
Steel 8.8
zinc plated yellow
5.000
4.019
0.800
14.000
11.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 58 1052543 hex head sc...
1052543
DIN 933
ISO 4017
Steel 8.8
zinc plated yellow
5.000
4.019
0.800
16.000
13.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
BN 58 1052578 hex head sc...
1052578
DIN 933
ISO 4017
Steel 8.8
zinc plated yellow
5.000
4.019
0.800
20.000
17.600
2.400
0.500
5.700
6.900
8.790
3.500
0.200
8.000
1.000
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表