目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 263 - U-Bolts round bent without nut and washer (DIN 3570 A), steel, zinc plated blue
Bossard Catalog
01 Fastening technology
01.100 Standard fastening elements
01.100.100 Screws
01.100.100.90 Other screws and bolts
BN 263 U-Bolts round bent without nut and washer
Powered by
CAD模型選擇
{bossard/01/01_100/01_100_100/01_100_100_90/bn_263/bn_263.prj},{NB=BN 263 1107712 U-bolt round bent 64 NW 50},{CNSORDERNO=1107712},{BNARTNR=1107712},{BNNORM1=DIN 3570 A},{BNMAT=Stahl},{CNSMAT=Stahl},{BNSURFACE=verzinkt-blau},{A=64},{D1=57-60.3},{DNM=50.000},{DNZ=2 \"},{B=50.000},{D2=12.000},{D3=M 12},{DK=9.853},{E=76.000},{H1=109.000},{H2=49.000},{GEWA=22.200},{FORMVIS=A},{GEWB=16.800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BNARTNR
Identification
ⁿ/ₐ
BNNORM1
ⁿ/ₐ
BNMAT
Material
ⁿ/ₐ
BNSURFACE
Surface
ⁿ/ₐ
A
Diameter
[mm]
D1
Diameter of pipe
[mm]
DNM
Nominal diameter of the pipe
[mm]
DNZ
Nominal diameter of the pipe
ⁿ/ₐ
B
Thread length
[mm]
D2
Diameter
[mm]
D3
Nominal thread diameter
[mm]
E
Distance of thread end
[mm]
H1
Overall height
[mm]
H2
Height (form B)
[mm]
GEWA
Weight - form A
[kg/100 Stueck]
BN 263 1107674 U-bolt rou...
1107674
DIN 3570 A
Steel
zinc plated blue
30
25-26.9
20.000
3/4 "
40.000
10.000
M 10
40.000
70.000
28.000
9.400
BN 263 1107682 U-bolt rou...
1107682
DIN 3570 A
Steel
zinc plated blue
38
30-33.7
25.000
1 "
40.000
10.000
M 10
48.000
76.000
31.000
10.500
BN 263 1107690 U-bolt rou...
1107690
DIN 3570 A
Steel
zinc plated blue
46
38-42.4
32.000
1 1/4 "
50.000
10.000
M 10
56.000
86.000
37.000
12.000
BN 263 1107704 U-bolt rou...
1107704
DIN 3570 A
Steel
zinc plated blue
52
44.5-48.3
40.000
1 1/2 "
50.000
10.000
M 10
62.000
92.000
40.000
12.900
BN 263 1107712 U-bolt rou...
1107712
DIN 3570 A
Steel
zinc plated blue
64
57-60.3
50.000
2 "
50.000
12.000
M 12
76.000
109.000
49.000
22.200
BN 263 1107720 U-bolt rou...
1107720
DIN 3570 A
Steel
zinc plated blue
82
76.1
65.000
2 1/2 "
50.000
12.000
M 12
94.000
125.000
57.000
25.900
BN 263 1107739 U-bolt rou...
1107739
DIN 3570 A
Steel
zinc plated blue
94
88.9
80.000
3 "
50.000
12.000
M 12
106.000
138.000
66.000
28.800
BN 263 1107747 U-bolt rou...
1107747
DIN 3570 A
Steel
zinc plated blue
120
108-114.3
100.000
4"
60.000
16.000
M 16
136.000
171.000
0.000
64.000
BN 263 1107755 U-bolt rou...
1107755
DIN 3570 A
Steel
zinc plated blue
148
133-139.7
125.000
-
60.000
16.000
M 16
164.000
191.000
0.000
72.700
BN 263 1119885 U-bolt rou...
1119885
DIN 3570 A
Steel
zinc plated blue
176
159-168.3
150.000
-
60.000
16.000
M 16
192.000
217.000
0.000
83.400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表