您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
G735 - 4-LOBE HANDWHEEL WITH ELONGATED HUB AND THREADED STUD
Boteco
LOCKING HANDWHEELS
Powered by
CAD模型選擇
{boteco/volantini_di_serraggio/g735.prj},{NB=G73550.T40M081501},{IDNR=},{ARTX=G73550.},{D=52},{H=61},{M=39.0},{DD=17.5},{C=22},{D2=19.0},{D3=14},{H3=2.5},{D1=M08},{D1IN='M08','M10'},{Q=15}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ART
Art.
ⁿ/ₐ
D
[mm]
H
[mm]
M
m
[mm]
DD
d
[mm]
C
c
[mm]
D2
d2
[mm]
D3
d3
[mm]
H3
h3
[mm]
PESO
Weight
[g]
G73530.T35M061501
G73530.T35M061501
30
47
33.5
13.5
14
15.0
12
2.0
23
G73540.T35M082001
G73540.T35M082001
41
54
35.0
16.5
19
17.0
12
3.0
47
G73550.T40M081501
G73550.T40M081501
52
61
39.0
17.5
22
19.0
14
2.5
64
G73550.T50M083001
G73550.T50M083001
52
71
49.0
18.0
22
20.5
14
2.5
75
G73560.T60M083001
G73560.T60M083001
52
80
58.0
18.0
22
21.0
14
2.5
86
G73560.T60M082001
G73560.T60M082001
59
83
58.0
23.0
25
24.0
24
4.0
115
G73560.T80M105001
G73560.T80M105001
59
103
78.0
23.0
25
24.0
24
4.0
150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表