目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
2301-JIS-FLANSCH - 2/2-way Globe Control Valve with stainless steel design FLANGE JIS 10K
Buerkert
Products (A - Z)
2301
Powered by
CAD模型選擇
{buerkert/produkteaz/2301/2301-jis-flansch.prj},{NB=2301-JIS-F-DN25-FJ03-127-090-0-8692},{PPATH=2301sblschweissflansch.prj},{DN=25},{D=125x90x19},{LTA=FJ03},{L=127.00},{ANTG=090},{WW=0},{DWST=EE},{WKST=VA},{KV=12},{KH=1.000},{SAA=N3},{NR=7},{LTACF=2},{ANTYV=8692},{ANTYVB='8692','8693','8694'},{DIST1=7.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
DN
Orifice size
ⁿ/ₐ
D
Port Connection DFxBFxD
[mm]
LTA
Port connection
ⁿ/ₐ
ANTG
Actuator size
ⁿ/ₐ
KV
Kv-Value-Water
[m³/h]
2301-JIS-F-DN15-FJ01-108-...
15
95x70x15
FJ01
050
4.3
2301-JIS-F-DN15-FJ01-108-...
15
95x70x15
FJ01
070
4.3
2301-JIS-F-DN20-FJ02-117-...
20
100x75x15
FJ02
050
7.1
2301-JIS-F-DN20-FJ02-117-...
20
100x75x15
FJ02
070
7.1
2301-JIS-F-DN25-FJ03-127-...
25
125x90x19
FJ03
050
12
2301-JIS-F-DN25-FJ03-127-...
25
125x90x19
FJ03
070
12
2301-JIS-F-DN25-FJ03-127-...
25
125x90x19
FJ03
090
12
2301-JIS-F-DN32-FJ04-140-...
32
135x100x19
FJ04
090
13.4
2301-JIS-F-DN40-FJ05-165-...
40
140x105x19
FJ05
090
17.5
2301-JIS-F-DN40-FJ05-165-...
40
140x105x19
FJ05
130
23.8
2301-JIS-F-DN50-FJ06-203-...
50
155x120x19
FJ06
090
28
2301-JIS-F-DN50-FJ06-203-...
50
155x120x19
FJ06
130
37
2301-JIS-F-DN65-FJ07-216-...
65
175x140x19
FJ07
130
65
2301-JIS-F-DN80-FJ08-241-...
80
185x150x19
FJ08
130
100
2301-JIS-F-DN100-FJ09-292...
100
210x175x19
FJ09
130
140
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表