您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
русский
English
QA認證資訊
目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
Rear eye MP4 - Rear eye MP4
Duplomatic
Duplomatic Mechatronics
Electric actuators
Accessories
Powered by
CAD模型選擇
{duplomatic/duplomatic_mechatronics/1000_electric_actuators/accessories/mounting_type_ecx3_d_rear_eye_mp4.prj},{NB=REP-050},{TYPE=REP-050},{SIZE=50},{SIZEX=50},{G=12},{A=46.5},{L=65},{D=9},{R=15},{N=6.5},{H=11},{S=40},{F=5},{C=27},{T=12},{B=32},{MAXLOAD=5890},{AX=46.5},{DX=9.0},{NX=6.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TYPE
Type
ⁿ/ₐ
SIZE
Size
[mm]
G
H9
[mm]
A
±0.2
[mm]
L
[mm]
D
H13
[mm]
R
H13
[mm]
N
±0.5
[mm]
H
[mm]
S
H11
[mm]
F
[mm]
C
±0.2
[mm]
T
max
[mm]
B
-0.2/-0.6
[mm]
MAXLOAD
Max load
[N]
REP-032
REP-032
32
10
32.5
45
6.6
11
5.5
9
30
5
22
10
26
2410
REP-040
REP-040
40
12
38
52
6.6
11
5.5
9
35
5
25
12
28
3770
REP-050
REP-050
50
12
46.5
65
9
15
6.5
11
40
5
27
12
32
5890
REP-063
REP-063
63
16
56.5
75
9
15
6.5
11
45
5
32
16
40
9550
REP-080
REP-080
80
16
72
95
11
18
10
14
45
5
36
16
50
15080
REP-100
REP-100
100
25
110
140
14
20
10
20
60
7
50
25
70
23560
REP-125
REP-125
125
30
140
180
18
26
10
26
65
7
55
25
90
36820
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Feet MS1 - Feet MS1
Duplomatic
13.12.2022
ECL3 - ISO 15552 Electric cylinders
Duplomatic
03.06.2024
Rear clevis MP2 - Rear clevis MP2
Duplomatic
13.12.2022
SCW*2 B1 - Eye bracket type (B1)
CKD
13.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表