Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 6336 K - Star wheels
Fabory
12 Engineering parts & machine parts
Powered by
CAD模型選擇
{fabory/12_engineering_parts_machine_parts/din_6336_k.prj},{NB=Sterngriff DIN 6336 K 80 56921.160.080(High)},{CNSORDERNO=56921.160.080},{VARIANT=0},{FABNETWEIGHT=144.700},{PACKAGING=5},{D1=80.000},{D4=16.000},{D5=0.000},{DK=13.835},{P=2.000},{D8=35.000},{D10=45.000},{E1=10.500},{F1=12.000},{H3=25.000},{H4=50.000},{R1=100.000},{R2=12.000},{R3=10.000},{R5=32.000},{R6=5.000},{R7=24.000},{R8=28.000},{R9=2.000},{R10=3.000},{R11=4.000},{T3=30.000},{NENNID=M16X80},{BRAND=Fabory},{STANDARD=DIN ?6336 K},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=},{GRADE=Fenolformaldehyde (bakelite)},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=Black},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=N},{APPROVAL=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
D4
Nominal thread
[mm]
D5
Nominal thread 6H
ⁿ/ₐ
DK
Thread core diameter
ⁿ/ₐ
P
Threaded pitch
ⁿ/ₐ
D8
Diameter bottom
ⁿ/ₐ
D10
Undercut
ⁿ/ₐ
E1
Distance for R8
ⁿ/ₐ
F1
Depth undercut
ⁿ/ₐ
H3
Height to grips
ⁿ/ₐ
H4
Overall height
ⁿ/ₐ
R1
Ball radius
ⁿ/ₐ
R2
Fillet
ⁿ/ₐ
R3
Fillet
ⁿ/ₐ
R5
Diameter in the space of grips
ⁿ/ₐ
R6
Fillet grip ends
ⁿ/ₐ
R7
Fillet between grips
ⁿ/ₐ
R8
Fillet
ⁿ/ₐ
R9
Fillet grips at undercut
ⁿ/ₐ
R10
Fillet bottom
ⁿ/ₐ
R11
Fillet undercut
ⁿ/ₐ
T3
Thread length
ⁿ/ₐ
Star wheel DIN 6336 K 20
56921.040.020
M4X20
Fabory
DIN ?6336 K
Metric thread
Fenolformaldehyde (bakeli...
0.00453
N
8715492871534
3926300000
23-01-01-02
31162801
EC000011
10
4.000
0.000
3.242
0.700
10.000
0.000
3.000
0.000
7.000
13.000
25.000
2.000
2.000
8.000
2.000
5.000
8.000
0.000
1.000
0.000
7.500
Star wheel DIN 6336 K 25
56921.050.025
M5X25
Fabory
DIN ?6336 K
Metric thread
Fenolformaldehyde (bakeli...
0.00620
N
8715492871558
3926300000
23-01-01-02
31162801
EC000011
10
5.000
0.000
4.134
0.800
12.000
0.000
0.000
0.000
8.000
16.000
36.000
4.000
2.500
10.000
2.500
6.000
10.000
0.000
1.000
0.000
9.500
Star wheel DIN 6336 K 32
56921.060.032
M6X32
Fabory
DIN ?6336 K
Metric thread
Fenolformaldehyde (bakeli...
0.01031
N
8715492871589
3926300000
23-01-01-02
31162801
EC000011
10
6.000
0.000
4.917
1.000
14.000
18.500
4.500
3.000
10.000
20.000
50.000
6.000
3.000
13.000
3.000
8.000
12.000
0.000
1.000
1.600
12.000
Star wheel DIN 6336 K 40
56921.080.040
M8X40
Fabory
DIN ?6336 K
Metric thread
Fenolformaldehyde (bakeli...
0.02200
N
8715492871626
3926300000
23-01-01-02
31162801
EC000011
10
8.000
0.000
6.647
1.250
18.000
24.000
5.000
6.000
13.000
25.000
60.000
7.000
4.000
17.000
3.500
16.000
14.000
1.000
1.500
2.000
14.000
Star wheel DIN 6336 K 50
56921.100.050
M10X50
Fabory
DIN ?6336 K
Metric thread
Fenolformaldehyde (bakeli...
0.04216
N
8715492871657
3926300000
23-01-01-02
31162801
EC000011
5
10.000
0.000
8.376
1.500
22.000
29.500
6.000
8.000
17.000
32.000
70.000
8.000
5.000
21.000
4.000
20.000
17.000
1.000
2.000
2.500
18.000
Star wheel DIN 6336 K 63
56921.120.063
M12X63
Fabory
DIN ?6336 K
Metric thread
Fenolformaldehyde (bakeli...
0.07856
N
8715492871688
3926300000
23-01-01-02
31162801
EC000011
5
12.000
0.000
10.106
1.750
26.000
35.000
8.000
10.000
21.000
40.000
80.000
10.000
7.000
26.000
4.500
22.000
22.000
1.500
2.500
3.000
22.000
Star wheel DIN 6336 K 80
56921.160.080
M16X80
Fabory
DIN ?6336 K
Metric thread
Fenolformaldehyde (bakeli...
0.14470
N
8715492871701
3926300000
23-01-01-02
31162801
EC000011
5
16.000
0.000
13.835
2.000
35.000
45.000
10.500
12.000
25.000
50.000
100.000
12.000
10.000
32.000
5.000
24.000
28.000
2.000
3.000
4.000
30.000
Star wheel DIN 6336 K 32
56921.050.032
M5X32
Fabory
DIN ?6336 K
Metric thread
Fenolformaldehyde (bakeli...
0.01200
N
8715492871565
3926300000
23-01-01-02
31162801
EC000011
10
5.000
0.000
4.134
0.800
14.000
18.500
4.500
3.000
10.000
20.000
50.000
6.000
3.000
13.000
3.000
8.000
12.000
0.000
1.000
1.600
12.000
Star wheel DIN 6336 K 40
56921.060.040
M6X40
Fabory
DIN ?6336 K
Metric thread
Fenolformaldehyde (bakeli...
0.02300
N
8715492871596
3926300000
23-01-01-02
31162801
EC000011
10
6.000
0.000
4.917
1.000
16.000
24.000
5.000
6.000
13.000
25.000
60.000
7.000
4.000
17.000
3.500
16.000
14.000
1.000
1.500
2.000
14.000
Star wheel DIN 6336 K 50
56921.080.050
M8X50
Fabory
DIN ?6336 K
Metric thread
Fenolformaldehyde (bakeli...
0.03800
N
8715492871633
3926300000
23-01-01-02
31162801
EC000011
10
8.000
0.000
6.647
1.250
22.000
29.500
6.000
8.000
17.000
32.000
70.000
8.000
5.000
21.000
4.000
20.000
17.000
1.000
2.000
2.500
18.000
Star wheel DIN 6336 K 63
56921.080.063
M8X63
Fabory
DIN ?6336 K
Metric thread
Fenolformaldehyde (bakeli...
0.06100
N
8715492871640
3926300000
23-01-01-02
31162801
EC000011
10
8.000
0.000
6.647
1.250
26.000
35.000
8.000
10.000
21.000
40.000
80.000
10.000
7.000
26.000
4.500
22.000
22.000
1.500
2.500
3.000
22.000
Star wheel DIN 6336 K 63
56921.100.063
M10X63
Fabory
DIN ?6336 K
Metric thread
Fenolformaldehyde (bakeli...
0.08000
N
8715492871664
3926300000
23-01-01-02
31162801
EC000011
5
10.000
0.000
8.376
1.500
26.000
35.000
8.000
10.000
21.000
40.000
80.000
10.000
7.000
26.000
4.500
22.000
22.000
1.500
2.500
3.000
22.000
Star wheel DIN 6336 K 50
56921.120.050
M12X50
Fabory
DIN ?6336 K
Metric thread
Fenolformaldehyde (bakeli...
0.04640
N
8715492871671
3926300000
23-01-01-02
31162801
EC000011
5
12.000
0.000
8.376
1.500
22.000
29.500
6.000
8.000
17.000
32.000
70.000
8.000
5.000
21.000
4.000
20.000
17.000
1.000
2.000
2.500
18.000
Star wheel DIN 6336 K 80
56921.120.080
M12X80
Fabory
DIN ?6336 K
Metric thread
Fenolformaldehyde (bakeli...
0.14200
N
8715492871695
3926300000
23-01-01-02
31162801
EC000011
5
12.000
0.000
10.106
1.750
35.000
45.000
10.500
12.000
25.000
50.000
100.000
12.000
10.000
32.000
5.000
24.000
28.000
2.000
3.000
4.000
30.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表