您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
ASME B18.16.6 NMNIL - Style NM Nylon Insert Locknut Dimensions
Fabory
3Nuts
Powered by
CAD模型選擇
{fabory/3_nuts/asme_b_18_16_6_nmnil.prj},{NB=Style NM Nylon Insert Locknut Dimensions ASME B18.16.6 #2U51738.008.0001},{CNSORDERNO=U51738.008.0001},{D1=0.086},{P=0.794},{TT1=56},{NOM=0.0860},{A=0.251},{C=0.153},{DH=0.140},{FIM=0.004},{FABNETWEIGHT=0.600},{LOD=MIN},{D=#2},{TT=UNC},{CNSAVOID=0},{CNSNN=ASME B16.6 NMNIL},{BRAND=Fabory},{STANDARD=ASME B18.16.6},{THREAD=Unified National Coarse},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Nylon insert lock nut},{BASICMATERIAL=Stainless steel},{GRADE=A2 (AISI 304/18-8)},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077394872},{INTRASTATCODE=7318163990},{ECLASS=23-11-07-01},{UNSPSC=31161727},{ETIM=EC002382}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
D
Nominal diameter
[Inch]
TT1
Thread per Inchs
ⁿ/ₐ
TT
Thread Type
ⁿ/ₐ
NOM
Nominal diameter
[Inch]
A
Width Across Flats
[Inch]
B
Width Across Corners
[Inch]
C
Thickness
[Inch]
DH
Height
[Inch]
FIM
Runout of bearing surface with thread
[Inch]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat code
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging unit
[PCS]
Style NM Nylon Insert Loc...
U12300.008.0001
#2
56
UNC
0.0860
0.251
0.301
0.153
0.081
0.004
Fabory
ASME B18.16.6
Unified National Coarse
Right
Nylon insert lock nut
Steel
Grade 2
Zinc plated
Hexagon
0.00060
Y
8717077381179
7318166090
23-11-07-01
31161727
EC002382
Style NM Nylon Insert Loc...
U12300.009.0001
#3
48
UNC
0.0990
0.251
0.301
0.153
0.081
0.004
Fabory
ASME B18.16.6
Unified National Coarse
Right
Nylon insert lock nut
Steel
Grade 2
Zinc plated
Hexagon
0.00064
Y
8717077381186
7318166090
23-11-07-01
31161727
EC002382
Style NM Nylon Insert Loc...
U12300.011.0001
#4
40
UNC
0.1120
0.251
0.301
0.153
0.081
0.004
Fabory
ASME B18.16.6
Unified National Coarse
Right
Nylon insert lock nut
Steel
Grade 2
Zinc plated
Hexagon
0.00066
Y
8717077381193
7318166090
23-11-07-01
31161727
EC002382
Style NM Nylon Insert Loc...
U12300.012.0001
#5
40
UNC
0.1250
0.251
0.301
0.153
0.081
0.004
Fabory
ASME B18.16.6
Unified National Coarse
Right
Nylon insert lock nut
Steel
Grade 2
Zinc plated
Hexagon
0.00068
Y
8717077381209
7318166090
23-11-07-01
31161727
EC002382
Style NM Nylon Insert Loc...
U12300.013.0001
#6
32
UNC
0.1380
0.313
0.376
0.188
0.103
0.004
Fabory
ASME B18.16.6
Unified National Coarse
Right
Nylon insert lock nut
Steel
Grade 2
Zinc plated
Hexagon
0.00119
Y
8717077381216
7318166090
23-11-07-01
31161727
EC002382
Style NM Nylon Insert Loc...
U12300.016.0001
#8
32
UNC
0.1640
0.345
0.414
0.239
0.103
0.004
Fabory
ASME B18.16.6
Unified National Coarse
Right
Nylon insert lock nut
Steel
Grade 2
Zinc plated
Hexagon
0.00193
Y
8717077381223
7318166090
23-11-07-01
31161727
EC002382
Style NM Nylon Insert Loc...
U12300.019.0001
#10
24
UNC
0.1900
0.376
0.451
0.249
0.140
0.004
Fabory
ASME B18.16.6
Unified National Coarse
Right
Nylon insert lock nut
Steel
Grade 2
Zinc plated
Hexagon
0.00230
Y
8717077381230
7318166090
23-11-07-01
31161727
EC002382
Style NM Nylon Insert Loc...
U12320.019.0002
#10
32
UNF
0.1900
0.376
0.451
0.249
0.140
0.004
Fabory
ASME B18.16.6
Unified National Fine
Right
Nylon insert lock nut
Steel
Grade 2
Zinc plated
Hexagon
0.00230
Y
8717077381377
7318166090
23-11-07-01
31161727
EC002382
Style NM Nylon Insert Loc...
U51411.019.0002
#10
1
UNF
0.1900
0.376
0.451
0.249
0.140
0.004
Fabory
ASME B18.16.6
Unified National Fine
Right
Nylon insert lock nut
Stainless steel
A2 (AISI 304/18-8)
Hexagon
0.00230
Y
8717077393479
7318163990
23-11-07-01
31161727
EC002382
Style NM Nylon Insert Loc...
U51738.008.0001
#2
56
UNC
0.0860
0.251
0.301
0.153
0.140
0.004
Fabory
ASME B18.16.6
Unified National Coarse
Right
Nylon insert lock nut
Stainless steel
A2 (AISI 304/18-8)
Hexagon
0.00060
Y
8717077394872
7318163990
23-11-07-01
31161727
EC002382
Style NM Nylon Insert Loc...
U51738.009.0001
#3
48
UNC
0.0990
0.251
0.301
0.153
0.225
0.005
Fabory
ASME B18.16.6
Unified National Coarse
Right
Nylon insert lock nut
Stainless steel
A2 (AISI 304/18-8)
Hexagon
0.00064
Y
8717077394889
7318163990
23-11-07-01
31161727
EC002382
Style NM Nylon Insert Loc...
U51738.011.0001
#4
40
UNC
0.1120
0.251
0.301
0.153
0.225
0.005
Fabory
ASME B18.16.6
Unified National Coarse
Right
Nylon insert lock nut
Stainless steel
A2 (AISI 304/18-8)
Hexagon
0.00066
Y
8717077394896
7318163990
23-11-07-01
31161727
EC002382
Style NM Nylon Insert Loc...
U51738.012.0001
#5
40
UNC
0.1250
0.251
0.301
0.153
0.081
0.004
Fabory
ASME B18.16.6
Unified National Coarse
Right
Nylon insert lock nut
Stainless steel
A2 (AISI 304/18-8)
Hexagon
0.00068
Y
8717077394902
7318163990
23-11-07-01
31161727
EC002382
Style NM Nylon Insert Loc...
U51738.013.0001
#6
32
UNC
0.1380
0.313
0.376
0.188
0.081
0.004
Fabory
ASME B18.16.6
Unified National Coarse
Right
Nylon insert lock nut
Stainless steel
A2 (AISI 304/18-8)
Hexagon
0.00119
Y
8717077394919
7318163990
23-11-07-01
31161727
EC002382
Style NM Nylon Insert Loc...
U51738.016.0001
#8
32
UNC
0.1640
0.345
0.414
0.239
0.081
0.004
Fabory
ASME B18.16.6
Unified National Coarse
Right
Nylon insert lock nut
Stainless steel
A2 (AISI 304/18-8)
Hexagon
0.00193
Y
8717077394926
7318163990
23-11-07-01
31161727
EC002382
Style NM Nylon Insert Loc...
U51738.019.0001
#10
24
UNC
0.1900
0.376
0.451
0.249
0.103
0.004
Fabory
ASME B18.16.6
Unified National Coarse
Right
Nylon insert lock nut
Stainless steel
A2 (AISI 304/18-8)
Hexagon
0.00230
Y
8717077394933
7318163990
23-11-07-01
31161727
EC002382
Style NM Nylon Insert Loc...
U55411.019.0002
#10
32
UNF
0.1900
0.376
0.451
0.249
0.103
0.004
Fabory
ASME B18.16.6
Unified National Fine
Right
Nylon insert lock nut
Stainless steel
A4 (AISI 316/18-10)
Hexagon
0.00230
Y
8717077398689
7318163990
23-11-07-01
31161727
EC002382
Style NM Nylon Insert Loc...
U55730.011.0001
#4
40
UNC
0.1120
0.251
0.301
0.153
0.140
0.004
Fabory
ASME B18.16.6
Unified National Coarse
Right
Nylon insert lock nut
Stainless steel
A4 (AISI 316/18-10)
Hexagon
0.00066
Y
8717077398795
7318163990
23-11-07-01
31161727
EC002382
Style NM Nylon Insert Loc...
U55730.013.0001
#6
32
UNC
0.1380
0.313
0.376
0.188
0.140
0.004
Fabory
ASME B18.16.6
Unified National Coarse
Right
Nylon insert lock nut
Stainless steel
A4 (AISI 316/18-10)
Hexagon
0.00119
Y
8717077398801
7318163990
23-11-07-01
31161727
EC002382
Style NM Nylon Insert Loc...
U55730.016.0001
#8
32
UNC
0.1640
0.345
0.414
0.239
0.140
0.004
Fabory
ASME B18.16.6
Unified National Coarse
Right
Nylon insert lock nut
Stainless steel
A4 (AISI 316/18-10)
Hexagon
0.00193
Y
8717077398818
7318163990
23-11-07-01
31161727
EC002382
Style NM Nylon Insert Loc...
U55730.019.0001
#10
24
UNC
0.1900
0.376
0.451
0.249
0.140
0.004
Fabory
ASME B18.16.6
Unified National Coarse
Right
Nylon insert lock nut
Stainless steel
A4 (AISI 316/18-10)
Hexagon
0.00230
Y
8717077398825
7318163990
23-11-07-01
31161727
EC002382
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表