您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Swivel Caster Ø 80 / 100 / 125 with System Brake
FATH
Move
Swivel and Fixed Casters
Swivel Casters
Swivel Casters for Strut Profile
Powered by
CAD模型選擇
{fath/move/swiwel_and_fixed_castors/swivel_castors/swivel_casters_for_strut_profile/swivel_castor_asmtab.prj},{NB=098S080TDN},{PARTNR=098S080TDN},{COLOR1=TPE, gray ≈ RAL 7031},{COLOR2=PP, gray},{D=80},{H=108},{MAXL=1000},{WEIGHT=597.0},{CTN=73269098},{ID=137955},{CFM=../../../../pictures/sym_cfm.png},{POP=../../../../pictures/sym_pop.png},{REACH=../../../../pictures/sym_reach.png},{ROHS=../../../../pictures/sym_rohs.png},{R=33},{PPATH=../swivel_castor/swivel_castor_asmtpl.prj},{EAN=4066061059452}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
COLOR1
Swivel Caster Tread Color
ⁿ/ₐ
COLOR2
Wheel Body Color
ⁿ/ₐ
D
[mm]
H
[mm]
MAXL
Max. Load
[N]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
098S080TDN
098S080TDN
TPE, gray ≈ RAL 7031
PP, gray
80
108
1000
597.0
73269098
137955
4066061059452
098S100TDN
098S100TDN
TPE, gray ≈ RAL 7031
PP, gray
100
133
1100
674.0
73269098
137956
4066061059469
098S125TDN
098S125TDN
TPE, gray ≈ RAL 7031
PP, gray
125
158
1200
760.0
73269098
137957
4066061059476
098S080TDNESD
098S080TDNESD
TPE, gray ≈ RAL 7031
PP, black
80
108
650
627.0
73269098
139674
4066061060700
098S100TDNESD
098S100TDNESD
TPE, gray ≈ RAL 7031
PP, black
100
133
700
723.0
73269098
139676
4066061060717
098S125TDNESD
098S125TDNESD
TPE, gray ≈ RAL 7031
PP, black
125
158
800
824.0
73269098
139677
4066061060724
098S080UDN
098S080UDN
TPU, gray ≈ RAL 7024
PA, gray
80
108
1200
627.0
73269098
140606
4066061061608
098S100UDN
098S100UDN
TPU, gray ≈ RAL 7024
PA, gray
100
133
1200
685.0
73269098
140607
4066061061615
098S125UDN
098S125UDN
TPU, gray ≈ RAL 7024
PA, gray
125
158
1200
773.0
73269098
140608
4066061061622
098S080UDNESD
098S080UDNESD
TPU, gray ≈ RAL 7024
PA, black
80
108
1000
610.0
73269098
140609
4066061061639
098S100UDNESD
098S100UDNESD
TPU, gray ≈ RAL 7024
PA, black
100
133
1200
736.0
73269098
140610
4066061061646
098S125UDNESD
098S125UDNESD
TPU, gray ≈ RAL 7024
PA, black
125
158
1200
843.0
73269098
140611
4066061061653
098S080GDN
098S080GDN
Solid rubber, gray ≈ RAL...
PA, black
80
108
800
627.0
73269098
140618
4066061061721
098S100GDN
098S100GDN
Solid rubber, gray ≈ RAL...
PA, black
100
133
1100
772.0
73269098
140619
4066061061738
098S125GDN
098S125GDN
Solid rubber, gray ≈ RAL...
PA, black
125
158
1000
893.0
73269098
140620
4066061061745
098S080GDNESD
098S080GDNESD
Solid rubber, black
PA, black
80
108
600
610.0
73269098
140615
4066061061691
098S100GDNESD
098S100GDNESD
Solid rubber, black
PA, black
100
133
800
736.0
73269098
140616
4066061061707
098S125GDNESD
098S125GDNESD
Solid rubber, black
PA, black
125
158
750
843.0
73269098
140617
4066061061714
098S080ADN
098S080ADN
PA, black; *with slide be...
PA, black
80
108
1000
535.0
73269098
140612
4066061061660
098S100ADN
098S100ADN
PA, black; *with slide be...
PA, black
100
133
1200
661.0
73269098
140613
4066061061677
098S125ADN
098S125ADN
PA, black; *with slide be...
PA, black
125
158
1200
728.0
73269098
140614
4066061061684
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表