您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DARD-M - 驱动器
Festo
产品 (A - Z)
D
DARD
Powered by
CAD模型選擇
{festo/parts/d/dard/dard_m_asmtab.prj},{NB=2349276 DARD-L1-32-M},{TNR=2349276},{TYP=DARD-L1-32-M},{BG=32},{DIN7L=0.000},{DIN6325L=14.000},{VER=2.000},{B1=12.000},{B2=6.200},{B3=12.400},{B4=25.700},{B5=51.400},{B6=54.000},{L2=125.000},{L4=80.300},{L5=91.000},{D1=M5},{D2=6.000},{H2=66.000},{H3=80.500},{H4=88.000},{CNSMASSEXACT=0.2750},{VAR=0.000},{GTIN=4052568253530}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
BG
尺寸
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
L2
[mm]
L4
[mm]
L5
[mm]
D1
螺纹
ⁿ/ₐ
D2
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
2349274 DARD-L1-18-M
2349274
DARD-L1-18-M
18
14.000
0.000
0.000
30.500
61.000
0.000
75.000
51.000
61.000
M3
5.000
43.800
52.800
57.800
0.0940
4052568253516
2349275 DARD-L1-25-M
2349275
DARD-L1-25-M
25
11.000
8.400
0.000
25.700
51.400
54.000
100.000
67.100
75.500
M5
6.000
57.000
71.500
79.000
0.2400
4052568253523
2349276 DARD-L1-32-M
2349276
DARD-L1-32-M
32
12.000
6.200
12.400
25.700
51.400
54.000
125.000
80.300
91.000
M5
6.000
66.000
80.500
88.000
0.2750
4052568253530
2349277 DARD-L1-40-M
2349277
DARD-L1-40-M
40
18.000
11.000
17.000
36.000
72.000
75.300
150.000
104.000
117.000
M6
8.000
78.000
94.500
104.500
0.5800
4052568253547
2349278 DARD-L1-50-M
2349278
DARD-L1-50-M
50
26.000
12.600
19.000
44.000
88.000
96.400
175.000
124.000
139.000
M8
10.000
106.000
125.500
135.500
0.9600
4052568253554
2349279 DARD-L1-63-M
2349279
DARD-L1-63-M
63
26.000
12.600
19.000
44.000
88.000
96.400
200.000
138.000
153.000
M8
10.000
122.000
142.000
152.000
1.0000
4052568253561
2349280 DARD-L1-80-M
2349280
DARD-L1-80-M
80
36.000
6.000
27.000
61.600
123.200
130.000
258.000
182.900
213.500
M8
12.000
158.000
187.500
199.500
2.8150
4052568253578
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表