您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Ganter
GN 711.2 - Rulers, Aluminum, with Mounting Holes, Type S Figures vertically arranged (figure sequences U, M, O)
Ganter
1.0 Operating parts
1.4 Adjusting, positioning,locking with and without position indication
Rulers
GN 711.2
GN 711.2 S
Powered by
CAD模型選擇
{ganter/1_0_bedienelemente/1_4/massstaebe/gn711_2/gn711_2_s/gn_711_2_s.prj},{NB=Massstab GN 711.2-AL-300-S-M-1},{PARTNUMBER=GN 711.2-AL-300-S-M-1},{NORMNR=GN 711.2},{L=300},{AB=3},{A1X=9},{A2X=149},{A3X=0},{A4X=0},{A5X=0},{A6X=0},{A7X=0},{A1=9},{A2=149},{A3=-},{A4=-},{A5=-},{A6=-},{A7=-},{MAT=Aluminium},{WEIGHT=0.0260},{CTN=83100000},{ROHS=YES},{T=M},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
GANTER PARTNUMBER
ⁿ/ₐ
L
Length Scale
[mm]
AB
Number Bores
ⁿ/ₐ
A1
Figure sequence ±0,1
[mm]
A2
Figure sequence ±0,1
[mm]
A3
Figure sequence ±0,1
[mm]
A4
Figure sequence ±0,1
[mm]
A5
Figure sequence ±0,1
[mm]
A6
Figure sequence ±0,1
[mm]
A7
Figure sequence ±0,1
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Ruler GN 711.2-AL-50-S-M-...
GN 711.2-AL-50-S-M-1
50
2
4
-
-
-
-
-
-
0.0080
83100000
YES
Ruler GN 711.2-AL-50-S-O-...
GN 711.2-AL-50-S-O-1
50
2
9
-
-
-
-
-
-
0.0046
83100000
YES
Ruler GN 711.2-AL-50-S-U-...
GN 711.2-AL-50-S-U-1
50
2
9
-
-
-
-
-
-
0.0044
83100000
YES
Ruler GN 711.2-AL-100-S-M...
GN 711.2-AL-100-S-M-1
100
2
9
-
-
-
-
-
-
0.0080
83100000
YES
Ruler GN 711.2-AL-100-S-O...
GN 711.2-AL-100-S-O-1
100
2
9
-
-
-
-
-
-
0.0080
83100000
YES
Ruler GN 711.2-AL-100-S-U...
GN 711.2-AL-100-S-U-1
100
2
9
-
-
-
-
-
-
0.0080
83100000
YES
Ruler GN 711.2-AL-150-S-M...
GN 711.2-AL-150-S-M-1
150
2
4
-
-
-
-
-
-
0.0120
83100000
YES
Ruler GN 711.2-AL-150-S-O...
GN 711.2-AL-150-S-O-1
150
2
9
-
-
-
-
-
-
0.0120
83100000
YES
Ruler GN 711.2-AL-150-S-U...
GN 711.2-AL-150-S-U-1
150
2
9
-
-
-
-
-
-
0.0120
83100000
YES
Ruler GN 711.2-AL-200-S-M...
GN 711.2-AL-200-S-M-1
200
3
9
99
-
-
-
-
-
0.0154
83100000
YES
Ruler GN 711.2-AL-200-S-O...
GN 711.2-AL-200-S-O-1
200
3
9
99
-
-
-
-
-
0.0154
83100000
YES
Ruler GN 711.2-AL-200-S-U...
GN 711.2-AL-200-S-U-1
200
3
9
99
-
-
-
-
-
0.0150
83100000
YES
Ruler GN 711.2-AL-300-S-M...
GN 711.2-AL-300-S-M-1
300
3
9
149
-
-
-
-
-
0.0260
83100000
YES
Ruler GN 711.2-AL-300-S-O...
GN 711.2-AL-300-S-O-1
300
3
9
149
-
-
-
-
-
0.0242
83100000
YES
Ruler GN 711.2-AL-300-S-U...
GN 711.2-AL-300-S-U-1
300
3
9
149
-
-
-
-
-
0.0242
83100000
YES
Ruler GN 711.2-AL-400-S-M...
GN 711.2-AL-400-S-M-1
400
4
9
139
269
-
-
-
-
0.0300
83100000
YES
Ruler GN 711.2-AL-400-S-O...
GN 711.2-AL-400-S-O-1
400
4
9
139
269
-
-
-
-
0.0317
83100000
YES
Ruler GN 711.2-AL-400-S-U...
GN 711.2-AL-400-S-U-1
400
4
9
139
269
-
-
-
-
0.0400
83100000
YES
Ruler GN 711.2-AL-500-S-M...
GN 711.2-AL-500-S-M-1
500
4
9
169
339
499
-
-
-
0.0403
83100000
YES
Ruler GN 711.2-AL-500-S-O...
GN 711.2-AL-500-S-O-1
500
4
9
169
339
-
-
-
-
0.0400
83100000
YES
Ruler GN 711.2-AL-500-S-U...
GN 711.2-AL-500-S-U-1
500
4
9
169
339
-
-
-
-
0.0400
83100000
YES
Ruler GN 711.2-AL-750-S-M...
GN 711.2-AL-750-S-M-1
750
8
4
124
254
374
394
504
634
0.0585
83100000
YES
Ruler GN 711.2-AL-750-S-O...
GN 711.2-AL-750-S-O-1
750
8
9
129
249
369
389
509
629
0.0500
83100000
YES
Ruler GN 711.2-AL-750-S-U...
GN 711.2-AL-750-S-U-1
750
8
9
129
249
369
389
509
629
0.0595
83100000
YES
Ruler GN 711.2-AL-1000-S-...
GN 711.2-AL-1000-S-M-1
1000
8
9
169
339
499
519
679
839
0.0807
83100000
YES
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表