Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: KIPP
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese, polish
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
KIPP
K1801 - Hex cap nut, low style DIN 917 steel or stainless steel
KIPP
OPERATING PARTS | STANDARD ELEMENTS
Machine devices, jig devices
Screws, nuts and washers
Powered by
CAD모델 선택
{kipp/bedienteile_normelemente/maschinen_und_vorrichtungselemente/schrauben_muttern/07280-02.prj},{NB=K1801.224},{BESTKIPP=K1801.224},{MATERIAL=Stahl},{OBFLGK=verzinkt},{SS=-},{D=M24},{T=23.58},{H=30.0},{SW=36.0},{E=39.60},{R=40.0},{W=3.0},{X=0.00},{G=10.70},{GEW=0.1617},{BS=Infotext},{NORM=Normenübersicht},{ROHS=Yes},{ZTN=73181600},{EAN=4059245612314},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=24.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BESTKIPP
Order No.
[mm]
MATERIAL
Material
ⁿ/ₐ
OBFLGK
Surface finish body
ⁿ/ₐ
SS
Steel key
ⁿ/ₐ
D
thread
[mm]
T
height
[mm]
H
height
[mm]
SW
Width across flats
[mm]
E
distance
[mm]
R
Radius
[mm]
W
distance
[mm]
X
distance
[mm]
G
distance
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. Kipp
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
K1801.104
K1801.104
Steel
bright
-
M4
4.16
5.5
7.0
7.66
6.0
1.0
1.05
0.00
0.0012
Yes
73181600
4059245612116
31.12.2099
98% Warenverfügbarkeit. N...
K1801.105
K1801.105
Steel
bright
-
M5
4.96
7.0
8.0
8.79
10.0
1.0
1.60
0.00
0.0019
Yes
73181600
4059245612123
31.12.2099
98% Warenverfügbarkeit. N...
K1801.106
K1801.106
Steel
bright
-
M6
6.71
9.0
10.0
11.05
12.0
1.5
2.00
0.00
0.0041
Yes
73181600
4059245612130
31.12.2099
98% Warenverfügbarkeit. N...
K1801.108
K1801.108
Steel
bright
-
M8
9.21
12.0
13.0
14.38
15.0
2.0
2.40
0.00
0.0089
Yes
73181600
4059245612147
31.12.2099
98% Warenverfügbarkeit. N...
K1801.110
K1801.110
Steel
bright
-
M10
10.65
14.0
17.0
18.90
20.0
2.0
0.00
2.25
0.0181
Yes
73181600
4059245612154
31.12.2099
98% Warenverfügbarkeit. N...
K1801.112
K1801.112
Steel
bright
-
M12
13.15
16.0
19.0
21.10
25.0
2.0
0.00
6.40
0.0250
Yes
73181600
4059245612161
31.12.2099
98% Warenverfügbarkeit. N...
K1801.116
K1801.116
Steel
bright
-
M16
16.65
20.0
24.0
26.76
30.0
2.0
0.00
7.30
0.0446
Yes
73181600
4059245612185
31.12.2099
98% Warenverfügbarkeit. N...
K1801.120
K1801.120
Steel
bright
-
M20
20.58
25.0
30.0
32.95
35.0
2.5
0.00
9.30
0.0100
Yes
73181600
4059245612192
31.12.2099
98% Warenverfügbarkeit. N...
K1801.124
K1801.124
Steel
bright
-
M24
23.58
30.0
36.0
39.60
40.0
3.0
0.00
10.70
0.1575
Yes
73181600
4059245612208
31.12.2099
98% Warenverfügbarkeit. N...
K1801.130
K1801.130
Steel
bright
-
M30
27.58
34.0
46.0
50.90
60.0
3.0
0.00
12.70
0.2904
Yes
73181600
4059245612215
31.12.2099
98% Warenverfügbarkeit. N...
K1801.204
K1801.204
Steel
Galvanized
-
M4
4.16
5.5
7.0
7.66
8.0
1.0
1.05
0.00
0.0012
Yes
73181600
4059245612222
31.12.2099
98% Warenverfügbarkeit. N...
K1801.205
K1801.205
Steel
Galvanized
-
M5
4.96
7.0
8.0
8.79
10.0
1.0
1.20
0.00
0.0019
Yes
73181600
4059245612239
31.12.2099
98% Warenverfügbarkeit. N...
K1801.206
K1801.206
Steel
Galvanized
-
M6
6.71
9.0
10.0
11.05
12.0
1.5
1.50
0.00
0.0042
Yes
73181600
4059245612246
31.12.2099
98% Warenverfügbarkeit. N...
K1801.208
K1801.208
Steel
Galvanized
-
M8
9.21
12.0
13.0
14.38
15.0
2.0
1.87
0.00
0.0086
Yes
73181600
4059245612253
31.12.2099
98% Warenverfügbarkeit. N...
K1801.210
K1801.210
Steel
Galvanized
-
M10
10.65
14.0
17.0
18.90
20.0
2.0
0.00
2.25
0.0176
Yes
73181600
4059245612260
31.12.2099
98% Warenverfügbarkeit. N...
K1801.212
K1801.212
Steel
Galvanized
-
M12
13.15
16.0
19.0
21.10
25.0
2.0
0.00
6.40
0.0252
Yes
73181600
4059245612277
31.12.2099
98% Warenverfügbarkeit. N...
K1801.216
K1801.216
Steel
Galvanized
-
M16
16.65
20.0
24.0
26.76
30.0
2.0
0.00
7.30
0.0459
Yes
73181600
4059245612291
31.12.2099
98% Warenverfügbarkeit. N...
K1801.220
K1801.220
Steel
Galvanized
-
M20
20.58
25.0
30.0
32.95
35.0
2.5
0.00
9.30
0.0889
Yes
73181600
4059245612307
31.12.2099
98% Warenverfügbarkeit. N...
K1801.224
K1801.224
Steel
Galvanized
-
M24
23.58
30.0
36.0
39.60
40.0
3.0
0.00
10.70
0.1617
Yes
73181600
4059245612314
31.12.2099
98% Warenverfügbarkeit. N...
K1801.230
K1801.230
Steel
Galvanized
-
M30
27.58
34.0
46.0
50.90
60.0
3.0
0.00
12.70
0.2971
Yes
73181600
4059245612321
31.12.2099
98% Warenverfügbarkeit. N...
K1801.304
K1801.304
stainless steel
bright
A2
M4
4.16
5.5
7.0
7.66
8.0
1.0
1.05
0.00
0.0012
Yes
0000XX
4059245612338
31.12.2099
98% Warenverfügbarkeit. N...
K1801.305
K1801.305
stainless steel
bright
A2
M5
4.96
7.0
8.0
8.79
10.0
1.0
1.20
0.00
0.0020
Yes
0000XX
4059245612345
31.12.2099
98% Warenverfügbarkeit. N...
K1801.306
K1801.306
stainless steel
bright
A2
M6
6.71
9.0
10.0
11.05
12.0
1.5
1.50
0.00
0.0040
Yes
0000XX
4059245612352
31.12.2099
98% Warenverfügbarkeit. N...
K1801.308
K1801.308
stainless steel
bright
A2
M8
9.21
12.0
13.0
14.38
15.0
2.0
1.87
0.00
0.0088
Yes
0000XX
4059245612369
31.12.2099
98% Warenverfügbarkeit. N...
K1801.310
K1801.310
stainless steel
bright
A2
M10
10.65
14.0
17.0
18.90
20.0
2.0
0.00
2.25
0.0184
Yes
0000XX
4059245612376
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성