SRSAS - Threelobe Socket Button Head Cap Screw with Pin
NBK (锅屋百迪株式会社)
e-nedzi.com - 螺栓
防破坏螺栓
Powered by
CAD模型選擇
{nbk/e_nedzi_com/temper_resistance/srsas.prj},{NB=SRSAS-M5-20},{IDNR=},{CN=SRSAS-M5-20},{M=M5},{NDM=5.000},{L=20},{D1=10.5},{L1=3.30},{T=1.6},{FUWB=SRSAB-5},{FUWW=SRD-6.35},{MASS=2.4-6.6},{LX=1.600}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Lenght L
[mm]
D1
Diameter D1
[mm]
L1
Lenght L1
[mm]
T
Depth t
[mm]
SRSAS-M3-6
SRSAS-M3-6
M3
6
5.7
1.65
0.9
SRSAS-M3-8
SRSAS-M3-8
M3
8
5.7
1.65
0.9
SRSAS-M3-10
SRSAS-M3-10
M3
10
5.7
1.65
0.9
SRSAS-M3-12
SRSAS-M3-12
M3
12
5.7
1.65
0.9
SRSAS-M3-20
SRSAS-M3-20
M3
20
5.7
1.65
0.9
SRSAS-M4-6
SRSAS-M4-6
M4
6
7.6
2.20
1.3
SRSAS-M4-8
SRSAS-M4-8
M4
8
7.6
2.20
1.3
SRSAS-M4-10
SRSAS-M4-10
M4
10
7.6
2.20
1.3
SRSAS-M4-12
SRSAS-M4-12
M4
12
7.6
2.20
1.3
SRSAS-M4-16
SRSAS-M4-16
M4
16
7.6
2.20
1.3
SRSAS-M4-20
SRSAS-M4-20
M4
20
7.6
2.20
1.3
SRSAS-M4-25
SRSAS-M4-25
M4
25
7.6
2.20
1.3
SRSAS-M4-30
SRSAS-M4-30
M4
30
7.6
2.20
1.3
SRSAS-M5-8
SRSAS-M5-8
M5
8
10.5
3.30
1.6
SRSAS-M5-10
SRSAS-M5-10
M5
10
10.5
3.30
1.6
SRSAS-M5-12
SRSAS-M5-12
M5
12
10.5
3.30
1.6
SRSAS-M5-16
SRSAS-M5-16
M5
16
10.5
3.30
1.6
SRSAS-M5-20
SRSAS-M5-20
M5
20
10.5
3.30
1.6
SRSAS-M5-25
SRSAS-M5-25
M5
25
10.5
3.30
1.6
SRSAS-M5-30
SRSAS-M5-30
M5
30
10.5
3.30
1.6
SRSAS-M5-40
SRSAS-M5-40
M5
40
10.5
3.30
1.6
SRSAS-M6-10
SRSAS-M6-10
M6
10
10.5
3.30
1.6
SRSAS-M6-12
SRSAS-M6-12
M6
12
10.5
3.30
1.6
SRSAS-M6-16
SRSAS-M6-16
M6
16
10.5
3.30
1.6
SRSAS-M6-20
SRSAS-M6-20
M6
20
10.5
3.30
1.6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表