Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
23010-01 - Beam couplings aluminium with clamping hubs
norelem
Systems and components for machine and plant construction
23000 Seals Plain bearing Couplings Quick plug couplings Shrink disc Clamping sets (shaft-hub) Rolling bearings Cardan joints
Couplings
Powered by
CAD모델 선택
{norelem/systeme_u_komponenten_fuer_den_maschinenbau/gruppe_23000/kupplungen/23010-01.prj},{NB=23010-01-0250280808},{GR=25},{NM=7},{TM=0.00239},{TS=0.733},{WVR=0.10},{WVA=1.00},{DZ=8000},{D1=8},{D2=8},{D1D2MIN=6},{D1D2MAX=12},{D4=25},{L=28.0},{L1=8.0},{L2=4.00},{SW=2.5},{AM=1.5},{GEW=0.0272},{EAN=4059495927824},{NDM=3.000},{XA=10.0},{XB=3.0},{XC=5.5},{XD=6.0},{XE=9.75},{XF=2.0},{XG=0.7},{XH=1.500},{XI=3.400},{XJ=3.000},{XK=5.500},{TYP=2.000},{BEST=23010-01-0250280808},{MATERIAL=Aluminium},{WV=1},{C=M3},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84836040},{FILTER=NORELEM,KIPP,KIPP_USA,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
GR
size
ⁿ/ₐ
NM
nominal torque
[Nm]
TM
moment of inertia
[gm²]
TS
Torsion resistance Nm/arcmin
[10-3 Nm/rad]
WVR
max. Wellenversatz radial
[mm]
WVA
max. Wellenversatz axial
[mm]
WV
max. Winkelversatz
[°]
DZ
revolution per minute max.
[U/min]
D1
diameter
[mm]
D2
diameter
[mm]
D1D2MIN
D1/D2 min.
[mm]
D1D2MAX
D1/D2 max.
[mm]
D4
diameter
[mm]
L
total length
[mm]
L1
distance
[mm]
L2
distance
[mm]
C
(DIN 912-12.9)
ⁿ/ₐ
SW
width across flats
[mm]
AM
tightening torque of screws
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
23010-01-0160230303
23010-01-0160230303
Aluminium
16
3
0.00028
0.076
0.15
0.50
2
10000
3
3
3
6
16
23.0
7.0
3.50
M2.5
2.0
1.0
0.0100
Yes
84836040
4059495927572
31.12.2099
98% Warenverfügbarkeit. N...
23010-01-0160230505
23010-01-0160230505
Aluminium
16
3
0.00028
0.076
0.15
0.50
2
10000
5
5
3
6
16
23.0
7.0
3.50
M2.5
2.0
1.0
0.0088
Yes
84836040
4059495927589
31.12.2099
98% Warenverfügbarkeit. N...
23010-01-0160230506
23010-01-0160230506
Aluminium
16
3
0.00028
0.076
0.15
0.50
2
10000
5
6
3
6
16
23.0
7.0
3.50
M2.5
2.0
1.0
0.0090
Yes
84836040
4059495927596
31.12.2099
98% Warenverfügbarkeit. N...
23010-01-0160230606
23010-01-0160230606
Aluminium
16
3
0.00028
0.076
0.15
0.50
2
10000
6
6
3
6
16
23.0
7.0
3.50
M2.5
2.0
1.0
0.0088
Yes
84836040
4059495927602
31.12.2099
98% Warenverfügbarkeit. N...
23010-01-0180160303
23010-01-0180160303
Aluminium
18
3
0.00045
0.103
0.15
0.50
2
10000
3
3
3
6
18
16.6
5.0
2.50
M2.5
2.0
1.0
0.0100
Yes
84836040
4059495927619
31.12.2099
98% Warenverfügbarkeit. N...
23010-01-0180160505
23010-01-0180160505
Aluminium
18
3
0.00045
0.103
0.15
0.50
2
10000
5
5
3
6
18
16.6
5.0
2.50
M2.5
2.0
1.0
0.0099
Yes
84836040
4059495927626
31.12.2099
98% Warenverfügbarkeit. N...
23010-01-0180160506
23010-01-0180160506
Aluminium
18
3
0.00045
0.103
0.15
0.50
2
10000
5
6
3
6
18
16.6
5.0
2.50
M2.5
2.0
1.0
0.0097
Yes
84836040
4059495927633
31.12.2099
98% Warenverfügbarkeit. N...
23010-01-0180160606
23010-01-0180160606
Aluminium
18
3
0.00045
0.103
0.15
0.50
2
10000
6
6
3
6
18
16.6
5.0
2.50
M2.5
2.0
1.0
0.0093
Yes
84836040
4059495927640
31.12.2099
98% Warenverfügbarkeit. N...
23010-01-0200280303
23010-01-0200280303
Aluminium
20
5
0.00095
0.407
0.10
1.00
1
9500
3
3
3
8
20
28.0
8.0
4.00
M3
2.5
1.5
0.0200
Yes
84836040
4059495927657
31.12.2099
98% Warenverfügbarkeit. N...
23010-01-0200280505
23010-01-0200280505
Aluminium
20
5
0.00095
0.407
0.10
1.00
1
9500
5
5
3
8
20
28.0
8.0
4.00
M3
2.5
1.5
0.0175
Yes
84836040
4059495927664
31.12.2099
98% Warenverfügbarkeit. N...
23010-01-0200280506
23010-01-0200280506
Aluminium
20
5
0.00095
0.407
0.10
1.00
1
9500
5
6
3
8
20
28.0
8.0
4.00
M3
2.5
1.5
0.0200
Yes
84836040
4059495927671
31.12.2099
98% Warenverfügbarkeit. N...
23010-01-0200280508
23010-01-0200280508
Aluminium
20
5
0.00095
0.407
0.10
1.00
1
9500
5
8
3
8
20
28.0
8.0
4.00
M3
2.5
1.5
0.0185
Yes
84836040
4059495927688
31.12.2099
98% Warenverfügbarkeit. N...
23010-01-0200280606
23010-01-0200280606
Aluminium
20
5
0.00095
0.407
0.10
1.00
1
9500
6
6
3
8
20
28.0
8.0
4.00
M3
2.5
1.5
0.0179
Yes
84836040
4059495927695
31.12.2099
98% Warenverfügbarkeit. N...
23010-01-0200280608
23010-01-0200280608
Aluminium
20
5
0.00095
0.407
0.10
1.00
1
9500
6
8
3
8
20
28.0
8.0
4.00
M3
2.5
1.5
0.0175
Yes
84836040
4059495927701
31.12.2099
98% Warenverfügbarkeit. N...
23010-01-0200280808
23010-01-0200280808
Aluminium
20
5
0.00095
0.407
0.10
1.00
1
9500
8
8
3
8
20
28.0
8.0
4.00
M3
2.5
1.5
0.0180
Yes
84836040
4059495927718
31.12.2099
98% Warenverfügbarkeit. N...
23010-01-0220200303
23010-01-0220200303
Aluminium
22
3
0.00115
0.690
0.15
1.00
1
9500
3
3
3
10
22
20.0
5.5
2.75
M2.5
2.0
1.0
0.0180
Yes
84836040
4059495927725
31.12.2099
98% Warenverfügbarkeit. N...
23010-01-0220200505
23010-01-0220200505
Aluminium
22
3
0.00115
0.690
0.15
1.00
1
9500
5
5
3
10
22
20.0
5.5
2.75
M2.5
2.0
1.0
0.0142
Yes
84836040
4059495927732
31.12.2099
98% Warenverfügbarkeit. N...
23010-01-0220200506
23010-01-0220200506
Aluminium
22
3
0.00115
0.690
0.15
1.00
1
9500
5
6
3
10
22
20.0
5.5
2.75
M2.5
2.0
1.0
0.0153
Yes
84836040
4059495927749
31.12.2099
98% Warenverfügbarkeit. N...
23010-01-0220200508
23010-01-0220200508
Aluminium
22
3
0.00115
0.690
0.15
1.00
1
9500
5
8
3
10
22
20.0
5.5
2.75
M2.5
2.0
1.0
0.0161
Yes
84836040
4059495927756
31.12.2099
98% Warenverfügbarkeit. N...
23010-01-0220200606
23010-01-0220200606
Aluminium
22
3
0.00115
0.690
0.15
1.00
1
9500
6
6
3
10
22
20.0
5.5
2.75
M2.5
2.0
1.0
0.0143
Yes
84836040
4059495927763
31.12.2099
98% Warenverfügbarkeit. N...
23010-01-0220200608
23010-01-0220200608
Aluminium
22
3
0.00115
0.690
0.15
1.00
1
9500
6
8
3
10
22
20.0
5.5
2.75
M2.5
2.0
1.0
0.0162
Yes
84836040
4059495927770
31.12.2099
98% Warenverfügbarkeit. N...
23010-01-0220200808
23010-01-0220200808
Aluminium
22
3
0.00115
0.690
0.15
1.00
1
9500
8
8
3
10
22
20.0
5.5
2.75
M2.5
2.0
1.0
0.0157
Yes
84836040
4059495927787
31.12.2099
98% Warenverfügbarkeit. N...
23010-01-0250280606
23010-01-0250280606
Aluminium
25
7
0.00239
0.733
0.10
1.00
1
8000
6
6
6
12
25
28.0
8.0
4.00
M3
2.5
1.5
0.0277
Yes
84836040
4059495927794
31.12.2099
98% Warenverfügbarkeit. N...
23010-01-0250280608
23010-01-0250280608
Aluminium
25
7
0.00239
0.733
0.10
1.00
1
8000
6
8
6
12
25
28.0
8.0
4.00
M3
2.5
1.5
0.0278
Yes
84836040
4059495927800
31.12.2099
98% Warenverfügbarkeit. N...
23010-01-0250280610
23010-01-0250280610
Aluminium
25
7
0.00239
0.733
0.10
1.00
1
8000
6
10
6
12
25
28.0
8.0
4.00
M3
2.5
1.5
0.0260
Yes
84836040
4059495927817
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성