您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
VPMC LB-J - Push-in fitting type
(株)日本匹士克
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
柔软波纹系列
VPMC
Powered by
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/soft_bellows_type/vpmc/vpmc_lb_j_asmtab.prj},{NB=VPMC10-4LBN-1/8J},{PROJECT=Push-in fitting type},{TYPE=VPMC},{PTC=LB},{PD=10},{ST=4},{PJC=1/8J},{PCC=M4},{PMS=N},{HA=VPMC-M4-4-1/8J},{PS=VP10LB_-M4},{L1=34.700},{L2=17.600},{L=52.300},{PPATH=../vpa/parts/soft_bellow_asmtpl.prj},{OPECV=},{OPFH=},{OPF=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Holder Type
ⁿ/ₐ
PTC
Pad type code
ⁿ/ₐ
PD
Pad dia.
[mm]
ST
Stroke
ⁿ/ₐ
PJC
Port size and joint code
ⁿ/ₐ
PCC
Pad connection code
ⁿ/ₐ
VPMC6-4LBN-180J
VPMC6-4LBN-180J
VPMC
LB
6
4
180J
M4
VPMC8-4LBN-180J
VPMC8-4LBN-180J
VPMC
LB
8
4
180J
M4
VPMC10-4LBN-180J
VPMC10-4LBN-180J
VPMC
LB
10
4
180J
M4
VPMC15-4LBN-180J
VPMC15-4LBN-180J
VPMC
LB
15
4
180J
M4
VPMC6-4LBN-2J
VPMC6-4LBN-2J
VPMC
LB
6
4
2J
M4
VPMC8-4LBN-2J
VPMC8-4LBN-2J
VPMC
LB
8
4
2J
M4
VPMC10-4LBN-2J
VPMC10-4LBN-2J
VPMC
LB
10
4
2J
M4
VPMC15-4LBN-2J
VPMC15-4LBN-2J
VPMC
LB
15
4
2J
M4
VPMC6-4LBN-3J
VPMC6-4LBN-3J
VPMC
LB
6
4
3J
M4
VPMC8-4LBN-3J
VPMC8-4LBN-3J
VPMC
LB
8
4
3J
M4
VPMC10-4LBN-3J
VPMC10-4LBN-3J
VPMC
LB
10
4
3J
M4
VPMC15-4LBN-3J
VPMC15-4LBN-3J
VPMC
LB
15
4
3J
M4
VPMC6-4LBN-1/8J
VPMC6-4LBN-1/8J
VPMC
LB
6
4
1/8J
M4
VPMC8-4LBN-1/8J
VPMC8-4LBN-1/8J
VPMC
LB
8
4
1/8J
M4
VPMC10-4LBN-1/8J
VPMC10-4LBN-1/8J
VPMC
LB
10
4
1/8J
M4
VPMC15-4LBN-1/8J
VPMC15-4LBN-1/8J
VPMC
LB
15
4
1/8J
M4
VPMC6-4LBN-4J
VPMC6-4LBN-4J
VPMC
LB
6
4
4J
M4
VPMC8-4LBN-4J
VPMC8-4LBN-4J
VPMC
LB
8
4
4J
M4
VPMC10-4LBN-4J
VPMC10-4LBN-4J
VPMC
LB
10
4
4J
M4
VPMC15-4LBN-4J
VPMC15-4LBN-4J
VPMC
LB
15
4
4J
M4
VPMC6-4LBN-5/32J
VPMC6-4LBN-5/32J
VPMC
LB
6
4
5/32J
M4
VPMC8-4LBN-5/32J
VPMC8-4LBN-5/32J
VPMC
LB
8
4
5/32J
M4
VPMC10-4LBN-5/32J
VPMC10-4LBN-5/32J
VPMC
LB
10
4
5/32J
M4
VPMC15-4LBN-5/32J
VPMC15-4LBN-5/32J
VPMC
LB
15
4
5/32J
M4
VPMC20-4LBN-180J
VPMC20-4LBN-180J
VPMC
LB
20
4
180J
M6
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
VPMD_LB-J - Push-in fitting type
(株)日本匹士克
07.10.2020
ZPT - 垂直真空口接管吸盘/带缓冲
SMC Corporation
01.07.2024
VPMC_L-J - Push-in fitting type
(株)日本匹士克
07.10.2020
VPMD_LB-M - Metric thread type
(株)日本匹士克
07.10.2020
VPMC_LB-B - Barb fitting type
(株)日本匹士克
07.10.2020
VPMD_LB-B - Barb fitting type
(株)日本匹士克
07.10.2020
ZP3P_T_B - Vacuum Pad/Vertical Vacuum Inlet With Buffer
SMC
28.09.2023
吸盘VSP-*K*(防滑)
CKD
07.06.2024
VVH-09-T - ELESA-Cup-shaped vacuum cups
Elesa
15.03.2024
VVH-08-T - ELESA-Mini Cup-shaped vacuum cups
Elesa
15.03.2024
VPC_LB-J - Push-in fitting type
(株)日本匹士克
07.10.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表