VPMB R/A/RM-B - Push-in fitting type
(株)日本匹士克
New models: Vacuum Pad Series
Pad and Holder Joint Ass'y
标准系列
VPMB
Powered by
CAD模型選擇
{pisco_jp/vacuum_pad_series_r2/vacuum_pad_pad_and_holder_joint_assy/standard_type/vpmb/vpmb_rarm_b_asmtab.prj},{NB=VPMB25RN-3B},{PROJECT=Barb fitting type},{TYPE=VPMB},{PTC=R},{PD=25.0},{ST=},{PJC=3B},{PCC=M6},{PMS=N},{HA=VPMB-M6-3B},{PS=VP25R_-M6},{L1=19.600},{L2=12.600},{L=32.200},{PPATH=../vpa/parts/standard_asmtpl.prj},{OPECV=},{OPFH=},{OPF=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Holder Type
ⁿ/ₐ
PTC
Pad type code
ⁿ/ₐ
PD
Pad dia.
[mm]
PJC
Port size and joint code
ⁿ/ₐ
PCC
Pad connection code
ⁿ/ₐ
VPMB0.7RMN-3B
VPMB0.7RMN-3B
VPMB
RM
0.7
3B
T4
VPMB1RMN-3B
VPMB1RMN-3B
VPMB
RM
1.0
3B
T4
VPMB1.5RMN-3B
VPMB1.5RMN-3B
VPMB
RM
1.5
3B
T4
VPMB2RMN-3B
VPMB2RMN-3B
VPMB
RM
2.0
3B
T4
VPMB3RMN-3B
VPMB3RMN-3B
VPMB
RM
3.0
3B
T4
VPMB4RMN-3B
VPMB4RMN-3B
VPMB
RM
4.0
3B
T4
VPMB0.7RMN-4B
VPMB0.7RMN-4B
VPMB
RM
0.7
4B
T4
VPMB1RMN-4B
VPMB1RMN-4B
VPMB
RM
1.0
4B
T4
VPMB1.5RMN-4B
VPMB1.5RMN-4B
VPMB
RM
1.5
4B
T4
VPMB2RMN-4B
VPMB2RMN-4B
VPMB
RM
2.0
4B
T4
VPMB3RMN-4B
VPMB3RMN-4B
VPMB
RM
3.0
4B
T4
VPMB4RMN-4B
VPMB4RMN-4B
VPMB
RM
4.0
4B
T4
VPMB0.7RMN-6B
VPMB0.7RMN-6B
VPMB
RM
0.7
6B
T4
VPMB1RMN-6B
VPMB1RMN-6B
VPMB
RM
1.0
6B
T4
VPMB1.5RMN-6B
VPMB1.5RMN-6B
VPMB
RM
1.5
6B
T4
VPMB2RMN-6B
VPMB2RMN-6B
VPMB
RM
2.0
6B
T4
VPMB3RMN-6B
VPMB3RMN-6B
VPMB
RM
3.0
6B
T4
VPMB4RMN-6B
VPMB4RMN-6B
VPMB
RM
4.0
6B
T4
VPMB6RN-3B
VPMB6RN-3B
VPMB
R
6.0
3B
T8
VPMB8RN-3B
VPMB8RN-3B
VPMB
R
8.0
3B
T8
VPMB6RN-4B
VPMB6RN-4B
VPMB
R
6.0
4B
T8
VPMB8RN-4B
VPMB8RN-4B
VPMB
R
8.0
4B
T8
VPMB6RN-6B
VPMB6RN-6B
VPMB
R
6.0
6B
T8
VPMB8RN-6B
VPMB8RN-6B
VPMB
R
8.0
6B
T8
VPMB10RN-3B
VPMB10RN-3B
VPMB
R
10.0
3B
M4
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表