您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Rhein-Nadel-Automation
Created: 24.03.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rhein-Nadel-Automation
SLL 175 - Linear feeder
Rhein-Nadel-Automation
Linear Feeders
Linear feeder series
Powered by
CAD模型選擇
{rna/linearfoerderer/baureihe/sll_175.prj},{NB=Linearförderer SLL175-175 S CE 110V/60Hz},{NAME=sll_175_175_s},{INAME=sll_175_175_s},{TYP=SLL175-175 S},{CNSORDERNO=31098533},{SPEZ=CE 110V/60Hz},{A=175 (3 x 50 / M4)},{B=168},{C=125},{C1=4},{C2=67},{C3=M4/4 tief},{F=82},{G=36},{G1=20},{H=63},{L=211},{M=1,2 kg},{N=1,3 kg},{O=325},{P=70 mA},{Q=IP 54},{R=100 Hz},{S=1800}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
TYP
Type
ⁿ/ₐ
CNSORDERNO
Article No.
ⁿ/ₐ
SPEZ
specification
ⁿ/ₐ
A
vibrator top lenght
ⁿ/ₐ
B
lenght of counter mass
[mm]
C
mount dimension
[mm]
C1
[mm]
C2
[mm]
C3
ⁿ/ₐ
F
Total
[mm]
G
oscillator wide
[mm]
G1
alternative fixing position
[mm]
H
Total height
[mm]
L
Total length
[mm]
M
Weight of linear feeder drive
ⁿ/ₐ
N
max. load of the linear track (including components)
ⁿ/ₐ
O
max. track length
[mm]
P
current consumtion
ⁿ/ₐ
Q
Type of protection
ⁿ/ₐ
R
vibrating frequency
ⁿ/ₐ
S
Connection cable length
[mm]
31098540
SLL175-175 B
31098540
CE 200V/50Hz
175 (3 x 50 / M4)
168
125
4
67
M4/4 tief
82
62
48
63
211
1,2 kg
1,3 kg
325
70 mA
IP 54
100 Hz
1800
31098530
SLL175-175 S
31098530
CE 200V/50Hz
175 (3 x 50 / M4)
168
125
4
67
M4/4 tief
82
36
20
63
211
1,2 kg
1,3 kg
325
70 mA
IP 54
100 Hz
1800
31098541
SLL175-175 B
31098541
CE 200V/60Hz
175 (3 x 50 / M4)
168
125
4
67
M4/4 tief
82
62
48
63
211
1,2 kg
1,3 kg
325
70 mA
IP 54
100 Hz
1800
31098531
SLL175-175 S
31098531
CE 200V/60Hz
175 (3 x 50 / M4)
168
125
4
67
M4/4 tief
82
36
20
63
211
1,2 kg
1,3 kg
325
70 mA
IP 54
100 Hz
1800
31098545
SLL175-175 B
31098545
CE 220V/50Hz
175 (3 x 50 / M4)
168
125
4
67
M4/4 tief
82
62
48
63
211
1,2 kg
1,3 kg
325
70 mA
IP 54
100 Hz
1800
31098535
SLL175-175 S
31098535
CE 220V/50Hz
175 (3 x 50 / M4)
168
125
4
67
M4/4 tief
82
36
20
63
211
1,2 kg
1,3 kg
325
70 mA
IP 54
100 Hz
1800
31098543
SLL175-175 B
31098543
CE 110V/60Hz
175 (3 x 50 / M4)
168
125
4
67
M4/4 tief
82
62
48
63
211
1,2 kg
1,3 kg
325
70 mA
IP 54
100 Hz
1800
31098533
SLL175-175 S
31098533
CE 110V/60Hz
175 (3 x 50 / M4)
168
125
4
67
M4/4 tief
82
36
20
63
211
1,2 kg
1,3 kg
325
70 mA
IP 54
100 Hz
1800
31098560
SLL175-250 B
31098560
CE 200V/50Hz
250 (3 x 75 / M4 )
218
175
4
67
M4/4 tief
82
62
48
63
286
1,4 kg
1,5 kg
400
70 mA
IP 54
100 Hz
1800
31098550
SLL175-250 S
31098550
CE 200V/50Hz
250 (3 x 75 / M4 )
218
175
4
67
M4/4 tief
82
36
20
63
286
1,4 kg
1,5 kg
400
70 mA
IP 54
100 Hz
1800
31098561
SLL175-250 B
31098561
CE 200V/60Hz
250 (3 x 75 / M4 )
218
175
4
67
M4/4 tief
82
62
48
63
286
1,4 kg
1,5 kg
400
70 mA
IP 54
100 Hz
1800
31098551
SLL175-250 S
31098551
CE 200V/60Hz
250 (3 x 75 / M4 )
218
175
4
67
M4/4 tief
82
36
20
63
286
1,4 kg
1,5 kg
400
70 mA
IP 54
100 Hz
1800
31098565
SLL175-250 B
31098565
CE 220V/50Hz
250 (3 x 75 / M4 )
218
175
4
67
M4/4 tief
82
62
48
63
286
1,4 kg
1,5 kg
400
70 mA
IP 54
100 Hz
1800
31098555
SLL175-250 S
31098555
CE 220V/50Hz
250 (3 x 75 / M4 )
218
175
4
67
M4/4 tief
82
36
20
63
286
1,4 kg
1,5 kg
400
70 mA
IP 54
100 Hz
1800
31098563
SLL175-250 B
31098563
CE 110V/60Hz
250 (3 x 75 / M4 )
218
175
4
67
M4/4 tief
82
62
48
63
286
1,4 kg
1,5 kg
400
70 mA
IP 54
100 Hz
1800
31098553
SLL175-250 S
31098553
CE 110V/60Hz
250 (3 x 75 / M4 )
218
175
4
67
M4/4 tief
82
36
20
63
286
1,4 kg
1,5 kg
400
70 mA
IP 54
100 Hz
1800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SLL 400 - Linear feeder
Rhein-Nadel-Automation
04.04.2017
250 - Vibratory Bowl Feeder
Rhein-Nadel-Automation
06.06.2017
KLF 5-25 - Linear feeder
Afag
07.11.2022
ULJ1 - subbase
Rhein-Nadel-Automation
04.04.2017
SLK - Linear feeder
Rhein-Nadel-Automation
27.04.2017
SLL 800 - Linear feeder
Rhein-Nadel-Automation
04.04.2017
BVL - Vibrating Hoppers
Rhein-Nadel-Automation
06.06.2017
200 - Vibratory Bowl Feeder
Rhein-Nadel-Automation
06.06.2017
SLL 400 CSA - Linear feeder
Rhein-Nadel-Automation
04.04.2017
400 - Vibratory Bowl Feeder
Rhein-Nadel-Automation
14.03.2019
SLL 804 - Linear feeder
Rhein-Nadel-Automation
04.04.2017
Compact control unit - Steuergeräte
Rhein-Nadel-Automation
03.04.2019
SLL 400 UTL3-1 - Linear feeder
Rhein-Nadel-Automation
14.03.2019
Frequency control unit - Control Units
Rhein-Nadel-Automation
03.04.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表