您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: Rodoflex
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rodoflex
ATMB - Flexible Couplings torsionally stiff power transmission
Rodoflex
Powered by
CAD模型選擇
{rodoflex/atmb.prj},{NB=ATMB66-10-15L86},{IDNR=ATMB66},{D1=10.000},{H1=11.400},{G1=3.000},{GN1=2.459},{D2=15.000},{H2=17.300},{G2=5.000},{GN2=4.134},{D=58.000},{B=66.000},{L=86.000},{M=20.000},{C=45.000},{H=15.000},{A=7.500},{COPPIA=60},{PAR=0.15},{DIST=0.3},{ANG=1,0°},{RIG=42},{INE=0.31},{PESO=0.66}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Part Number
ⁿ/ₐ
D1
Internal diameter
[mm]
D2
Internal diameter
[mm]
D
External diameter
[mm]
B
Size
[mm]
L
Lenght
[mm]
M
Connection
[mm]
C
External diameter
[mm]
H
Connection
[mm]
A
Centre distance
[mm]
COPPIA
Nominal torque
[Nm]
PAR
Parallel misalignment
[mm]
DIST
Axial displacement
[mm]
ANG
Angular misalignment
[°]
RIG
Torsional stiffness
[Nm/rad]
INE
Moment of inertia
[gcm2]
PESO
Weight
[Kg]
ATMB56-10-10L65
ATMB56
10.000
10.000
51.500
56.000
65.000
16.500
36.000
12.000
6.000
20
0.15
0.3
1,0°
28
0.12
0.365
ATMB56-10-11L65
ATMB56
10.000
11.000
51.500
56.000
65.000
16.500
36.000
12.000
6.000
20
0.15
0.3
1,0°
28
0.12
0.365
ATMB56-10-12L65
ATMB56
10.000
12.000
51.500
56.000
65.000
16.500
36.000
12.000
6.000
20
0.15
0.3
1,0°
28
0.12
0.365
ATMB56-10-14L65
ATMB56
10.000
14.000
51.500
56.000
65.000
16.500
36.000
12.000
6.000
20
0.15
0.3
1,0°
28
0.12
0.365
ATMB56-10-15L65
ATMB56
10.000
15.000
51.500
56.000
65.000
16.500
36.000
12.000
6.000
20
0.15
0.3
1,0°
28
0.12
0.365
ATMB56-10-16L65
ATMB56
10.000
16.000
51.500
56.000
65.000
16.500
36.000
12.000
6.000
20
0.15
0.3
1,0°
28
0.12
0.365
ATMB56-10-18L65
ATMB56
10.000
18.000
51.500
56.000
65.000
16.500
36.000
12.000
6.000
20
0.15
0.3
1,0°
28
0.12
0.365
ATMB56-10-19L65
ATMB56
10.000
19.000
51.500
56.000
65.000
16.500
36.000
12.000
6.000
20
0.15
0.3
1,0°
28
0.12
0.365
ATMB56-10-20L65
ATMB56
10.000
20.000
51.500
56.000
65.000
16.500
36.000
12.000
6.000
20
0.15
0.3
1,0°
28
0.12
0.365
ATMB56-11-11L65
ATMB56
11.000
11.000
51.500
56.000
65.000
16.500
36.000
12.000
6.000
20
0.15
0.3
1,0°
28
0.12
0.365
ATMB56-11-12L65
ATMB56
11.000
12.000
51.500
56.000
65.000
16.500
36.000
12.000
6.000
20
0.15
0.3
1,0°
28
0.12
0.365
ATMB56-11-14L65
ATMB56
11.000
14.000
51.500
56.000
65.000
16.500
36.000
12.000
6.000
20
0.15
0.3
1,0°
28
0.12
0.365
ATMB56-11-15L65
ATMB56
11.000
15.000
51.500
56.000
65.000
16.500
36.000
12.000
6.000
20
0.15
0.3
1,0°
28
0.12
0.365
ATMB56-11-16L65
ATMB56
11.000
16.000
51.500
56.000
65.000
16.500
36.000
12.000
6.000
20
0.15
0.3
1,0°
28
0.12
0.365
ATMB56-11-18L65
ATMB56
11.000
18.000
51.500
56.000
65.000
16.500
36.000
12.000
6.000
20
0.15
0.3
1,0°
28
0.12
0.365
ATMB56-11-19L65
ATMB56
11.000
19.000
51.500
56.000
65.000
16.500
36.000
12.000
6.000
20
0.15
0.3
1,0°
28
0.12
0.365
ATMB56-11-20L65
ATMB56
11.000
20.000
51.500
56.000
65.000
16.500
36.000
12.000
6.000
20
0.15
0.3
1,0°
28
0.12
0.365
ATMB56-12-12L65
ATMB56
12.000
12.000
51.500
56.000
65.000
16.500
36.000
12.000
6.000
20
0.15
0.3
1,0°
28
0.12
0.365
ATMB56-12-14L65
ATMB56
12.000
14.000
51.500
56.000
65.000
16.500
36.000
12.000
6.000
20
0.15
0.3
1,0°
28
0.12
0.365
ATMB56-12-15L65
ATMB56
12.000
15.000
51.500
56.000
65.000
16.500
36.000
12.000
6.000
20
0.15
0.3
1,0°
28
0.12
0.365
ATMB56-12-16L65
ATMB56
12.000
16.000
51.500
56.000
65.000
16.500
36.000
12.000
6.000
20
0.15
0.3
1,0°
28
0.12
0.365
ATMB56-12-18L65
ATMB56
12.000
18.000
51.500
56.000
65.000
16.500
36.000
12.000
6.000
20
0.15
0.3
1,0°
28
0.12
0.365
ATMB56-12-19L65
ATMB56
12.000
19.000
51.500
56.000
65.000
16.500
36.000
12.000
6.000
20
0.15
0.3
1,0°
28
0.12
0.365
ATMB56-12-20L65
ATMB56
12.000
20.000
51.500
56.000
65.000
16.500
36.000
12.000
6.000
20
0.15
0.3
1,0°
28
0.12
0.365
ATMB56-14-14L65
ATMB56
14.000
14.000
51.500
56.000
65.000
16.500
36.000
12.000
6.000
20
0.15
0.3
1,0°
28
0.12
0.365
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ATMN - Flexible Couplings torsionally stiff power transmission
Rodoflex
30.11.2011
ANSK - Precision locknuts radial tightening narrow series 2 tightening poin...
Rodogrip
30.11.2011
Polyamid-adapter for circural tube
Rollenbau
27.09.2017
Expander for square tube Core-Ø mm
Rollenbau
27.09.2017
Expander for square tube Core-Ø mm
Rollenbau
27.09.2017
PNSA - Locknuts, axial tightening, axial set screws
Rodogrip
30.11.2011
RDUL - Screw spacer
Rodoset
30.11.2011
RDUS - Self-aligning screw spacer
Rodoset
30.11.2011
ANSI - Precision locknuts radial tightening narrow series 3 tightening poin...
Rodogrip
30.11.2011
ANS - Precision locknuts radial tightening narrow series 3 tightening point...
Rodogrip
30.11.2011
Reference 79720 - Self cutting insert - Brass
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
xy-RDUS - Screw spacer
Rodoset
30.11.2011
Reference 78300R - RAPID® stud for metal hand mounted clip - Zinc plated 48...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
RDWS - Self-aligning element
Rodoset
30.11.2011
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表