您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
12B-2 (19,05 x 11,68 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Sati
Sprockets and plate wheels
Sprockets
Duplex sprockets with hardened teeth
Powered by
CAD模型選擇
{sati/pignoni_e_corone/pignoni/c_pignoni_temprati_doppi/sp12b_2_hrc.prj},{NB=PD11T21},{CODE=PD11T21},{P=19.05},{W=11.68},{DR=12.07},{R=19.0},{C=2.0},{L=10.8},{H2=30.3},{Z=21},{DE=136.0},{DP=127.82},{DD=100},{D=20},{H=50}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
P
Pitch
[mm]
W
Internal width
[mm]
DR
Roller
[mm]
R
Tooth radius
[mm]
C
Radius width
[mm]
L
[mm]
H2
Tooth width
[mm]
Z
ⁿ/ₐ
DE
[mm]
DP
[mm]
DD
[mm]
D
[mm]
H
[mm]
PD11T08
PD11T08
19.05
11.68
12.07
19.0
2.0
10.8
30.3
8
57.6
49.78
31
12
45
PD11T09
PD11T09
19.05
11.68
12.07
19.0
2.0
10.8
30.3
9
62.0
55.70
37
12
45
PD11T10
PD11T10
19.05
11.68
12.07
19.0
2.0
10.8
30.3
10
69.0
61.64
42
12
45
PD11T11
PD11T11
19.05
11.68
12.07
19.0
2.0
10.8
30.3
11
75.0
67.61
47
16
50
PD11T12
PD11T12
19.05
11.68
12.07
19.0
2.0
10.8
30.3
12
81.5
73.60
53
16
50
PD11T13
PD11T13
19.05
11.68
12.07
19.0
2.0
10.8
30.3
13
87.5
79.59
59
16
50
PD11T14
PD11T14
19.05
11.68
12.07
19.0
2.0
10.8
30.3
14
93.6
85.61
65
16
50
PD11T15
PD11T15
19.05
11.68
12.07
19.0
2.0
10.8
30.3
15
99.8
91.63
71
16
50
PD11T16
PD11T16
19.05
11.68
12.07
19.0
2.0
10.8
30.3
16
105.5
97.65
77
20
50
PD11T17
PD11T17
19.05
11.68
12.07
19.0
2.0
10.8
30.3
17
111.5
103.67
83
20
50
PD11T18
PD11T18
19.05
11.68
12.07
19.0
2.0
10.8
30.3
18
118.0
109.71
89
20
50
PD11T19
PD11T19
19.05
11.68
12.07
19.0
2.0
10.8
30.3
19
124.2
115.75
95
20
50
PD11T20
PD11T20
19.05
11.68
12.07
19.0
2.0
10.8
30.3
20
129.7
121.78
100
20
50
PD11T21
PD11T21
19.05
11.68
12.07
19.0
2.0
10.8
30.3
21
136.0
127.82
100
20
50
PD11T22
PD11T22
19.05
11.68
12.07
19.0
2.0
10.8
30.3
22
141.8
133.86
100
20
50
PD11T23
PD11T23
19.05
11.68
12.07
19.0
2.0
10.8
30.3
23
149.0
139.90
100
20
50
PD11T24
PD11T24
19.05
11.68
12.07
19.0
2.0
10.8
30.3
24
153.9
145.94
100
20
50
PD11T25
PD11T25
19.05
11.68
12.07
19.0
2.0
10.8
30.3
25
160.0
152.00
120
20
50
PD11T26
PD11T26
19.05
11.68
12.07
19.0
2.0
10.8
30.3
26
165.9
158.04
120
20
50
PD11T27
PD11T27
19.05
11.68
12.07
19.0
2.0
10.8
30.3
27
172.3
164.09
120
20
50
PD11T28
PD11T28
19.05
11.68
12.07
19.0
2.0
10.8
30.3
28
178.0
170.13
120
20
50
PD11T30
PD11T30
19.05
11.68
12.07
19.0
2.0
10.8
30.3
30
190.5
182.25
120
20
50
PD11T32
PD11T32
19.05
11.68
12.07
19.0
2.0
10.8
30.3
32
203.3
194.35
130
20
50
PD11T34
PD11T34
19.05
11.68
12.07
19.0
2.0
10.8
30.3
34
214.6
206.46
130
20
50
PD11T35
PD11T35
19.05
11.68
12.07
19.0
2.0
10.8
30.3
35
221.0
212.52
130
20
50
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
16B-2 (25,4 x 17,02 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Sati
11.11.2022
16B-1 (25,4 x 17,02 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Sati
11.11.2022
12B-2 (19,05 x 11,68 mm) - Sprockets for duplex, chain to: DIN 8187 - ISO/R...
Sati
11.11.2022
12B-2 (19,05 x 11,68 mm) - Plate wheels for duplex chain (DIN 8187 - ISO/R ...
Sati
11.11.2022
20B-1 (31,75 x 19,56 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Sati
11.11.2022
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
12B-1 (19,05 x 11,68 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Sati
11.11.2022
Sprockets ASA 60 duplex 19,05 x 12,7 mm (12 A-2)
Haberkorn
19.07.2021
Torsional flexible couplings SG-M with solid hub
Sati
11.11.2022
22400 - Spur gears in steel, module 4 toothing milled, straight teeth, enga...
norelem
26.06.2024
Duplex sprockets 12B-2 - Sprockets for roller chains - DIN 8187 - ISO 606
BEA Ingranaggi
06.07.2020
06B-1 (9,525 x 5,72 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Sati
11.11.2022
10B-2 (15,875 x 9,65 mm) - Sprockets with hardened teeth (45 ÷ 55 HRC)
Sati
11.11.2022
16B-2 (25,4 x 17,02 mm) - Plate wheels for duplex chain (DIN 8187 - ISO/R 6...
Sati
11.11.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表