您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
italiano
русский
English
QA認證資訊
目錄: Schiedel
Created: 1.03.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schiedel
Collar - PPL06
Schiedel
Stainless steel system
PrimaPlus Ø80-Ø300
Powered by
CAD模型選擇
{schiedel/edelstahlsysteme/primaplus/collar_asmtab.prj},{NB=Storm_Collar 180/50/-/-/BA/ACCESS(a)(400)(106140)},{MAT=106140},{EAN=4037494178461},{DC=AT,BE,BA,CZ,DK,FI,DE,IT,HR,NO,RU,SE,RS,SK,SI,GB,PL,HU},{SYS=PPL06},{SAP=Storm_Collar 180/50/-/-/BA/ACCESS},{LODDEST=a},{LODLEVEL=400},{INT=125},{EXT=180},{D1=180},{D2=320},{A=50},{B=265},{ML=316},{SL=BA},{WG=0.51},{SHORT=180/50/-/-/BA/ACCESS},{AUTODIM=1.20},{PPATH=collar_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
MAT
Material
ⁿ/ₐ
EAN
EAN/UPC-Code
ⁿ/ₐ
SYS
System
ⁿ/ₐ
SAP
Shorttext
ⁿ/ₐ
D1
ØD1
[mm]
D2
ØD2
[mm]
A
[mm]
ML
Material/Liner
ⁿ/ₐ
SL
Surface liner
ⁿ/ₐ
WG
Weight
[kg]
Storm_Collar 80/50/-/-/BA...
106132
4037494178416
PPL06
Storm_Collar 80/50/-/-/BA...
80
220
50
316
BA
0.30
Storm_Collar 150/50/-/-/B...
106138
4037494178454
PPL06
Storm_Collar 150/50/-/-/B...
150
290
50
316
BA
0.35
Storm_Collar 100/50/-/-/B...
106133
4037494178423
PPL06
Storm_Collar 100/50/-/-/B...
100
240
50
316
BA
0.43
Storm_Collar 180/50/-/-/B...
106140
4037494178461
PPL06
Storm_Collar 180/50/-/-/B...
180
320
50
316
BA
0.51
Storm_Collar 130/50/-/-/B...
106136
4037494178447
PPL06
Storm_Collar 130/50/-/-/B...
130
270
50
316
BA
0.62
Storm_Collar 200/50/-/-/B...
106141
4037494178478
PPL06
Storm_Collar 200/50/-/-/B...
200
340
50
316
BA
0.69
Storm_Collar 230/50/-/-/B...
106142
4037494178485
PPL06
Storm_Collar 230/50/-/-/B...
230
370
50
316
BA
0.73
Storm_Collar 250/50/-/-/B...
106143
4037494178492
PPL06
Storm_Collar 250/50/-/-/B...
250
390
50
316
BA
0.88
Storm_Collar 300/50/-/-/B...
106144
4037494178508
PPL06
Storm_Collar 300/50/-/-/B...
300
440
50
316
BA
1.17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表