您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 934 (ISO 4032) - FN 4741 - Aluminium, blank - Hexagon nuts
SFS Group Schweiz AG
12 Buntmetall/Kunststoff
verbindungselemente_a
DIN 934
Aluminium
Powered by
CAD模型選擇
{sfs_unimarket/buntmetall_kunststoff/verbindungselemente_a/din_934/al/din_934_al_fn4741.prj},{NB=SFS FN 4741 123532 Sechskantmutter DIN 934 Aluminium blank M5},{ARTNR=123532},{WERKSTOFF=Aluminium },{GUETE=},{OBERFLAECHE=blank},{VERPACKUNG=100},{SFSNR=4741},{NENN=M5},{D=5.000},{D1=4.134},{P=0.800},{D2=7.200},{E=8.870},{M=4.000},{S=8.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Artikelnummer
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
NENN
Identification
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D1
Core thread diameter
[mm]
P
Pitch of bolt
[mm]
D2
Diameter
[mm]
E
Width across corners
[mm]
M
Overall hight
[mm]
S
Width accross flats
[mm]
SFS FN 4741 123531 Sechsk...
123531
Aluminium
blank
100
4741
M4
4.000
3.242
0.700
6.300
7.740
3.200
7.000
SFS FN 4741 123532 Sechsk...
123532
Aluminium
blank
100
4741
M5
5.000
4.134
0.800
7.200
8.870
4.000
8.000
SFS FN 4741 139931 Sechsk...
139931
Aluminium
blank
100
4741
M6
6.000
4.917
1.000
9.000
11.050
5.000
10.000
SFS FN 4741 147540 Sechsk...
147540
Aluminium
blank
100
4741
M8
8.000
6.647
1.250
11.700
14.380
6.500
13.000
SFS FN 4741 123533 Sechsk...
123533
Aluminium
blank
100
4741
M10
10.000
8.376
1.500
15.300
18.900
8.000
17.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表