您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DIN 464 - FN 8267 - verzinkt blau - Knurled thumb screws, high type
SFS Group Schweiz AG
4 Grobschrauben Stahl
spezial_stiftschrauben
DIN 464
Steel
Powered by
CAD模型選擇
{sfs_unimarket/grobschrauben_stahl/spezial_stiftschrauben/din_464/st/din_464_a2k_fn8267.prj},{NB=SFS FN 8267 142895 Raendelschraube DIN 464 Automatenstahl verzinkt blau M5x16},{ARTNR=142895},{WERKSTOFF=Automatenstahl },{GUETE=},{OBERFLAECHE=verzinkt blau},{VERPACKUNG=50},{SFSNR=8267},{D=5.0},{D3=4.019},{P=0.800},{L=16.0},{FORM=1.000},{B=0.000},{G1=1.700},{G2=2.800},{DK=20.000},{DS=10.000},{C=0.400},{H=11.500},{K=4.000},{N=0.000},{R=1.000},{T=0.000},{RA=0.400},{SZ=},{TYP=1.000},{V=1.000},{EOL=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Order number
ⁿ/ₐ
WERKSTOFF
Material
ⁿ/ₐ
GUETE
Quality
ⁿ/ₐ
OBERFLAECHE
Surface
ⁿ/ₐ
VERPACKUNG
Packaging
ⁿ/ₐ
SFSNR
SFS - Nr.
ⁿ/ₐ
D
Nominal thread diameter
[mm]
D3
Nominal core diameter
[mm]
P
Pitch of bolt
[mm]
L
Nominal length
[mm]
B
Thread lenght
[mm]
G1
Undercut
[mm]
G2
Undercut
[mm]
DK
Head diameter
[mm]
DS
Diameter of the unthreaded shank
[mm]
H
Head height
[mm]
K
Head height
[mm]
N
Width of slot
[mm]
R
Transition radius under head
[mm]
T
Depth of the driving feature
[mm]
RA
Radius/head of thread
[mm]
SZ
Slot yes/no
ⁿ/ₐ
SFS FN 8267 114880 Raende...
114880
Automatenstahl
verzinkt blau
50
8267
3.0
2.387
0.500
8.0
0.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
SFS FN 8267 145014 Raende...
145014
Automatenstahl
verzinkt blau
50
8267
3.0
2.387
0.500
10.0
0.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
SFS FN 8267 145015 Raende...
145015
Automatenstahl
verzinkt blau
50
8267
3.0
2.387
0.500
12.0
0.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
SFS FN 8267 114881 Raende...
114881
Automatenstahl
verzinkt blau
50
8267
3.0
2.387
0.500
16.0
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
SFS FN 8267 146747 Raende...
146747
Automatenstahl
verzinkt blau
50
8267
3.0
2.387
0.500
20.0
9.000
1.100
1.750
12.000
6.000
7.500
2.500
0.000
0.500
0.000
0.200
SFS FN 8267 288804 Raende...
288804
Automatenstahl
verzinkt blau
50
8267
4.0
3.141
0.700
8.0
0.000
1.500
2.450
16.000
8.000
9.500
3.500
0.000
0.500
0.000
0.400
SFS FN 8267 151923 Raende...
151923
Automatenstahl
verzinkt blau
50
8267
4.0
3.141
0.700
8.0
0.000
1.500
2.450
16.000
8.000
9.500
3.500
0.000
0.500
0.000
0.400
SFS FN 8267 114884 Raende...
114884
Automatenstahl
verzinkt blau
50
8267
4.0
3.141
0.700
10.0
0.000
1.500
2.450
16.000
8.000
9.500
3.500
0.000
0.500
0.000
0.400
SFS FN 8267 145017 Raende...
145017
Automatenstahl
verzinkt blau
50
8267
4.0
3.141
0.700
12.0
0.000
1.500
2.450
16.000
8.000
9.500
3.500
0.000
0.500
0.000
0.400
SFS FN 8267 145016 Raende...
145016
Automatenstahl
verzinkt blau
50
8267
4.0
3.141
0.700
12.0
0.000
1.500
2.450
16.000
8.000
9.500
3.500
0.000
0.500
0.000
0.400
SFS FN 8267 145020 Raende...
145020
Automatenstahl
verzinkt blau
50
8267
4.0
3.141
0.700
16.0
0.000
1.500
2.450
16.000
8.000
9.500
3.500
0.000
0.500
0.000
0.400
SFS FN 8267 145019 Raende...
145019
Automatenstahl
verzinkt blau
50
8267
4.0
3.141
0.700
16.0
0.000
1.500
2.450
16.000
8.000
9.500
3.500
0.000
0.500
0.000
0.400
SFS FN 8267 145022 Raende...
145022
Automatenstahl
verzinkt blau
50
8267
4.0
3.141
0.700
20.0
12.000
1.500
2.450
16.000
8.000
9.500
3.500
0.000
0.500
0.000
0.400
SFS FN 8267 145021 Raende...
145021
Automatenstahl
verzinkt blau
50
8267
4.0
3.141
0.700
20.0
12.000
1.500
2.450
16.000
8.000
9.500
3.500
0.000
0.500
0.000
0.400
SFS FN 8267 151925 Raende...
151925
Automatenstahl
verzinkt blau
50
8267
4.0
3.141
0.700
25.0
12.000
1.500
2.450
16.000
8.000
9.500
3.500
0.000
0.500
0.000
0.400
SFS FN 8267 114886 Raende...
114886
Automatenstahl
verzinkt blau
50
8267
5.0
4.019
0.800
10.0
0.000
1.700
2.800
20.000
10.000
11.500
4.000
0.000
1.000
0.000
0.400
SFS FN 8267 114885 Raende...
114885
Automatenstahl
verzinkt blau
50
8267
5.0
4.019
0.800
10.0
0.000
1.700
2.800
20.000
10.000
11.500
4.000
0.000
1.000
0.000
0.400
SFS FN 8267 114887 Raende...
114887
Automatenstahl
verzinkt blau
50
8267
5.0
4.019
0.800
12.0
0.000
1.700
2.800
20.000
10.000
11.500
4.000
0.000
1.000
0.000
0.400
SFS FN 8267 142895 Raende...
142895
Automatenstahl
verzinkt blau
50
8267
5.0
4.019
0.800
16.0
0.000
1.700
2.800
20.000
10.000
11.500
4.000
0.000
1.000
0.000
0.400
SFS FN 8267 142894 Raende...
142894
Automatenstahl
verzinkt blau
50
8267
5.0
4.019
0.800
16.0
0.000
1.700
2.800
20.000
10.000
11.500
4.000
0.000
1.000
0.000
0.400
SFS FN 8267 145024 Raende...
145024
Automatenstahl
verzinkt blau
50
8267
5.0
4.019
0.800
20.0
15.000
1.700
2.800
20.000
10.000
11.500
4.000
0.000
1.000
0.000
0.400
SFS FN 8267 145023 Raende...
145023
Automatenstahl
verzinkt blau
50
8267
5.0
4.019
0.800
20.0
15.000
1.700
2.800
20.000
10.000
11.500
4.000
0.000
1.000
0.000
0.400
SFS FN 8267 151929 Raende...
151929
Automatenstahl
verzinkt blau
25
8267
5.0
4.019
0.800
25.0
15.000
1.700
2.800
20.000
10.000
11.500
4.000
0.000
1.000
0.000
0.400
SFS FN 8267 114889 Raende...
114889
Automatenstahl
verzinkt blau
25
8267
6.0
4.773
1.000
10.0
0.000
2.100
3.500
24.000
12.000
15.000
5.000
0.000
1.000
0.000
0.600
SFS FN 8267 138715 Raende...
138715
Automatenstahl
verzinkt blau
25
8267
6.0
4.773
1.000
12.0
0.000
2.100
3.500
24.000
12.000
15.000
5.000
0.000
1.000
0.000
0.600
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 934 (ISO 4032) - FN 150 - 8, verzinkt blau - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
DIN 653 - FN 8266 - verzinkt blau - Knurled thumb screws, thin type
SFS Group Schweiz AG
17.06.2024
DIN 934 (ISO 4032) - FN 151 - 8, blank - Hexagon nuts
SFS Group Schweiz AG
17.06.2024
DIN 913 (ISO 4026) - FN 135 - 45 H, verzinkt blau - Hexagon socket set scre...
SFS Group Schweiz AG
17.06.2024
DIN 464 - Knurled thumb screws, high type
Fabory
13.02.2023
ISO 7089 - Plain washers, normal series, product grade A
Fabory
13.02.2023
ISO 7089 BUMAX 109 - Plain Washer ISO 7089
BUMAX
28.04.2023
Modèle 16-055 - Vis moletée épaulée, inox
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
K1313 - Wing screw for Hygienic USIT® sealing and shim washer
KIPP
01.07.2024
06110 - Knurled nuts high steel and stainless steel DIN 466
norelem
30.05.2024
DIN464 - Stainless Steel-Knurled screws
Berger Tools
29.05.2023
Roll-in T-slot Nut 15.0 x 6.0 mm
FATH
28.06.2024
DIN464-H-RAENDELSCHR - Knurled Thumb Screws DIN 464, Steel black oxide fini...
MÄDLER
26.04.2024
slot stone PA -R- - Accessories
RK Rose+Krieger
25.01.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表