您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
polski
English
QA認證資訊
目錄: WAGO
Created: 01.02.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
2604-3302 to 2604-3312 - PCB terminal block with levers conductor entry perpendicular to PCB 2 solder pins/pole 7.5 mm (0.295 inch) pin spacing
WAGO
PG 04 - PCB terminal blocks and feedtrough terminal blocks
Series 2604
Powered by
CAD模型選擇
{wago/pg04/serie2604/2604-3302_0999-0962.prj},{NB=2604-3306},{BESTNR=2604-3306},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.2 - 4},{QUERSCHNITT2=24 - 12},{ABISOLIERLAENGE=9 - 11},{SPANNUNG=1000},{BEMESSSTOSSSPG=6},{VERSCHMUTZGRAD=2},{STROM=32},{RM=7.50},{P=6},{HOEHE=18.40},{BREITE=44.90},{TIEFE=16.70},{ANZAHLKLEMMSTEL=6},{ANZAHLPOTENTIAL=6},{FARBE=grau},{GEWICHT=12.090},{BEMERKUNGEN=L = (Polzahl - 1) x Rastermaß + 7.4 mm},{BOHRLOCHDURCHM=1.3 +/-0.1 mm},{RGB=0.56,0.57,0.57,0},{ECLASS71=27-44-04-01},{ECLASS81=27-44-04-01},{LINKDE=http://www.wago.com/de/p/2604-3306},{LINKEN=http://www.wago.com/global/p/2604-3306}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BESTNR
Item-No.
ⁿ/ₐ
QUERSCHNITT1
Cross section
[mm²]
QUERSCHNITT2
Cross section
[AWG]
ABISOLIERLAENGE
Strip length
[mm]
SPANNUNG
Measured voltage
[V]
BEMESSSTOSSSPG
Rated impulse voltage
[kV]
VERSCHMUTZGRAD
Pollution degree
ⁿ/ₐ
STROM
Current intensity
[A]
RM
Pin Spacing
[mm]
P
No. of poles
ⁿ/ₐ
HOEHE
Height
[mm]
BREITE
Width
[mm]
TIEFE
Depth
[mm]
ANZAHLKLEMMSTEL
Number of connection points
ⁿ/ₐ
ANZAHLPOTENTIAL
Number of potentials
ⁿ/ₐ
FARBE
Color
ⁿ/ₐ
GEWICHT
Weight
[g]
BEMERKUNGEN
Comment
ⁿ/ₐ
BOHRLOCHDURCHM
Dimensions
ⁿ/ₐ
ECLASS71
eCl@ss 7.1
ⁿ/ₐ
ECLASS81
eCl@ss 8.1
ⁿ/ₐ
2604-3302
2604-3302
0.2 - 4
24 - 12
9 - 11
1000
6
2
32
7.50
2
18.40
14.90
16.70
2
2
gray
4.010
L= (No. of poles - 1) x P...
1.3 +/-0.1 mm
27-44-04-01
27-44-04-01
2604-3303
2604-3303
0.2 - 4
24 - 12
9 - 11
1000
6
2
32
7.50
3
18.40
22.40
16.70
3
3
gray
6.030
L= (No. of poles - 1) x P...
1.3 +/-0.1 mm
27-44-04-01
27-44-04-01
2604-3304
2604-3304
0.2 - 4
24 - 12
9 - 11
1000
6
2
32
7.50
4
18.40
29.90
16.70
4
4
gray
8.050
L= (No. of poles - 1) x P...
1.3 +/-0.1 mm
27-44-04-01
27-44-04-01
2604-3305
2604-3305
0.2 - 4
24 - 12
9 - 11
1000
6
2
32
7.50
5
18.40
37.40
16.70
5
5
gray
10.070
L= (No. of poles - 1) x P...
1.3 +/-0.1 mm
27-44-04-01
27-44-04-01
2604-3306
2604-3306
0.2 - 4
24 - 12
9 - 11
1000
6
2
32
7.50
6
18.40
44.90
16.70
6
6
gray
12.090
L= (No. of poles - 1) x P...
1.3 +/-0.1 mm
27-44-04-01
27-44-04-01
2604-3307
2604-3307
0.2 - 4
24 - 12
9 - 11
1000
6
2
32
7.50
7
18.40
52.40
16.70
7
7
gray
14.110
L= (No. of poles - 1) x P...
1.3 +/-0.1 mm
27-44-04-01
27-44-04-01
2604-3308
2604-3308
0.2 - 4
24 - 12
9 - 11
1000
6
2
32
7.50
8
18.40
59.90
16.70
8
8
gray
16.129
L= (No. of poles - 1) x P...
1.3 +/-0.1 mm
27-44-04-01
27-44-04-01
2604-3309
2604-3309
0.2 - 4
24 - 12
9 - 11
1000
6
2
32
7.50
9
18.40
67.40
16.70
9
9
gray
18.150
L= (No. of poles - 1) x P...
1.3 +/-0.1 mm
27-44-04-01
27-44-04-01
2604-3310
2604-3310
0.2 - 4
24 - 12
9 - 11
1000
6
2
32
7.50
10
18.40
74.90
16.70
10
10
gray
20.170
L= (No. of poles - 1) x P...
1.3 +/-0.1 mm
27-44-04-01
27-44-04-01
2604-3311
2604-3311
0.2 - 4
24 - 12
9 - 11
1000
6
2
32
7.50
11
18.40
82.40
16.70
11
11
gray
22.190
L= (No. of poles - 1) x P...
1.3 +/-0.1 mm
27-44-04-01
27-44-04-01
2604-3312
2604-3312
0.2 - 4
24 - 12
9 - 11
1000
6
2
32
7.50
12
18.40
89.90
16.70
12
12
gray
24.210
L= (No. of poles - 1) x P...
1.3 +/-0.1 mm
27-44-04-01
27-44-04-01
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2604-3102 to 2604-3112 - PCB terminal block with levers conductor entry per...
WAGO
14.07.2023
2604-1302 to 2604-1312 - PCB terminal block with levers conductor entry par...
WAGO
13.02.2024
255-402 to 255-448 - PCB TERMINAL STRIP 2 SOLDER PINS / POLE PIN SPACING 5/...
WAGO
13.07.2023
2604-3502 to 3604-3512 - PCB terminal block with levers conductor entry per...
WAGO
14.07.2023
2606-3102/020-000 to 2606-3112/020-000 - PCB terminal block with levers con...
WAGO
14.07.2023
2606-3352 to 2606-3362 - PCB terminal block lever 6 mm² Pin spacing 12.5 mm
WAGO
14.07.2023
2624-3302 to 2624-3312 - PCB terminal block conductor entry perpendicular t...
WAGO
17.04.2024
2604-1102 to 2604-1112 - PCB terminal block with levers conductor entry par...
WAGO
17.04.2024
2601-1102 to 2601-1112 - PCB terminal block, lever, 1.5 mm², Pin spacing 3....
WAGO
13.02.2024
235-502/331-000 to 235-506/331-000 - 1-CONDUCTOR PCB TERMINAL STRIP 2 SOLDE...
WAGO
05.04.2024
2604-3101 - PCB terminal block with lever conductor entry perpendicular to ...
WAGO
06.10.2023
2706-102 to 2706-112 - Terminal strips with operating levers 2 solder pins/...
WAGO
07.09.2023
2091-1122 TO 2091-1132 - FEMALE PLUG PIN SPACING 3.5 MM / 0.138 IN
WAGO
06.10.2023
2604-1502 to 2604-1512 - PCB terminal block with levers conductor entry par...
WAGO
14.07.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表