目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
VSM - Stop ends, VSM, metric, DIN 89284
WISKA
Maritime cable glands and accessories, brass
Powered by
CAD模型選擇
{wiska/kabelver_din89280_zubehoer/vsm.prj},{NB=VSM 36 Ni Ni 10016776},{CNSORDERNO=10016776},{TYP=VSM 36 Ni},{FORM=A},{TOS=Ni},{D=M36x2.0},{DP=2.0},{NDM=36.000},{TL=17.0},{DA=-},{DAX=0.000},{L=12.0},{SW=41},{E1=47.3},{CNSMAT=Brass nickel-plated},{CNSQUANTITY=1},{INFO=HTML},{DI=29.0},{DF=33.2},{RI=1.25},{INFOLINKDEU=https://www.wiska.com/de/143/pde/10016776/vsm-36ni.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/10016776/vsm-36ni.html},{WEIGHT=0.114}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
D
Connection thread size
ⁿ/ₐ
TL
Total length
[mm]
DA
Outer diameter
[mm]
L
Screw-in thread length
[mm]
SW
Key width
[mm]
E1
Width across corners
ⁿ/ₐ
CNSMAT
material
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WEIGHT
Weight
[kg]
WISKA VSM 16 50084870
50084870
VSM 16
M16x1.5
11.5
-
8.0
22
25.4
Brass
1
0.020
WISKA VSM 18 50084875
50084875
VSM 18
M18x1.5
11.5
-
8.0
22
25.4
Brass
1
0.035
WISKA VSM 20 50084871
50084871
VSM 20
M20x1.5
11.5
-
8.0
24
27.7
Brass
1
0.022
WISKA VSM 24 50084876
50084876
VSM 24
M24x1.5
13.0
-
9.0
30
34.6
Brass
1
0.038
WISKA VSM 25 50084872
50084872
VSM 25
M25x1.5
13.0
-
9.0
30
34.6
Brass
1
0.035
WISKA VSM 30 50084877
50084877
VSM 30
M30x2.0
14.0
-
10.0
36
41.5
Brass
1
0.030
WISKA VSM 32 50084873
50084873
VSM 32
M32x1.5
14.0
-
10.0
36
41.5
Brass
1
0.056
WISKA VSM 36 50084874
50084874
VSM 36
M36x2.0
17.0
-
12.0
41
47.3
Brass
1
0.110
WISKA VSM 40 50084670
50084670
VSM 40
M40x1.5
22.0
46.0
12.0
22
25.4
Brass
1
0.090
WISKA VSM 45 50084671
50084671
VSM 45
M45x2.0
22.0
51.0
12.0
22
25.4
Brass
1
0.100
WISKA VSM 50 50084672
50084672
VSM 50
M50x1.5
22.0
56.0
12.0
27
32.2
Brass
1
0.130
WISKA VSM 56 50084673
50084673
VSM 56
M56x2.0
22.0
62.0
12.0
27
32.2
Brass
1
0.140
WISKA VSM 63 50084674
50084674
VSM 63
M63x1.5
22.0
69.0
12.0
27
32.2
Brass
1
0.170
WISKA VSM 72 50084675
50084675
VSM 72
M72x2.0
22.0
78.0
12.0
27
32.2
Brass
1
0.210
WISKA VSM 75 50084676
50084676
VSM 75
M75x1.5
22.0
81.0
12.0
27
32.2
Brass
1
0.226
WISKA VSM 80 50084677
50084677
VSM 80
M80x2.0
22.0
86.0
12.0
27
32.2
Brass
1
0.243
WISKA VSM 105 50084678
50084678
VSM 105
M105x2.0
22.0
111.0
12.0
27
32.2
Brass
1
0.370
WISKA VSM 16 Ni Ni 500167...
50016772
VSM 16 Ni
M16x1.5
11.5
-
8.0
22
25.4
Brass nickel-plated
1
0.018
WISKA VSM 18 Ni Ni 100129...
10012980
VSM 18 Ni
M18x1.5
11.5
-
8.0
22
25.4
Brass nickel-plated
1
WISKA VSM 20 Ni Ni 100166...
10016685
VSM 20 Ni
M20x1.5
11.5
-
8.0
24
27.7
Brass nickel-plated
1
0.022
WISKA VSM 24 Ni Ni 500167...
50016774
VSM 24 Ni
M24x1.5
13.0
-
9.0
30
34.6
Brass nickel-plated
1
0.039
WISKA VSM 25 Ni Ni 500166...
50016687
VSM 25 Ni
M25x1.5
13.0
-
9.0
30
34.6
Brass nickel-plated
1
WISKA VSM 30 Ni Ni 500167...
50016775
VSM 30 Ni
M30x2.0
14.0
-
10.0
36
41.5
Brass nickel-plated
1
0.056
WISKA VSM 32 Ni Ni 100166...
10016689
VSM 32 Ni
M32x1.5
14.0
-
10.0
36
41.5
Brass nickel-plated
1
0.059
WISKA VSM 36 Ni Ni 100167...
10016776
VSM 36 Ni
M36x2.0
17.0
-
12.0
41
47.3
Brass nickel-plated
1
0.114
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表