您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: WISKA
Created: 25.06.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
WISKA
CXTP Pack - Gland packs for wire-braided cables, CXTP Pack, premium, brass
WISKA
British Standard (BS) 6121-cable glands, brass
Powered by
CAD模型選擇
{wiska/kabelverschraubungen_bs/cxtp_pack.prj},{NB=CXTP 25 Pack 50101668},{CNSORDERNO=50101668},{TYP=CXTP 25 Pack},{D=M25x1.5},{DX=25},{TL=41.0},{D1=12.5 - 19.8},{L=15.0},{SW1=36},{E1=40.0},{CNSMAT=Brass},{SGE=IP66},{ETEMP=-20°C to 80°C},{CNSQUANTITY=2},{INFO=HTML},{DH1=4},{DH2=7},{DH3=8},{DH4=13},{DH5=2},{DH6=15},{DA1=1},{DD1=19.8},{DD2=40.0},{DD3=32},{DD4=36},{DD5=35},{DB1=2.3},{DR1=2},{DANG=30},{INFOLINKDEU=https://www.wiska.com/de/143/pde/50101668/cxtp-25-pack.html},{INFOLINKENG=https://www.wiska.com/en/30/pde/50101668/cxtp-25-pack.html}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
WISKA Order-No.
ⁿ/ₐ
TYP
WISKA Type
ⁿ/ₐ
D
Connection thread size
[mm]
TL
Total length
[mm]
D1
Cable diameter
[mm]
L
Screw-in thread length
[mm]
SW1
Key width
[mm]
E1
Width across corners
[mm]
CNSMAT
material
ⁿ/ₐ
SGE
Protection class to EN 60 529
ⁿ/ₐ
ETEMP
Temperature range
ⁿ/ₐ
CNSQUANTITY
Packing unit
[VPE]
WISKA CXTP 20S Pack 50101...
50101666
CXTP 20S Pack
M20x1.5
33.0
7.0 - 11.6
15.0
24
27.0
Brass
IP66
-20°C to 80°C
2
WISKA CXTP 20L Pack 50101...
50101667
CXTP 20L Pack
M20x1.5
35.0
10.5 - 13.6
15.0
27
30.5
Brass
IP66
-20°C to 80°C
2
WISKA CXTP 25 Pack 501016...
50101668
CXTP 25 Pack
M25x1.5
41.0
12.5 - 19.8
15.0
36
40.0
Brass
IP66
-20°C to 80°C
2
WISKA CXTP 32 Pack 501016...
50101669
CXTP 32 Pack
M32x1.5
41.0
18.5 - 26.3
15.0
41
45.5
Brass
IP66
-20°C to 80°C
2
WISKA CXTP 40 Pack 501016...
50101670
CXTP 40 Pack
M40x1.5
47.0
25.0 - 32.1
15.0
50
56.5
Brass
IP66
-20°C to 80°C
1
WISKA CXTP 50 Pack 501016...
50101671
CXTP 50 Pack
M50x1.5
47.0
36.5 - 44.0
15.0
60
67.5
Brass
IP66
-20°C to 80°C
1
WISKA CXTP 63 Pack 501016...
50101672
CXTP 63 Pack
M63x1.5
69.0
48.5 - 55.0
20.0
75
83.5
Brass
IP66
-20°C to 80°C
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表