BAE - Needle roller and cage assembly Standard type/Import type Single row
Yiheda 3D Electronic Gallery
yhd_fa
E7-Bearings / Joint bearing
Powered by
CAD모델 선택
{yiheda/yhd_fa/e7/bae.prj},{NB=BAEK12X16X13-J},{CODE=BAE...-J},{TYPE=Imported type, open type, no seal, no inner ring},{MAT1=GCr15},{MAT2=SUJ2},{XH=K12X16X13},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
MAT1
Bearing national standard material
ⁿ/ₐ
MAT2
Bearing material is equivalent
ⁿ/ₐ
XH
Bearing Type
ⁿ/ₐ
DD
d
[mm]
D
[mm]
B
[mm]
CR
Cr (basic load rating (dynamic))
[N]
COR
Cor (basic load rating (static))
[N]
CUR
Cur (fatigue limit load)
[N]
RPM1
rpm (limit speed)
ⁿ/ₐ
RPM2
rpm (reference speed)
ⁿ/ₐ
ZL
weight
[g]
BAEK8X11X8
BAE
Standard type, open type,...
GCr15
SUJ2
K8X11X8
8
11
8
3100
3000
375
32500
32000
1.0
BAEK8X12X10
BAE
Standard type, open type,...
GCr15
SUJ2
K8X12X10
8
12
10
5000
4700
560
31500
29000
2.0
BAEK9X12X10
BAE
Standard type, open type,...
GCr15
SUJ2
K9X12X10
9
12
10
4500
5000
680
31000
27500
1.5
BAEK9X12X13
BAE
Standard type, open type,...
GCr15
SUJ2
K9X12X13
9
12
13
5900
7100
970
31000
27000
2.1
BAEK10X13X13
BAE
Standard type, open type,...
GCr15
SUJ2
K10X13X13
10
13
13
6200
7800
1060
29500
24400
2.3
BAEK10X14X10
BAE
Standard type, open type,...
GCr15
SUJ2
K10X14X10
10
14
10
5800
6000
720
29000
23500
2.5
BAEK10X14X13
BAE
Standard type, open type,...
GCr15
SUJ2
K10X14X13
10
14
13
7500
8400
1020
29000
23000
4.6
BAEK12X15X10
BAE
Standard type, open type,...
GCr15
SUJ2
K12X15X10
12
15
10
4900
6100
830
27000
21500
2.9
BAEK12X15X13
BAE
Standard type, open type,...
GCr15
SUJ2
K12X15X13
12
15
13
6400
8500
1170
27000
21100
2.3
BAEK12X16X13
BAE
Standard type, open type,...
GCr15
SUJ2
K12X16X13
12
16
13
8000
9400
1150
26500
19900
5.5
BAEK16X20X10
BAE
Standard type, open type,...
GCr15
SUJ2
K16X20X10
16
20
10
7800
9900
1230
23600
15200
5.5
BAEK16X22X20
BAE
Standard type, open type,...
GCr15
SUJ2
K16X22X20
16
22
20
18300
22800
3050
22900
14000
17.0
BAEK16X24X20
BAE
Standard type, open type,...
GCr15
SUJ2
K16X24X20
16
24
20
21400
23500
2950
22400
13200
22.0
BAEK17X21X17
BAE
Standard type, open type,...
GCr15
SUJ2
K17X21X17
17
21
17
12200
17900
2350
22900
14400
9.5
BAEK18X24X12
BAE
Standard type, open type,...
GCr15
SUJ2
K18X24X12
18
24
12
12800
14900
2120
21800
12700
12.0
BAEK18X24X20
BAE
Standard type, open type,...
GCr15
SUJ2
K18X24X20
18
24
20
20200
27000
3550
21800
12400
18.0
BAEK20X24X10
BAE
Standard type, open type,...
GCr15
SUJ2
K20X24X10
20
24
10
8900
12600
1570
21300
12400
6.5
BAEK20X24X13
BAE
Standard type, open type,...
GCr15
SUJ2
K20X24X13
20
24
13
9800
14300
1860
21300
12800
9.0
BAEK20X24X17
BAE
Standard type, open type,...
GCr15
SUJ2
K20X24X17
20
24
17
12900
20400
2650
21300
12500
12.0
BAEK20X26X12
BAE
Standard type, open type,...
GCr15
SUJ2
K20X26X12
20
26
12
13400
16200
2310
20900
11700
11.0
BAEK20X26X17
BAE
Standard type, open type,...
GCr15
SUJ2
K20X26X17
20
26
17
19200
26000
3300
20900
11200
16.0
BAEK20X28X20
BAE
Standard type, open type,...
GCr15
SUJ2
K20X28X20
20
28
20
23900
28500
3600
20400
11100
27.0
BAEK22X29X16
BAE
Standard type, open type,...
GCr15
SUJ2
K22X29X16
22
29
16
20000
25500
3350
19200
10300
16.0
BAEK25X30X20
BAE
Standard type, open type,...
GCr15
SUJ2
K25X30X20
25
30
20
21700
36500
4850
17800
9500
18.0
BAEK3X6X7-J
BAE...-J
Imported type, open type,...
GCr15
SUJ2
K3X6X7
3
6
7
1430
970
109
47000
75000
0.4
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
이 사용자는 또한에 관심이있는 사용자를 보았습니다.
BAC63_148 - Miniature deep groove ball bearing - no dust cover
Yiheda 3D Electronic Gallery
20.06.2024
XUE21 - Sealing Ring:VA Type/ED Type
Yiheda 3D Electronic Gallery
20.06.2024
BAH - Drawn Cup Needle Roller Bearings Standard Type/Imported Type Open · N...
Yiheda 3D Electronic Gallery
20.06.2024
OFN02 - Oil free bushing, copper alloy, shoulder type and thin wall type
Yiheda 3D Electronic Gallery
20.06.2024
BAF673ZZ_638ZZ-J - Miniature deep groove ball bearing dust covers on both ...
Yiheda 3D Electronic Gallery
20.06.2024
VNF01_51 - St ¡¤ Ard Spur Gear, Module1.0, Pressure Angle 20¡ã
Yiheda 3D Electronic Gallery
20.06.2024
Metric
NSK Rolling Bearing
07.06.2024
BAD - Needle roller bearings with ribs Standard type/Imported type Open typ...
Yiheda 3D Electronic Gallery
20.06.2024
DIN 471 - Retaining rings for shafts
Fabory
13.02.2023
Inch
NSK Rolling Bearing
07.06.2024
KK86AC - KK single-axis actuator 86 series standard type with aluminum cove...
Yiheda 3D Electronic Gallery
20.06.2024
BAR6700_6210 - Deep Groove Ball Bearing-Without Dust Cover
Yiheda 3D Electronic Gallery
20.06.2024
TDA01_31 - Hexagon Socket Head Cap Screws With Stop ¡¤ Straight Rod
Yiheda 3D Electronic Gallery
20.06.2024
BDP - Mounted Bearing,Outer Spherical Ball Bearing With Narrow Vertical Sea...
Yiheda 3D Electronic Gallery
20.06.2024
자세히 보기
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성