VNZ01 06 - Magnetic gear, screw type, screw clamp type
Yiheda 3D Electronic Gallery
yhd_fa
F6-Gears / Rack
Powered by
CAD모델 선택
{yiheda/yhd_fa/f6/vnz01_06.prj},{NB=VNZ01-D45-P10-N15},{CODE=VNZ01},{TYPE=luodinggudingxing},{MAT1=AL6061},{MAT2=rvshaojieti},{SUR1=yangjiyanghua},{SUR2=dunie},{D=45},{P=10},{N=15},{NPOOL=15,20},{L=35.0},{B=25.0},{L1=5.00},{M=5.0},{NJ=12},{LINK=webxxx}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
CODE
Code
ⁿ/ₐ
TYPE
Types of
ⁿ/ₐ
MAT1
Bracket material
ⁿ/ₐ
MAT2
Magnetic ring material
ⁿ/ₐ
SUR1
Bracket surface treatment
ⁿ/ₐ
SUR2
Magnetic ring surface treatment
ⁿ/ₐ
D
[mm]
P
Number of poles P
ⁿ/ₐ
L
[mm]
B
[mm]
L1
[mm]
M
[mm]
NJ
Torque (kgf??¡§¡§cm)
ⁿ/ₐ
VNZ01-D21-P8-N8
VNZ01
Screw type
AL6061
Strontium sintered body
Anodizing
Nickel plating
21
8
21.0
15.0
2.50
4.0
1.2
VNZ01-D26-P8-N8
VNZ01
Screw type
AL6061
Strontium sintered body
Anodizing
Nickel plating
26
8
21.0
14.0
3.50
4.0
2
VNZ01-D30-P10-N10
VNZ01
Screw type
AL6061
Strontium sintered body
Anodizing
Nickel plating
30
10
25.0
18.0
3.50
5.0
2.8
VNZ01-D32-P10-N10
VNZ01
Screw type
AL6061
Strontium sintered body
Anodizing
Nickel plating
32
10
30.0
20.0
5.00
5.0
3.2
VNZ01-D35-P8-N12
VNZ01
Screw type
AL6061
Strontium sintered body
Anodizing
Nickel plating
35
8
32.0
21.5
5.25
5.0
3.6
VNZ01-D39-P8-N15
VNZ01
Screw type
AL6061
Strontium sintered body
Anodizing
Nickel plating
39
8
35.8
26.6
4.60
5.0
6.4
VNZ01-D39-P12-N15
VNZ01
Screw type
AL6061
Strontium sintered body
Anodizing
Nickel plating
39
12
35.8
26.6
4.60
5.0
5.8
VNZ01-D45-P10-N15
VNZ01
Screw type
AL6061
Strontium sintered body
Anodizing
Nickel plating
45
10
35.0
25.0
5.00
5.0
12
VNZ06-D21-P8-N8
VNZ06
Screw clamping type
AL6061
Strontium sintered body
Anodizing
Nickel plating
21
8
25.0
15.0
4.50
3.0
1.2
VNZ06-D26-P8-N8
VNZ06
Screw clamping type
AL6061
Strontium sintered body
Anodizing
Nickel plating
26
8
24.0
14.0
4.50
3.0
2
VNZ06-D30-P10-N10
VNZ06
Screw clamping type
AL6061
Strontium sintered body
Anodizing
Nickel plating
30
10
27.5
18.0
4.50
4.0
2.8
VNZ06-D32-P10-N10
VNZ06
Screw clamping type
AL6061
Strontium sintered body
Anodizing
Nickel plating
32
10
30.0
20.0
4.50
5.0
3.2
VNZ06-D35-P8-N12
VNZ06
Screw clamping type
AL6061
Strontium sintered body
Anodizing
Nickel plating
35
8
32.0
21.5
4.75
4.0
5.5
VNZ06-D39-P8-N15
VNZ06
Screw clamping type
AL6061
Strontium sintered body
Anodizing
Nickel plating
39
8
37.0
26.6
4.70
4.0
8
VNZ06-D39-P12-N15
VNZ06
Screw clamping type
AL6061
Strontium sintered body
Anodizing
Nickel plating
39
12
37.0
26.6
4.70
4.0
5.8
VNZ06-D45-P10-N15
VNZ06
Screw clamping type
AL6061
Strontium sintered body
Anodizing
Nickel plating
45
10
35.0
25.0
4.50
4.0
12
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성