您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
111089 - BRANCH TEE MALE JIC - FEMALE NPTF
FOR Fittings
37° Flared tube connectors JIC 37 ISO 8434-2
Powered by
CAD模型選擇
{for_fittings/1_jic_37_iso_8434-2/111089.prj},{NB=A111089-1217},{CODE=A111089-1217},{FILENAME=A111089-1217_00},{J=3/4-16 UNF-2A},{F=3/8-18 NPTF},{J1=3/4-16 UNF-2A},{B=36},{B1=36},{C=26}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CODE
Code
ⁿ/ₐ
J
Thread
ⁿ/ₐ
F
Thread
ⁿ/ₐ
J1
Thread
ⁿ/ₐ
B
[mm]
B1
[mm]
C
[mm]
A111089-0610
A111089-0610
7/16-20 UNF-2A
1/8-27 NPTF
7/16-20 UNF-2A
27
27
16.5
A111089-0613
A111089-0613
7/16-20 UNF-2A
1/4-18 NPTF
7/16-20 UNF-2A
31
31
22.5
A111089-0810
A111089-0810
1/2-20 UNF-2A
1/8-27 NPTF
1/2-20 UNF-2A
27
27
16.5
A111089-0813
A111089-0813
1/2-20 UNF-2A
1/4-18 NPTF
1/2-20 UNF-2A
31
31
22.5
A111089-1010
A111089-1010
9/16-18 UNF-2A
1/8-27 NPTF
9/16-18 UNF-2A
27
27
16.5
A111089-1013
A111089-1013
9/16-18 UNF-2A
1/4-18 NPTF
9/16-18 UNF-2A
31
31
22.5
A111089-1017
A111089-1017
9/16-18 UNF-2A
3/8-18 NPTF
9/16-18 UNF-2A
33
33
26
A111089-1213
A111089-1213
3/4-16 UNF-2A
1/4-18 NPTF
3/4-16 UNF-2A
32
32
22.5
A111089-1217
A111089-1217
3/4-16 UNF-2A
3/8-18 NPTF
3/4-16 UNF-2A
36
36
26
A111089-1221
A111089-1221
3/4-16 UNF-2A
1/2-14 NPTF
3/4-16 UNF-2A
39
39
31
A111089-1621
A111089-1621
7/8-14 UNF-2A
1/2-14 NPTF
7/8-14 UNF-2A
41,5
41.5
31
A111089-2021
A111089-2021
1"1/16-12 UN-2A
1/2-14 NPTF
1"1/16-12 UN-2A
42
42
31
A111089-2026
A111089-2026
1"1/16-12 UN-2A
3/4-14 NPTF
1"1/16-12 UN-2A
48
48
34.5
A111089-2226
A111089-2226
1"3/16-12 UN-2A
3/4-14 NPTF
1"3/16-12 UN-2A
47
47
36
A111089-2533
A111089-2533
1"5/16-12 UN-2A
1"-11 1/2 NPTF
1"5/16-12 UN-2A
55
55
41
A111089-3242
A111089-3242
1"5/8-12 UN-2A
1"1/4-11 1/2 NPTF
1"5/8-12 UN-2A
59
59
43
A111089-3848
A111089-3848
1"7/8-12 UN-2A
1"1/2-11 1/2 NPTF
1"7/8-12 UN-2A
73,5
73,5
52,5
SA111089-0617
SA111089-0617
7/16-20 UNF-2A
3/8-18 NPTF
7/16-20 UNF-2A
33
33
26
SA111089-1021
SA111089-1021
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
111056 - BRANCH TEE MALE JIC - MALE NPTF TAPER SAE 476 PORTS
FOR Fittings
06.06.2024
111090 - BRANCH TEE MALE JIC - FEMALE BSPP
FOR Fittings
06.06.2024
FS1800 - MFS-Flange Straight - Code 62
Brennan Industries
28.01.2021
2611-FG - MJ-MP-FP Tee
Brennan Industries
28.01.2021
1700 - MJ-FLANGE Straight Code 61
Brennan Industries
28.01.2021
2602-FG - MJ-MJ-FP Tee
Brennan Industries
28.01.2021
5601-FG - MP-MP-FP Tee (as Coded per SAE J846)
Brennan Industries
28.01.2021
J6MK4 Adapter - Swivel nut tee
Parker
29.02.2024
R6MK4 Adapter - Swivel nut run tee
Parker
29.02.2024
S6MK4 Adapter - Swivel nut branch tee
Parker
29.02.2024
DT - Male Branch Tee
SMC
28.09.2023
DS/S-C Profil - Fitting body with nut and cutting ring
Gates Tube Fittings
27.11.2023
DS-C Blank - Fitting body with nut and cutting ring
Gates Tube Fittings
27.11.2023
2601-FG - MJ-MJ-MP Tee
Brennan Industries
28.01.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表