您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
slovenčina
English
A-Flange - Flange fixing Units
Rollenbau
Wheels
Flange Fixing Units, 8-340 kg
Powered by
CAD模型選擇
{rollenbau/9_wheels/flange_fixing_units_8_340/a_flange.prj},{NB=A1008-13},{ORDERNO=A1008-13},{BALL=25},{NOH=3},{FH=steel zinc plated},{FB=zinc plated},{LCU=55},{LCD=25},{A=73.0},{B=14.2},{C=6.3},{D=37.2},{E=15.8},{F=3.5},{G=55.6},{H=5.1},{O=38.1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDERNO
Article-number
ⁿ/ₐ
BALL
Ball-Ø
[mm]
NOH
Number of holes
ⁿ/ₐ
FH
Finish housing
ⁿ/ₐ
FB
Finish balls
ⁿ/ₐ
LCU
Load capacity up
[kg]
LCD
Load capacity down
[kg]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
O
[mm]
A3016-13
A3016-13
15
2
steel zinc plated
zinc plated
12
6
41.3
10.2
4.0
22.2
8.3
3.2
30.0
3.5
23.0
A3016-14
A3016-14
15
2
steel zinc plated
nylon ball
8
4
41.3
10.2
4.0
22.2
8.3
3.2
30.0
3.5
23.0
A3016-15
A3016-15
15
2
stainless steel
stainless steel
12
6
41.3
10.2
4.0
22.2
8.3
3.2
30.0
3.5
23.0
A3016-16
A3016-16
15
2
steel zinc plated
stainless steel
12
6
41.3
10.2
4.0
22.2
8.3
3.2
30.0
3.5
23.0
A3006-13
A3006-13
19
3
steel zinc plated
zinc plated
25
10
61.0
10.0
3.2
29.1
12.0
3.2
44.5
5.1
29.5
A3006-14
A3006-14
19
3
steel zinc plated
nylon ball
20
10
61.0
10.0
3.2
29.1
12.0
3.2
44.5
5.1
29.5
A3006-15
A3006-15
19
3
stainless steel
stainless steel
25
10
61.0
10.0
3.2
29.1
12.0
3.2
44.5
5.1
29.5
A3006-16
A3006-16
19
3
steel zinc plated
stainless steel
25
10
61.0
10.0
3.2
29.1
12.0
3.2
44.5
5.1
29.5
A3025-13
A3025-13
25
2
steel zinc plated
zinc plated
55
25
56.0
14.6
7.3
34.7
14.6
4.0
45.5
4.5
35.0
A3025-14
A3025-14
25
2
steel zinc plated
nylon ball
25
10
56.0
14.6
7.3
34.7
14.6
4.0
45.5
4.5
35.0
A3025-15
A3025-15
25
2
stainless steel
stainless steel
55
25
56.0
14.6
7.3
34.7
14.6
4.0
45.5
4.5
35.0
A3025-16
A3025-16
25
2
steel zinc plated
stainless steel
55
25
56.0
14.6
7.3
34.7
14.6
4.0
45.5
4.5
35.0
A1008-13
A1008-13
25
3
steel zinc plated
zinc plated
55
25
73.0
14.2
6.3
37.2
15.8
3.5
55.6
5.1
38.1
A1008-14
A1008-14
25
3
steel zinc plated
nylon ball
25
10
73.0
14.2
6.3
37.2
15.8
3.5
55.6
5.1
38.1
A1008-15
A1008-15
25
3
stainless steel
stainless steel
55
25
73.0
14.2
6.3
37.2
15.8
3.5
55.6
5.1
38.1
A1008-16
A1008-16
25
3
steel zinc plated
stainless steel
55
25
73.0
14.2
6.3
37.2
15.8
3.5
55.6
5.1
38.1
A1022-13
A1022-13
32
3
steel zinc plated
zinc plated
125
55
73.7
16.2
8.0
45.5
19.9
4.2
58.7
5.1
46.0
A1022-14
A1022-14
32
3
steel zinc plated
nylon ball
25
10
73.7
16.2
8.0
45.5
19.9
4.2
58.7
5.1
46.0
A1022-15
A1022-15
32
3
stainless steel
stainless steel
125
55
73.7
16.2
8.0
45.5
19.9
4.2
58.7
5.1
46.0
A1022-16
A1022-16
32
3
steel zinc plated
stainless steel
125
55
73.7
16.2
8.0
45.5
19.9
4.2
58.7
5.1
46.0
A2011-13
A2011-13
40
3
steel zinc plated
zinc plated
140
60
89.0
21.4
8.7
55.6
24.6
6.0
70.0
7.0
56.0
A2011-15
A2011-15
40
3
stainless steel
stainless steel
140
60
89.0
21.4
8.7
55.6
24.6
6.0
70.0
7.0
56.0
A2011-16
A2011-16
40
3
steel zinc plated
stainless steel
140
60
89.0
21.4
8.7
55.6
24.6
6.0
70.0
7.0
56.0
A4001-13
A4001-13
50
3
steel zinc plated
zinc plated
340
100
120.7
28.3
14.3
75.3
30.2
6.3
92.0
8.0
76.0
A4001-15
A4001-15
50
3
stainless steel
stainless steel
250
100
120.7
28.3
14.3
75.3
30.2
6.3
92.0
8.0
76.0
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
A HI-TECH - Double seal
Rollenbau
27.09.2017
KSL/KSH
THK CO.,LTD.
23.05.2024
Plate Ball Bearings
Rollenbau
27.09.2017
A8 - Heavy Duty Units
Rollenbau
27.09.2017
SPG - Glass Handling Castors
Rollenbau
02.12.2021
69F/69R-BA - Swivel castor with total lock
Rollenbau
12.01.2024
A7 - Heavy Duty Units
Rollenbau
27.09.2017
2SL-P/Z/WUDPK/CI - Swivel castor
Rollenbau
12.01.2024
Model 98111 - LINDAPTER® FLANGE CLAMP TYPE FL PLAIN HOLE - MALLEABLE IRON -...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Model 98112 - LINDAPTER® FLANGE CLAMP TYPE FL TAPPED HOLE - MALLEABLE IRON ...
EMILE MAURIN - Fixation Bâtiment et Infrastructure
12.06.2024
Modèle 98112 - Fixation LINDAPTER® suspente FL taraudé - Fonte Zn
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
29.07.2020
Flange Nut NT FLA - Flange Nut NT FLA
Sikla
27.06.2024
GB/T9119-2000 PN25 RF - Slip-on-welding plate steel pipe flanges with flat ...
Chinese Manufacturers
21.05.2014
GB/T9119-2000 PN10 FF - Slip-on-welding plate steel pipe flanges with flat ...
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表