您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
202288 - CONNECTOR MALE BSP - MALE BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
British standard pipe (BSP) connectors 60° seat ISO 8434-6
Powered by
CAD模型選擇
{for_fittings/2_bspp_30_iso_8434_6/202288.prj},{NB=A202288-2321},{CODE=A202288-2321},{FILENAME=A202288-2321_00},{F=G5/8-14 A GAS},{F1=G1/2-14 A GAS},{A=41},{B=16},{D=14},{CH=27}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
F1
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
CH
Hexagonal key
[mm]
A202288-1010
A202288-1010
G1/8-28 A GAS
G1/8-28 A GAS
22
8
8
14
A202288-1013
A202288-1013
G1/8-28 A GAS
G1/4-19 A GAS
28
8
12
19
A202288-1313
A202288-1313
G1/4-19 A GAS
G1/4-19 A GAS
31
11
12
19
A202288-1317
A202288-1317
G1/4-19 A GAS
G3/8-19 A GAS
31
11
12
22
A202288-1713
A202288-1713
G3/8-19 A GAS
G1/4-19 A GAS
33
12
12
19
A202288-1717
A202288-1717
G3/8-19 A GAS
G3/8-19 A GAS
34
12
12
22
A202288-1721
A202288-1721
G3/8-19 A GAS
G1/2-14 A GAS
38
12
14
27
A202288-2117
A202288-2117
G1/2-14 A GAS
G3/8-19 A GAS
35
14
12
24
A202288-2121
A202288-2121
G1/2-14 A GAS
G1/2-14 A GAS
40
14
14
27
A202288-2126
A202288-2126
G1/2-14 A GAS
G3/4-14 A GAS
44
14
16
32
A202288-2133
A202288-2133
G1/2-14 A GAS
G1"-11 A GAS
49
14
14
41
A202288-2148
A202288-2148
G1/2-14 A GAS
G1"1/2-11 A GAS
56
14
22
55
A202288-2321
A202288-2321
G5/8-14 A GAS
G1/2-14 A GAS
41
16
14
27
A202288-2326
A202288-2326
G5/8-14 A GAS
G3/4-14 A GAS
46
16
16
32
A202288-2621
A202288-2621
G3/4-14 A GAS
G1/2-14 A GAS
44
16
14
27
A202288-2142
A202288-2142
G1/2-14 A GAS
G1"1/4-11 A GAS
53
14
20
50
A202288-2626
A202288-2626
G3/4-14 A GAS
G3/4-14 A GAS
46
16
16
32
A202288-2633
A202288-2633
G3/4-14 A GAS
G1"-11 A GAS
52
16
18
41
A202288-3326
A202288-3326
G1"-11 A GAS
G3/4-14 A GAS
49
19
16
36
A202288-3333
A202288-3333
G1"-11 A GAS
G1"-11 A GAS
55
19
18
41
A202288-3342
A202288-3342
G1"-11 A GAS
G1"1/4-11 A GAS
60
19
20
50
A202288-3348
A202288-3348
G1"-11 A GAS
G1"1/2-11 A GAS
61
19
22
55
A202288-4242
A202288-4242
G1"1/4-11 A GAS
G1"1/4-11 A GAS
61
20
20
50
A202288-4842
A202288-4842
G1"1/2-11 A GAS
G1"1/4-11 A GAS
62
22
20
50
A202288-4848
A202288-4848
G1"1/2-11 A GAS
G1"1/2-11 A GAS
63
22
22
55
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
202002 - UNION BSP -BSP
FOR Fittings
06.06.2024
301229 - BSPP INT. HEX PLUG WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
10.06.2024
202211 - UNION MALE BSP - SWIVEL NUT BSP
FOR Fittings
06.06.2024
202299 - CONNECTOR MALE BSP - MALE METRIC WITH ELASTOMER SEAL ISO 9974 PORT...
FOR Fittings
10.06.2024
PFL EO - Gear pump flange straight
Parker
29.02.2024
207128 - 90° ELBOW UNION MALE BSP -SWIVEL NUT BSP
FOR Fittings
06.06.2024
SFFS - Hexagon Socket Flange Head Screw Plug
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
202222 - CONNECTOR SWIVEL NUT BSP - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
10.06.2024
202321 - CONNECTOR MALE BSP - MALE JIS WITH O.R. JIS 2351 PORTS
FOR Fittings
06.06.2024
202123 - CONNECTOR MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING ISO 11...
FOR Fittings
10.06.2024
207030 - 90° (ADJ) ELBOW MALE BSP - MALE BSPP WITH O.R. AND RETAINING RING ...
FOR Fittings
10.06.2024
DKR 90 (ISO 12151-6 (ISO 8434-6)) - BSP Females 60° Cone
VOSS
13.03.2024
502146 - CONNECTOR MALE ORFS - MALE BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
10.06.2024
102034 - CONNECTOR MALE JIC - BSPP WITH ELASTOMER SEAL ISO 1179 PORTS
FOR Fittings
10.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表