AAVAM,AAVSAM,AAVPM,AAVSPM - liang duan tai jie wai luo wen xing /tai jie xing /tai jie dai ban shou cao xing
SRD-FA
SRD-FA
a
Powered by
CAD모델 선택
{srdfaa/fagczih/a/dxz60-2.prj},{NB=AAVSAM30-25-F5-B0-P19-M8-T5-S0-Q19-N8-SC0},{CODE=AAVSAM},{TYPE=liang duan tai jie wai luo wen xing},{TYPE1=dai ban shou cao xing},{DGC=g6},{MAT=SUS440C.},{HRD=gao ping cui hou},{SUR=-},{D=30},{L=25},{F=5},{T=5},{B=0},{S=0},{P=19.0},{Q=19.0},{M=8},{N=8},{SC=0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
CODE
code
ⁿ/ₐ
TYPE
type
ⁿ/ₐ
TYPE1
type
ⁿ/ₐ
DGC
D tolerance
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRD
hardness
ⁿ/ₐ
SUR
surface treatment
ⁿ/ₐ
D
[mm]
GD6
Tolerance level
ⁿ/ₐ
W
[mm]
L1
ℓ1
[mm]
C
[mm]
AAVAM4-25-F5-B0-P3.5-M3-T...
AAVAM
liang duan tai jie wai lu...
biao zhun xing
g6
SUJ2.
gao ping cui hou
-
4
-0.004/-0.012
0
0
0.2
AAVAM5-25-F5-B0-P4-M3-T5-...
AAVAM
liang duan tai jie wai lu...
biao zhun xing
g6
SUJ2.
gao ping cui hou
-
5
-0.004/-0.012
0
0
0.2
AAVAM6-25-F5-B0-P4.5-M3-T...
AAVAM
liang duan tai jie wai lu...
biao zhun xing
g6
SUJ2.
gao ping cui hou
-
6
-0.004/-0.012
5
8
0.5
AAVAM8-25-F5-B0-P5.5-M3-T...
AAVAM
liang duan tai jie wai lu...
biao zhun xing
g6
SUJ2.
gao ping cui hou
-
8
-0.005/-0.014
7
8
0.5
AAVAM10-25-F5-B0-P7-M4-T5...
AAVAM
liang duan tai jie wai lu...
biao zhun xing
g6
SUJ2.
gao ping cui hou
-
10
-0.005/-0.014
8
8
0.5
AAVAM12-25-F5-B0-P8.5-M5-...
AAVAM
liang duan tai jie wai lu...
biao zhun xing
g6
SUJ2.
gao ping cui hou
-
12
-0.006/-0.017
10
10
0.5
AAVAM13-25-F5-B0-P9-M5-T5...
AAVAM
liang duan tai jie wai lu...
biao zhun xing
g6
SUJ2.
gao ping cui hou
-
13
-0.006/-0.017
11
10
0.5
AAVAM15-25-F5-B0-P10-M5-T...
AAVAM
liang duan tai jie wai lu...
biao zhun xing
g6
SUJ2.
gao ping cui hou
-
15
-0.006/-0.017
13
10
0.5
AAVAM16-25-F5-B0-P10.5-M5...
AAVAM
liang duan tai jie wai lu...
biao zhun xing
g6
SUJ2.
gao ping cui hou
-
16
-0.006/-0.017
14
10
0.5
AAVAM18-25-F5-B0-P11.5-M5...
AAVAM
liang duan tai jie wai lu...
biao zhun xing
g6
SUJ2.
gao ping cui hou
-
18
-0.006/-0.017
16
10
0.5
AAVAM20-25-F5-B0-P13-M6-T...
AAVAM
liang duan tai jie wai lu...
biao zhun xing
g6
SUJ2.
gao ping cui hou
-
20
-0.007/-0.020
17
10
1.0
AAVAM25-25-F5-B0-P16.5-M8...
AAVAM
liang duan tai jie wai lu...
biao zhun xing
g6
SUJ2.
gao ping cui hou
-
25
-0.007/-0.020
22
10
1.0
AAVAM30-25-F5-B0-P19-M8-T...
AAVAM
liang duan tai jie wai lu...
biao zhun xing
g6
SUJ2.
gao ping cui hou
-
30
-0.007/-0.020
27
15
1.0
AAVSAM6-25-F5-B0-P4.5-M3-...
AAVSAM
liang duan tai jie wai lu...
dai ban shou cao xing
g6
SUS440C.
gao ping cui hou
-
6
-0.004/-0.012
5
8
0.5
AAVSAM8-25-F5-B0-P5.5-M3-...
AAVSAM
liang duan tai jie wai lu...
dai ban shou cao xing
g6
SUS440C.
gao ping cui hou
-
8
-0.005/-0.014
7
8
0.5
AAVSAM10-25-F5-B0-P7-M4-T...
AAVSAM
liang duan tai jie wai lu...
dai ban shou cao xing
g6
SUS440C.
gao ping cui hou
-
10
-0.005/-0.014
8
8
0.5
AAVSAM12-25-F5-B0-P8.5-M5...
AAVSAM
liang duan tai jie wai lu...
dai ban shou cao xing
g6
SUS440C.
gao ping cui hou
-
12
-0.006/-0.017
10
10
0.5
AAVSAM13-25-F5-B0-P9-M5-T...
AAVSAM
liang duan tai jie wai lu...
dai ban shou cao xing
g6
SUS440C.
gao ping cui hou
-
13
-0.006/-0.017
11
10
0.5
AAVSAM15-25-F5-B0-P10-M5-...
AAVSAM
liang duan tai jie wai lu...
dai ban shou cao xing
g6
SUS440C.
gao ping cui hou
-
15
-0.006/-0.017
13
10
0.5
AAVSAM16-25-F5-B0-P10.5-M...
AAVSAM
liang duan tai jie wai lu...
dai ban shou cao xing
g6
SUS440C.
gao ping cui hou
-
16
-0.006/-0.017
14
10
0.5
AAVSAM18-25-F5-B0-P11.5-M...
AAVSAM
liang duan tai jie wai lu...
dai ban shou cao xing
g6
SUS440C.
gao ping cui hou
-
18
-0.006/-0.017
16
10
0.5
AAVSAM20-25-F5-B0-P13-M6-...
AAVSAM
liang duan tai jie wai lu...
dai ban shou cao xing
g6
SUS440C.
gao ping cui hou
-
20
-0.007/-0.020
17
10
1.0
AAVSAM25-25-F5-B0-P16.5-M...
AAVSAM
liang duan tai jie wai lu...
dai ban shou cao xing
g6
SUS440C.
gao ping cui hou
-
25
-0.007/-0.020
22
10
1.0
AAVSAM30-25-F5-B0-P19-M8-...
AAVSAM
liang duan tai jie wai lu...
dai ban shou cao xing
g6
SUS440C.
gao ping cui hou
-
30
-0.007/-0.020
27
15
1.0
AAVPM4-25-F5-B0-P3.5-M3-T...
AAVPM
liang duan tai jie wai lu...
biao zhun xing
g6
SUJ2.
gao ping cui hou
-
4
-0.004/-0.012
0
0
0.2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성