您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Standard backlash
NISSEI Corporation
Discontinued product
Reducer for servo motor
Compact size reducer
Parallel shaft (AGC type)
Powered by
CAD模型選擇
{nissei/dstc_products/reducer_for_s_m/compact_size_r/parallel_shaft_agc_type/agc_acc_30minutes_asmtab.prj},{NB=AGCZ22K-20L400S1},{RO=400W},{FN=22},{KEY=With key},{RATIO=1/20},{ACCURACY=30 minutes},{MF=S1},{R='1/12','1/15','1/20','1/25','1/30'},{S='S1','S3'},{GEARHEAD=AGC22K},{VER=33},{ON=AGCZ22K},{PPATH=../../../../gtr_ar/assemblies/agc_acc_30minutes_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
RO
Rated output
ⁿ/ₐ
FN
Frame number
ⁿ/ₐ
KEY
Key
ⁿ/ₐ
RATIO
Ratio
ⁿ/ₐ
ACCURACY
Accuracy
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
AGCZ10K-3L100S1
100W
10
With key
1/3
30 minutes
AGCZ10K-3L100S1
AGCZ10K-5L100S1
100W
10
With key
1/5
30 minutes
AGCZ10K-5L100S1
AGCZ12K-7.5L100S1
100W
12
With key
1/7.5
30 minutes
AGCZ12K-7.5L100S1
AGCZ12K-10L100S1
100W
12
With key
1/10
30 minutes
AGCZ12K-10L100S1
AGCZ15K-12L100S1
100W
15
With key
1/12
30 minutes
AGCZ15K-12L100S1
AGCZ15K-15L100S1
100W
15
With key
1/15
30 minutes
AGCZ15K-15L100S1
AGCZ15K-20L100S1
100W
15
With key
1/20
30 minutes
AGCZ15K-20L100S1
AGCZ15K-25L100S1
100W
15
With key
1/25
30 minutes
AGCZ15K-25L100S1
AGCZ15K-30L100S1
100W
15
With key
1/30
30 minutes
AGCZ15K-30L100S1
AGCZ12K-3L200S1
200W
12
With key
1/3
30 minutes
AGCZ12K-3L200S1
AGCZ12K-5L200S1
200W
12
With key
1/5
30 minutes
AGCZ12K-5L200S1
AGCZ15K-7.5L200S1
200W
15
With key
1/7.5
30 minutes
AGCZ15K-7.5L200S1
AGCZ15K-10L200S1
200W
15
With key
1/10
30 minutes
AGCZ15K-10L200S1
AGCZ18K-12L200S1
200W
18
With key
1/12
30 minutes
AGCZ18K-12L200S1
AGCZ18K-15L200S1
200W
18
With key
1/15
30 minutes
AGCZ18K-15L200S1
AGCZ18K-20L200S1
200W
18
With key
1/20
30 minutes
AGCZ18K-20L200S1
AGCZ18K-25L200S1
200W
18
With key
1/25
30 minutes
AGCZ18K-25L200S1
AGCZ18K-30L200S1
200W
18
With key
1/30
30 minutes
AGCZ18K-30L200S1
AGCZ15K-3L400S1
400W
15
With key
1/3
30 minutes
AGCZ15K-3L400S1
AGCZ15K-5L400S1
400W
15
With key
1/5
30 minutes
AGCZ15K-5L400S1
AGCZ18K-7.5L400S1
400W
18
With key
1/7.5
30 minutes
AGCZ18K-7.5L400S1
AGCZ18K-10L400S1
400W
18
With key
1/10
30 minutes
AGCZ18K-10L400S1
AGCZ22K-12L400S1
400W
22
With key
1/12
30 minutes
AGCZ22K-12L400S1
AGCZ22K-15L400S1
400W
22
With key
1/15
30 minutes
AGCZ22K-15L400S1
AGCZ22K-20L400S1
400W
22
With key
1/20
30 minutes
AGCZ22K-20L400S1
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表