您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
Series ANL 44-100
NTN Corporation
Locknuts, Lockwashres and Lockplates
Locknuts
Powered by
CAD模型選擇
{ntn/locknuts_lockwashers_lockplates/locknuts/series_anl_44_100.prj},{NB=ANL68},{ORDER=ANL68},{G1=Tr340x5},{P=5},{D2=400},{D1=376},{G=376},{B1=24},{H=12},{D6=342.5},{B=45},{R1=1.0},{L=15},{S=M8x1.25},{P1=1.25},{DP=355},{MASS=11.70},{BN=68},{LW=ALL64},{SH=340},{G2=355},{NDM=340},{KDM=336.319},{NDM1=8},{KDM1=6.466}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
G1
thread
ⁿ/ₐ
D2
Diameter
[mm]
D1
Diameter
[mm]
G
width
[mm]
B1
width
[mm]
H
height
[mm]
D6
Diameter
[mm]
B
width
[mm]
R1
Radius
[mm]
L
Length
[mm]
S
thread
ⁿ/ₐ
DP
Diameter
[mm]
MASS
mass
[kg]
BN
bore No. of adapter
ⁿ/ₐ
LW
lockwasher No.
ⁿ/ₐ
SH
Shaft
[mm]
G2
Diameter
[mm]
ANL44
ANL44
Tr220x4
260
242
242
20
9
222.0
30
0.8
12
M6x1
229
3.09
44
ALL44
220
229
ANL48
ANL48
Tr240x4
290
270
270
20
10
242.0
34
0.8
15
M8x1.25
253
5.16
48
ALL48
240
253
ANL52
ANL52
Tr260x4
310
290
290
20
10
262.0
34
0.8
15
M8x1.25
273
5.67
52
ALL48
260
273
ANL56
ANL56
Tr280x4
330
310
310
24
10
282.0
38
0.8
15
M8x1.25
293
6.78
56
ALL56
280
293
ANL60
ANL60
Tr300x4
360
336
336
24
12
302.0
42
0.8
15
M8x1.25
316
9.62
60
ALL60
300
316
ANL64
ANL64
Tr320x5
380
356
356
24
12
322.5
42
0.8
15
M8x1.25
335
9.94
64
ALL64
320
335
ANL68
ANL68
Tr340x5
400
376
376
24
12
342.5
45
1.0
15
M8x1.25
355
11.70
68
ALL64
340
355
ANL72
ANL72
Tr360x5
420
394
394
28
13
362.5
45
1.0
15
M8x1.25
374
12.00
72
ALL72
360
374
ANL76
ANL76
Tr380x5
450
422
422
28
14
382.5
48
1.0
18
M10x1.5
398
14.90
76
ALL76
380
398
ANL80
ANL80
Tr400x5
470
442
442
28
14
402.5
52
1.0
18
M10x1.5
418
16.90
80
ALL76
400
418
ANL84
ANL84
Tr420x5
490
462
462
32
14
422.5
52
1.0
18
M10x1.5
438
17.40
84
ALL84
420
438
ANL88
ANL88
Tr440x5
520
490
490
32
15
442.5
60
1.0
21
M12x1.75
462
26.20
88
ALL88
440
462
ANL92
ANL92
Tr460x5
540
510
510
32
15
462.5
60
1.0
21
M12x1.75
482
29.60
92
ALL88
460
482
ANL96
ANL96
Tr480x5
560
530
530
36
15
482.5
60
1.0
21
M12x1.75
502
28.30
96
ALL96
480
502
ANL100
ANL100
Tr500x5
580
550
550
36
15
502.5
68
1.0
21
M12x1.75
522
33.60
/500
ALL96
500
522
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
生成CAD模型
生成PDF資料表