您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50532 - Butterfly valve with cast iron body - stainless steel butterfly - FKM gasket (58413) with IP66 electric actuator (50840)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
02_vannes_papillon
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/02_vannes_papillon/50532.prj},{NB=bene_inox_450532-125A_1},{REF=450532-125A},{TENSION=100-230V 50/60 Hz et 100-350V DC},{MATIERE=FKM},{DN=125},{DNP=5\"},{L1=55.5},{L2=370},{L3=151},{L4=128},{TEMPS=23},{POIDS=9.1},{V=1},{X=6},{WEB=https://www.bene-inox.com},{PPATH=50532/50532_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Référence
ⁿ/ₐ
TENSION
ⁿ/ₐ
MATIERE
Matière joint
ⁿ/ₐ
DN
[mm]
DNP
[Inch]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
TEMPS
Temps manoeuvre (90°)
[s]
POIDS
[Kg]
Béné Inox 450532-40A
450532-40A
100-230V 50/60 Hz et 100-...
FKM
40
1"1/2
33.0
309
136
92
12
3.6
Béné Inox 450532-50A
450532-50A
100-230V 50/60 Hz et 100-...
FKM
50
2"
42.5
291
136
92
12
3.7
Béné Inox 450532-65A1
450532-65A1
100-230V 50/60 Hz et 100-...
FKM
65
2"1/2
45.5
297
136
92
26
4.2
Béné Inox 450532-65A2
450532-65A2
100-230V 50/60 Hz et 100-...
FKM
65
2"1/2
45.5
321
151
128
7
5.3
Béné Inox 450532-80A1
450532-80A1
100-230V 50/60 Hz et 100-...
FKM
80
3"
46.0
304
136
92
26
4.8
Béné Inox 450532-80A2
450532-80A2
100-230V 50/60 Hz et 100-...
FKM
80
3"
46.0
328
151
128
7
5.9
Béné Inox 450532-100A
450532-100A
100-230V 50/60 Hz et 100-...
FKM
100
4"
52.0
349
151
128
12
7.6
Béné Inox 450532-125A
450532-125A
100-230V 50/60 Hz et 100-...
FKM
125
5"
55.5
370
151
128
23
9.1
Béné Inox 450532-40B
450532-40B
15-30V 50/60 Hz et 12-48V...
FKM
40
1"1/2
33.0
309
136
92
12
3.6
Béné Inox 450532-50B
450532-50B
15-30V 50/60 Hz et 12-48V...
FKM
50
2"
42.5
291
136
92
12
3.7
Béné Inox 450532-65B1
450532-65B1
15-30V 50/60 Hz et 12-48V...
FKM
65
2"1/2
45.5
297
136
92
26
4.2
Béné Inox 450532-65B2
450532-65B2
15-30V 50/60 Hz et 12-48V...
FKM
65
2"1/2
45.5
321
151
128
7
5.3
Béné Inox 450532-80B1
450532-80B1
15-30V 50/60 Hz et 12-48V...
FKM
80
3"
46.0
304
136
92
26
4.8
Béné Inox 450532-80B2
450532-80B2
15-30V 50/60 Hz et 12-48V...
FKM
80
3"
46.0
328
151
128
7
5.9
Béné Inox 450532-100B
450532-100B
15-30V 50/60 Hz et 12-48V...
FKM
100
4"
52.0
349
151
128
12
7.6
Béné Inox 450532-125B
450532-125B
15-30V 50/60 Hz et 12-48V...
FKM
125
5"
55.5
370
151
128
23
9.1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Model 58419 - Butterfly valve with locating holes - Cast iron body and stai...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Modèle 50513 - Butterfly valve with cast iron body - stainless steel butter...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
6.20 - BALL VALVE TYPE: DID
VDL
23.02.2023
Modèle 50544 - Butterfly valve with cast iron body - stainless steel butter...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
BALL VALVE (TS)-DIN/ISO
SEKISUI
09.02.2021
3280 - 2-way motor valve
Buerkert
14.01.2020
Flange ANSI-ASTM
SEKISUI
07.10.2019
Modèle 50539 - Butterfly valve with cast iron body - stainless steel butter...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
PVC-C/EPDM - Ball Valve Type 23
Frank
08.02.2022
Modèle 5724 - Plain welding flange for metric pipe - Type 01A - Stainless s...
BENE INOX - Stainless steel valves, pipes and fittings
17.05.2021
Butterfly Valve Type 55IS Electric actuated Type T
ASAHI YUKIZAI CORPORATION
12.03.2024
Modèle 50547 - Butterfly valve with cast iron body and stainless steel butt...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50534 - Butterfly valve with cast iron body - stainless steel butter...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
MOUNT BALL VALVE (TS)-JIS
SEKISUI
24.09.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表