您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50545 - Butterfly valve with cast iron body - stainless steel butterfly - Silicone gasket (58414) with IP68 electric actuator (50844)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
02_vannes_papillon
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/02_vannes_papillon/50545.prj},{NB=bene_inox_450545-80B_1},{REF=450545-80B},{TENSION=15-30V 50/60 Hz et 12-48V DC},{MATIERE=Silicone},{DN=80},{DNP=3\"},{L1=46.0},{L2=353},{L3=192},{L4=170},{L5=X},{TEMPS=15},{POIDS=7.1},{V=1},{X=4},{WEB=https://www.bene-inox.com},{PPATH=50545/50545_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
TENSION
ⁿ/ₐ
MATIERE
Matière joint
ⁿ/ₐ
DN
[mm]
DNP
[Inch]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
TEMPS
Temps manoeuvre (90°)
[s]
POIDS
[Kg]
Béné Inox 450545-40A
450545-40A
100-230V 50/60 Hz et 100-...
Silicone
40
1"1/2
33.0
358
192
170
X
7
5.9
Béné Inox 450545-50A
450545-50A
100-230V 50/60 Hz et 100-...
Silicone
50
2"
42.5
340
192
170
X
7
6.0
Béné Inox 450545-65A
450545-65A
100-230V 50/60 Hz et 100-...
Silicone
65
2"1/2
45.5
346
192
170
X
15
6.5
Béné Inox 450545-80A
450545-80A
100-230V 50/60 Hz et 100-...
Silicone
80
3"
46.0
353
192
170
X
15
7.1
Béné Inox 450545-100A
450545-100A
100-230V 50/60 Hz et 100-...
Silicone
100
4"
52.0
374
192
170
X
20
8.8
Béné Inox 450545-125A
450545-125A
100-230V 50/60 Hz et 100-...
Silicone
125
5"
55.5
452
209
170
275
15
12.3
Béné Inox 450545-150A
450545-150A
100-230V 50/60 Hz et 100-...
Silicone
150
6"
55.5
465
209
170
275
30
16.3
Béné Inox 450545-200A
450545-200A
100-230V 50/60 Hz et 100-...
Silicone
200
8"
60.0
502
209
170
275
30
20.3
Béné Inox 450545-250A
450545-250A
100-230V 50/60 Hz et 100-...
Silicone
250
10"
67.0
596
299
170
483
38
44.8
Béné Inox 450545-300A
450545-300A
100-230V 50/60 Hz et 100-...
Silicone
300
12"
77.0
640
299
170
483
38
54.8
Béné Inox 450545-40B
450545-40B
15-30V 50/60 Hz et 12-48V...
Silicone
40
1"1/2
33.0
358
192
170
X
7
5.9
Béné Inox 450545-50B
450545-50B
15-30V 50/60 Hz et 12-48V...
Silicone
50
2"
42.5
340
192
170
X
7
6.0
Béné Inox 450545-65B
450545-65B
15-30V 50/60 Hz et 12-48V...
Silicone
65
2"1/2
45.5
346
192
170
X
15
6.5
Béné Inox 450545-80B
450545-80B
15-30V 50/60 Hz et 12-48V...
Silicone
80
3"
46.0
353
192
170
X
15
7.1
Béné Inox 450545-100B
450545-100B
15-30V 50/60 Hz et 12-48V...
Silicone
100
4"
52.0
374
192
170
X
20
8.8
Béné Inox 450545-125B
450545-125B
15-30V 50/60 Hz et 12-48V...
Silicone
125
5"
55.5
452
209
170
275
15
12.3
Béné Inox 450545-150B
450545-150B
15-30V 50/60 Hz et 12-48V...
Silicone
150
6"
55.5
465
209
170
275
30
16.3
Béné Inox 450545-200B
450545-200B
15-30V 50/60 Hz et 12-48V...
Silicone
200
8"
60.0
502
209
170
275
30
20.3
Béné Inox 450545-40C
450545-40C
400V TRI 50/60Hz
Silicone
40
1"1/2
33.0
358
192
170
X
10
5.9
Béné Inox 450545-50C
450545-50C
400V TRI 50/60Hz
Silicone
50
2"
42.5
340
192
170
X
10
6.0
Béné Inox 450545-65C
450545-65C
400V TRI 50/60Hz
Silicone
65
2"1/2
45.5
346
192
170
X
10
6.5
Béné Inox 450545-80C
450545-80C
400V TRI 50/60Hz
Silicone
80
3"
46.0
353
192
170
X
10
7.1
Béné Inox 450545-100C
450545-100C
400V TRI 50/60Hz
Silicone
100
4"
52.0
374
192
170
X
15
8.8
Béné Inox 450545-125C
450545-125C
400V TRI 50/60Hz
Silicone
125
5"
55.5
452
209
170
275
10
12.3
Béné Inox 450545-150C
450545-150C
400V TRI 50/60Hz
Silicone
150
6"
55.5
465
209
170
275
20
16.3
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 50544 - Butterfly valve with cast iron body - stainless steel butter...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50724 - Butterfly valve with cast iron body and stainless steel butt...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50313 - 2 pieces ball valve with ISO flanges (58269) with IP65 elect...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50723 - Butterfly valve with cast iron body and stainless steel butt...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50301 - ISO 3-piece ball valve with flanges (58259) with IP68 electr...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50672 - Butterfly valve with stainless steel body and butterfly - FK...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50725 - Butterfly valve with cast iron body and stainless steel butt...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50731 - Butterfly valve with cast iron body and stainless steel butt...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50701 - Butterfly valve with cast iron body and stainless steel butt...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50303 - 3 pieces ball valve with ISO flanges (58259) with positionin...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50307 - 3 pieces ball valve with ISO flanges (58259) with positionin...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50306 - 3 pieces ball valve with ISO flanges (58259) with Failsafe A...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Model 50333 - 2 pieces ball valve with ansi flanges (58268) with ip65 elect...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50290 - 3 pieces ball valve with ISO flanges (58259) with aluminium ...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表