您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50700 - Butterfly valve with cast iron body and stainless steel butterfly - FKM gasket (58453) with IP65 electric actuator (50835)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
02_vannes_papillon
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/02_vannes_papillon/50700.prj},{NB=bene_inox_450700-150A_1},{REF=450700-150A},{TYPE=230V 50 Hz},{MATIERE=FKM},{DN=150},{DNP=6\"},{L1=56},{L2=423},{L3=204},{L4=182.0},{POIDS=20.50},{V=1},{WEB=https://www.bene-inox.com},{PPATH=50700/50700_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
TYPE
Actionneur
ⁿ/ₐ
MATIERE
Matière joint
ⁿ/ₐ
DN
[mm]
DNP
[Inch]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
POIDS
[kg]
Béné Inox 450700-50A
450700-50A
230V 50 Hz
FKM
50
2"
42
282
143
118.0
4.60
Béné Inox 450700-65A
450700-65A
230V 50 Hz
FKM
65
2"1/2
46
288
143
118.0
5.20
Béné Inox 450700-80A
450700-80A
230V 50 Hz
FKM
80
3"
46
295
143
118.0
6.60
Béné Inox 450700-100A
450700-100A
230V 50 Hz
FKM
100
4"
52
340
204
165.0
12.70
Béné Inox 450700-125A
450700-125A
230V 50 Hz
FKM
125
5"
56
361
204
165.0
14.70
Béné Inox 450700-150A
450700-150A
230V 50 Hz
FKM
150
6"
56
423
204
182.0
20.50
Béné Inox 450700-50B
450700-50B
24V 50 Hz
FKM
50
2"
42
282
143
118.0
4.60
Béné Inox 450700-65B
450700-65B
24V 50 Hz
FKM
65
2"1/2
46
288
143
118.0
5.20
Béné Inox 450700-80B
450700-80B
24V 50 Hz
FKM
80
3"
46
295
143
118.0
6.60
Béné Inox 450700-50C
450700-50C
24V DC
FKM
50
2"
42
282
143
118.0
4.60
Béné Inox 450700-65C
450700-65C
24V DC
FKM
65
2"1/2
46
288
143
118.0
5.20
Béné Inox 450700-80C
450700-80C
24V DC
FKM
80
3"
46
295
143
118.0
6.60
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表