您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
English
QA認證資訊
目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58991/993/994 - Overflow valve - Female / female BSP - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
09_soupapes
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/09_soupapes/58991.prj},{NB=bene_inox_458993-15},{REF=458993-15},{PRESSION=2,0 / 12,0},{DN=15},{DNP=1/2\"},{D=13},{F=1/2\"},{L1=34},{L2=33},{L3=69},{POIDS=0,40},{X=2},{MAT=Inox 304},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
REF
Reference
ⁿ/ₐ
PRESSION
[bar]
DN
[mm]
DNP
[Pouces]
D
[mm]
F
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
POIDS
[kg]
Béné Inox 458991-10
458991-10
0,5 / 2,5
10
3/8"
10
3/8"
30
29
60
0,30
Béné Inox 458991-15
458991-15
0,5 / 2,5
15
1/2"
13
1/2"
34
33
69
0,40
Béné Inox 458991-20
458991-20
0,5 / 2,5
20
3/4"
19
3/4"
40
36
86
0,70
Béné Inox 458991-25
458991-25
0,5 / 2,5
25
1"
25
1"
46
48
101
1,20
Béné Inox 458991-32
458991-32
0,5 / 2,5
32
1"1/4
30
1"1/4
50
52
118
1,90
Béné Inox 458993-10
458993-10
2,0 / 12,0
10
3/8"
10
3/8"
30
29
60
0,30
Béné Inox 458993-15
458993-15
2,0 / 12,0
15
1/2"
13
1/2"
34
33
69
0,40
Béné Inox 458993-20
458993-20
2,0 / 12,0
20
3/4"
19
3/4"
40
36
86
0,70
Béné Inox 458993-25
458993-25
2,0 / 12,0
25
1"
25
1"
46
48
101
1,20
Béné Inox 458993-32
458993-32
2,0 / 12,0
32
1"1/4
30
1"1/4
50
52
118
1,90
Béné Inox 458994-10
458994-10
12,0 / 20,0
10
3/8"
10
3/8"
30
29
60
0,30
Béné Inox 458994-15
458994-15
12,0 / 20,0
15
1/2"
13
1/2"
34
33
69
0,40
Béné Inox 458994-20
458994-20
12,0 / 20,0
20
3/4"
19
3/4"
40
36
86
0,70
Béné Inox 458994-25
458994-25
12,0 / 20,0
25
1"
25
1"
46
48
101
1,20
Béné Inox 458994-32
458994-32
12,0 / 20,0
32
1"1/4
30
1"1/4
50
52
118
1,90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 58543/58545 - High pressure ball valve - Female / female BSP or NPT ...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Modèle 58171 - 3 pieces ball valve with full bore - SW or BW ends
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
Modèle 58919 - PN40 safety valve with bellows and ducted exhaust for liquid...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Model 62363 - Handwheel welding diaphragm valve - EPDM diaphragm - Stainles...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58813/58815 - Y filter - Female / female BSP or NPT - Stainless stee...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 58995/58997/58998 - Female / female relief valve Gaz - Brass
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Model 63476 - Double pivot DIN clamp union - EPDM gasket - Stainless steel ...
BENE INOX - Stainless steel valves, pipes and fittings
04.05.2021
Modèle 58163/58165 - 3 pieces ball valve - Female / female BSP or NPT - Ful...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Modèle 58213/58217 - 3 ways ATEX ball valve with ISO mounting pad - BSP thr...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
Model 7315 - Stainless steel pressure gauge - Fillable - Lower mount male s...
BENE INOX - Stainless steel valves, pipes and fittings
02.02.2021
Model 61371 - Two ways ball valve, plain ends - Stainless steel 304 - 316L
BENE INOX - Stainless steel valves, pipes and fittings
16.12.2020
Model 5211 - Welding nipple - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
10.05.2024
Modèle 5280 - Hexagon nipple with BSSP thread - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Modèle 7319 - Stainless steel pressure gauge with mounted diaphragm seal - ...
BENE INOX - Stainless steel valves, pipes and fittings
18.12.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表