您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English (United States)
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0052 - Indexing plungers stainless steel
Blohm
Spring plungers, locking bolts, ball locking bolts
Indexing plungers
Powered by
CAD模型選擇
{blohm/federnde_druckst_arretierbolzen_kugelsperrbolzen/arretierbolzen/03089_3.prj},{NB=B0052.004516_(D_ENTSPANNT)},{D=16},{D2=40},{L=0.0},{L1=32},{L2=18},{L3=28},{L4=96.0},{H=16.0},{SW1=27},{F=3.2},{F1=20.0},{F2=46},{GEW=0.4017},{EAN=MIN},{TAB=1},{TAB1=1},{TAB2=1},{NDM=24},{NDM1=0.0000},{TYP3=1},{XA=30.0},{XB=16.3},{XC=18.5},{XD=27.0},{XE=53.0},{XF=0.30},{XG=3.2},{XH=3.5},{XI=0.3},{XJ=37.0},{XK=5.0},{XL=33.0},{XM=18.0},{XN=9.6},{XO=10.0},{XP=16.7},{XQ=4.55},{XR=17.9},{XMUTTERH=12.000},{XT=30.000},{XU=36.000},{ST=2.000},{BESTBLOHM=B0052.004516},{MATERIAL=Edelstahl},{SS=1.4034},{PILZGRIFF=-},{ARRETIERSTIFT=gehärtet},{FORM=D},{AUSF=mit Rastnut, mit Kontermutter},{GR=5},{D1=M 24 x 2},{SW2=36},{BS=Infotext},{ROHS=Yes},{ZTN=73181900},{POS=ENTSPANNT}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
SS
Steel key
ⁿ/ₐ
PILZGRIFF
Mushroom grip
ⁿ/ₐ
ARRETIERSTIFT
locating pin
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
H
height
[mm]
SW1
width across flats
[mm]
SW2
width across flats
ⁿ/ₐ
F
chamfer 30°
[mm]
F1
Spring force initial pressure F1 approx. N
[N]
F2
Spring force final pressure F2 approx. N
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
B0052.001903
B0052.001903
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
9
3
M 6 x 0.75
14
34.5
12
5
10
0.0
3.5
8
0
0.8
4.5
10
0.0131
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0052.001004
B0052.001004
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
0
4
M 8 x 1
18
43.0
15
6
13
0.0
4.0
10
0
1.0
6.0
12
0.0274
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0052.001105
B0052.001105
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
1
5
M 10 x 1
21
50.0
17
7
15
0.0
5.0
13
0
1.3
5.0
12
0.0483
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0052.001206
B0052.001206
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
2
6
M 12 x 1,5
25
59.0
20
8
17
0.0
6.0
14
0
1.8
6.0
14
0.0738
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0052.001308
B0052.001308
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
3
8
M 16 x 1,5
33
77.0
26
10
23
0.0
8.0
19
0
2.3
15.0
35
0.1721
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0052.001410
B0052.001410
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
4
10
M 20 x 1,5
33
83.0
28
12
25
0.0
10.0
22
0
2.8
15.0
34
0.2134
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0052.001412
B0052.001412
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
4
12
M 20 x 1,5
33
87.0
28
14
25
0.0
12.0
22
0
2.8
15.0
39
0.2173
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0052.001516
B0052.001516
Stainless steel
1.4034
-
hardened
A
non-lockout type without ...
5
16
M 24 x 2
40
106.0
32
18
28
0.0
16.0
27
0
3.2
20.0
46
0.4111
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0052.002903
B0052.002903
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
9
3
M 6 x 0.75
14
34.5
12
5
10
0.0
3.5
8
10
0.8
4.5
10
0.0146
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0052.002004
B0052.002004
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
0
4
M 8 x 1
18
43.0
15
6
13
0.0
4.0
10
13
1.0
6.0
12
0.0303
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0052.002105
B0052.002105
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
1
5
M 10 x 1
21
50.0
17
7
15
0.0
5.0
13
17
1.3
5.0
12
0.0530
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0052.002206
B0052.002206
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
2
6
M 12 x 1,5
25
59.0
20
8
17
0.0
6.0
14
19
1.8
6.0
14
0.0827
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0052.002308
B0052.002308
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
3
8
M 16 x 1,5
33
77.0
26
10
23
0.0
8.0
19
24
2.3
15.0
35
0.1896
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0052.002410
B0052.002410
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
4
10
M 20 x 1,5
33
83.0
28
12
25
0.0
10.0
22
30
2.8
15.0
34
0.2466
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0052.002412
B0052.002412
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
4
12
M 20 x 1,5
33
87.0
28
14
25
0.0
12.0
22
30
2.8
15.0
39
0.2472
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0052.002516
B0052.002516
Stainless steel
1.4034
-
hardened
B
non-lockout type with loc...
5
16
M 24 x 2
40
106.0
32
18
28
0.0
16.0
27
36
3.2
20.0
46
0.4665
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0052.003903
B0052.003903
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
9
3
M 6 x 0.75
14
0.0
12
5
10
31.5
3.5
8
0
0.8
4.5
10
0.0120
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0052.003004
B0052.003004
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
0
4
M 8 x 1
18
0.0
15
6
13
38.5
4.0
10
0
1.0
6.0
12
0.0207
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0052.003105
B0052.003105
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
1
5
M 10 x 1
21
0.0
17
7
15
43.5
5.0
13
0
1.3
5.0
12
0.0378
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0052.003206
B0052.003206
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
2
6
M 12 x 1,5
25
0.0
20
8
17
51.7
6.0
14
0
1.8
6.0
14
0.0536
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0052.003308
B0052.003308
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
3
8
M 16 x 1,5
33
0.0
26
10
23
68.0
8.0
19
0
2.3
15.0
35
0.1297
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0052.003410
B0052.003410
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
4
10
M 20 x 1,5
33
0.0
28
12
25
74.0
10.0
22
0
2.8
15.0
34
0.1839
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0052.003412
B0052.003412
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
4
12
M 20 x 1,5
33
0.0
28
14
25
78.0
12.0
22
0
2.8
15.0
39
0.0711
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0052.003516
B0052.003516
Stainless steel
1.4034
-
hardened
C
lockout type without lock...
5
16
M 24 x 2
40
0.0
32
18
28
96.0
16.0
27
0
3.2
20.0
46
0.3428
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
B0052.004903
B0052.004903
Stainless steel
1.4034
-
hardened
D
lockout type with locknut
9
3
M 6 x 0.75
14
0.0
12
5
10
31.5
3.5
8
10
0.8
4.5
10
0.0114
Yes
73181900
98% Warenverfügbarkeit. N...
31.12.2099
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表