您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MB17 - Extended Swivel Elbow, taper
C Matic
Category Fittings
Push-in Fittings
MB Line - Techno polymer Push-in Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_in_fittings/mb_line_techno_polymer_push-in_fittings/mb1720-20extended20swivel20elbow2c20taper.prj},{NB=B0070032},{CODE=B0070032},{TYPE=MB17 06 14},{MAT=Acetal Resin},{DTUBO=6},{D1=R1/4},{D2=11,5},{D2IN=.453},{L1=11},{L1IN=.433},{L2=37,8},{L2IN=1.488},{L3=20,5},{L3IN=.807},{CH=14},{G=20,5},{OZ=.723},{WT=-20 ÷ 70},{WTF=-4 ÷ 158},{WP=18},{WPP=261},{TV=-99},{CONF1=Silicone Free},{CONF2=RoHS},{AF=Pneumatic circuits},{DATAULTAGG=12/13/2022},{NBCUSTOM=B0070032},{CSVPATH=\\\\it-blq-chne-02\\cadenas\\PLMSynchro\\STEP_IMPORT\\Cmatic\\1-Push-in Fittings\\MB_Line_-_Techno_polymer_Push-in_Fittings\\MB17 - Extended Swivel Elbow, taper\\MB17.csv},{NNCUSTOM=MB17},{NTCUSTOM=Extended Swivel Elbow, taper},{LINACUSTOM=B0070032},{STEPFILE=B0070032},{PNGFILE=MB17},{DWGFILE=MB17}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DTUBO
Øe Tube
ⁿ/ₐ
D1
[mm]
D2
[mm]
D2IN
[Inch]
L1
[mm]
L1IN
[Inch]
L2
[mm]
L2IN
[Inch]
L3
[mm]
L3IN
[Inch]
CH
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
CONF1
Conformity
ⁿ/ₐ
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
B0070011
B0070011
MB17 04 18
Acetal Resin
4
R1/8
9,5
.374
7,5
.295
26
1.024
16
.630
10
10
.353
-20 ÷ 70
-4 ÷ 158
18
261
-99
Silicone Free
RoHS
Pneumatic Equipments for ...
B0070012
B0070012
MB17 04 14
Acetal Resin
4
R1/4
9,5
.374
11
.433
30
1.181
16
.630
14
16,1
.568
-20 ÷ 70
-4 ÷ 158
18
261
-99
Silicone Free
RoHS
Pneumatic Equipments for ...
B0070031
B0070031
MB17 06 18
Acetal Resin
6
R1/8
11,5
.453
7,5
.295
33,3
1.311
20,5
.807
12
17,6
.621
-20 ÷ 70
-4 ÷ 158
18
261
-99
Silicone Free
RoHS
Pneumatic Equipments for ...
B0070032
B0070032
MB17 06 14
Acetal Resin
6
R1/4
11,5
.453
11
.433
37,8
1.488
20,5
.807
14
20,5
.723
-20 ÷ 70
-4 ÷ 158
18
261
-99
Silicone Free
RoHS
Pneumatic Equipments for ...
B0070041
B0070041
MB17 08 18
Acetal Resin
8
R1/8
14
.551
7,5
.295
34
1.339
21,5
.846
12
18
.635
-20 ÷ 70
-4 ÷ 158
18
261
-99
Silicone Free
RoHS
Pneumatic Equipments for ...
B0070042
B0070042
MB17 08 14
Acetal Resin
8
R1/4
14
.551
11
.433
38,5
1.516
21,5
.846
14
20,8
.734
-20 ÷ 70
-4 ÷ 158
18
261
-99
Silicone Free
RoHS
Pneumatic Equipments for ...
B0070043
B0070043
MB17 08 38
Acetal Resin
8
R3/8
14
.551
11,5
.453
39
1.535
21,5
.846
17
27,4
.967
-20 ÷ 70
-4 ÷ 158
18
261
-99
Silicone Free
RoHS
Pneumatic Equipments for ...
B0070052
B0070052
MB17 10 14
Acetal Resin
10
R1/4
16
.630
11
.433
41,9
1.650
24,5
.965
16
36,4
1.284
-20 ÷ 70
-4 ÷ 158
18
261
-99
Silicone Free
RoHS
Pneumatic Equipments for ...
B0070053
B0070053
MB17 10 38
Acetal Resin
10
R3/8
16
.630
11,5
.453
42,9
1.689
24,5
.965
17
35,1
1.238
-20 ÷ 70
-4 ÷ 158
18
261
-99
Silicone Free
RoHS
Pneumatic Equipments for ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表