您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0159 - Ball-end thrust screws without head with flattened ball and rotation lock
Blohm
Support elements, locating elements, stop elements
Thrust screws
Powered by
CAD模型選擇
{blohm/auflage_positionier_u_anschlagelemente/druckschrauben/07110_bk.prj},{NB=B0159.52435},{D1=15.8},{L=35.0},{KUGEL=18.0},{SW=12.0},{BELASTUNG=0.0},{GEW=0.0818},{EAN=MIN},{TAB=1},{TYP=2},{TYP1=2},{NDM=24},{KDM=0.000},{DW0=-9},{DW1=9},{XA=20.90},{XB=33.10},{XC=12.00},{XD=4.00},{XE=0.000},{XF=0.000},{XG=0.000},{XH=0.000},{XI=0.000},{XJ=0.000},{BESTBLOHM=B0159.52435},{FORM=BV},{AUSF=mit abgeflachter Kugel und Verdrehsicherung},{D=M 24},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM,},{EOL=31.12.2099},{W=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
L
Length
[mm]
KUGEL
ball-Ø
[mm]
SW
width across flats
[mm]
BELASTUNG
load capacity max. (static load only)
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
FARBEX
Colour
ⁿ/ₐ
FARBE1
Colour
ⁿ/ₐ
B0159.50612
B0159.50612
BV
flattened ball, non-rotat...
M 6
3.0
12.1
4.0
3.0
0.0
0.0016
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
B0159.50616
B0159.50616
BV
flattened ball, non-rotat...
M 6
3.0
16.1
4.0
3.0
0.0
0.0022
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
B0159.50620
B0159.50620
BV
flattened ball, non-rotat...
M 6
3.0
20.1
4.0
3.0
0.0
0.0030
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
B0159.50625
B0159.50625
BV
flattened ball, non-rotat...
M 6
3.0
25.1
4.0
3.0
0.0
0.0038
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
B0159.50816
B0159.50816
BV
flattened ball, non-rotat...
M 8
4.1
16.3
5.5
4.0
9.0
0.0039
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
B0159.50820
B0159.50820
BV
flattened ball, non-rotat...
M 8
4.1
20.3
5.5
4.0
9.0
0.0051
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
B0159.50825
B0159.50825
BV
flattened ball, non-rotat...
M 8
4.1
25.3
5.5
4.0
9.0
0.0065
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
B0159.50830
B0159.50830
BV
flattened ball, non-rotat...
M 8
4.1
30.3
5.5
4.0
9.0
0.0081
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
B0159.51020
B0159.51020
BV
flattened ball, non-rotat...
M 10
5.6
20.3
7.0
5.0
12.0
0.0078
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
B0159.51025
B0159.51025
BV
flattened ball, non-rotat...
M 10
5.6
25.3
7.0
5.0
12.0
0.0100
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
B0159.51035
B0159.51035
BV
flattened ball, non-rotat...
M 10
5.6
35.3
7.0
5.0
12.0
0.0148
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
B0159.51040
B0159.51040
BV
flattened ball, non-rotat...
M 10
5.6
40.2
7.0
5.0
12.0
0.0174
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
B0159.51220
B0159.51220
BV
flattened ball, non-rotat...
M 12
7.0
20.2
8.5
6.0
18.0
0.0109
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
B0159.51230
B0159.51230
BV
flattened ball, non-rotat...
M 12
7.0
30.2
8.5
6.0
18.0
0.0175
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
B0159.51240
B0159.51240
BV
flattened ball, non-rotat...
M 12
7.0
40.2
8.5
6.0
18.0
0.0244
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
B0159.51250
B0159.51250
BV
flattened ball, non-rotat...
M 12
7.0
50.0
8.5
6.0
18.0
0.0315
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
B0159.51620
B0159.51620
BV
flattened ball, non-rotat...
M 16
10.7
20.0
12.0
8.0
36.0
0.0220
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
B0159.51625
B0159.51625
BV
flattened ball, non-rotat...
M 16
10.7
25.0
12.0
8.0
36.0
0.0280
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
B0159.51635
B0159.51635
BV
flattened ball, non-rotat...
M 16
10.7
35.0
12.0
8.0
36.0
0.0386
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
B0159.51650
B0159.51650
BV
flattened ball, non-rotat...
M 16
10.7
50.0
12.0
8.0
36.0
0.0595
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
B0159.52030
B0159.52030
BV
flattened ball, non-rotat...
M 20
13.5
30.0
15.0
10.0
0.0
0.0502
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
B0159.52040
B0159.52040
BV
flattened ball, non-rotat...
M 20
13.5
40.0
15.0
10.0
0.0
0.0682
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
B0159.52050
B0159.52050
BV
flattened ball, non-rotat...
M 20
13.5
50.0
15.0
10.0
0.0
0.0905
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
B0159.52060
B0159.52060
BV
flattened ball, non-rotat...
M 20
13.5
60.0
15.0
10.0
0.0
0.1115
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
B0159.52435
B0159.52435
BV
flattened ball, non-rotat...
M 24
15.8
35.0
18.0
12.0
0.0
0.0818
Yes
73181520
31.12.2099
98% Warenverfügbarkeit. N...
Hochglanzverchromt
schwarzgrau RAL 7021
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 605 - ELESA-Set screws with ball terminal
Elesa
24.06.2024
SZ 4434 - Ball pressure screws without head and hexagonal recess
Steinel Normalien
14.05.2024
B0161 - Ball-end thrust screws without head with full ball
Blohm
03.06.2024
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
B0164 - Ball-end thrust screws without head with flattened ball LONG-LOK se...
Blohm
03.06.2024
B0165 - Thrust screws
Blohm
03.06.2024
EH 22720. - Ball-Ended Thrust Screws, headless / round ball
Halder
22.12.2022
DIN ≈933 - Hexagon bolts with thread to the head, product groups A and B
Fabory
21.04.2022
Thrust screws - with ball
SDN Präzisionstechnik
28.07.2022
B0160 - Ball-end thrust screws without head stainless steel with flattened...
Blohm
03.06.2024
JGS
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
Modèle 31-1150 - Vis de pression avec aimant de maintien
EMILE MAURIN - Eléments Standard Mécaniques
25.05.2021
07110 - Ball-end thrust screws without head with flattened ball and rotatio...
norelem
30.05.2024
02350 - Rectangular support elements
norelem
30.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表