您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Blohm
Created: 16.10.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
Blohm
B0484 - Swivel and fixed castors heavy-duty version
Blohm
Transport technology
Wheels and rollers
Powered by
CAD模型選擇
{blohm/transporttechnik/raeder_rollen/95020.prj},{NB=B0484.1255010},{BESTBLOHM=B0484.125501},{AUSF=Bockrolle},{ROT=0},{RL=Kugellager},{A=55},{B=110},{B1=80},{B2=75},{B3=50},{L=140},{L1=105},{H=170},{D=11},{R=117.5},{R1=125},{TFK=280},{GEW=1.9410},{BS=Infotext},{ROHS=Yes},{ZTN=83022000},{EAN=MIN},{ROT1=0},{VERS=1.000},{C=45.000},{CD=15.000},{FILTER=NORELEM,KIPP,KIPP_USA,,BLOHM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BESTBLOHM
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
RL
wheel bearing
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
Length
[mm]
B2
Length
[mm]
B3
width
[mm]
L
width
[mm]
L1
Length
[mm]
H
height
[mm]
D
diameter
[mm]
R
Length
[mm]
R1
diameter
[mm]
TFK
load-carrying capacity
[kg]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
B0484.10040
B0484.10040
Swivel Castor
ball bearing
45
85
60
0
40
100
80
140
9
95.0
100
180
1.9150
Yes
83022000
B0484.12550
B0484.12550
Swivel Castor
ball bearing
55
110
80
75
50
140
105
170
11
117.5
125
280
3.2650
Yes
83022000
B0484.16050
B0484.16050
Swivel Castor
ball bearing
65
110
80
75
50
140
105
202
11
145.0
160
400
4.1030
Yes
83022000
B0484.20050
B0484.20050
Swivel Castor
ball bearing
70
110
80
75
50
140
105
245
11
170.0
200
500
4.6480
Yes
83022000
B0484.25060
B0484.25060
Swivel Castor
ball bearing
82
110
80
75
60
140
105
295
11
207.0
250
700
6.5410
Yes
83022000
B0484.100401
B0484.100401
Fixed Castor
ball bearing
45
85
60
0
40
100
80
140
9
95.0
100
180
1.2270
Yes
83022000
B0484.125501
B0484.125501
Fixed Castor
ball bearing
55
110
80
75
50
140
105
170
11
117.5
125
280
1.9410
Yes
83022000
B0484.160501
B0484.160501
Fixed Castor
ball bearing
65
110
80
75
50
140
105
202
11
145.0
160
400
2.8300
Yes
83022000
B0484.200501
B0484.200501
Fixed Castor
ball bearing
70
110
80
75
50
140
105
245
11
170.0
200
500
3.3550
Yes
83022000
B0484.250601
B0484.250601
Fixed Castor
ball bearing
82
110
80
75
60
140
105
295
11
207.0
250
700
5.3200
Yes
83022000
B0484.100402
B0484.100402
Swivel Castor with stop-t...
ball bearing
45
85
60
0
40
100
80
140
9
95.0
100
180
2.2240
Yes
83022000
B0484.125502
B0484.125502
Swivel Castor with stop-t...
ball bearing
55
110
80
75
50
140
105
170
11
117.5
125
280
3.8150
Yes
83022000
B0484.160502
B0484.160502
Swivel Castor with stop-t...
ball bearing
65
110
80
75
50
140
105
202
11
145.0
160
400
4.7350
Yes
83022000
B0484.200502
B0484.200502
Swivel Castor with stop-t...
ball bearing
70
110
80
75
50
140
105
245
11
170.0
200
500
5.2300
Yes
83022000
B0484.250602
B0484.250602
Swivel Castor with stop-t...
ball bearing
82
110
80
75
60
140
105
295
11
207.0
250
700
7.1400
Yes
83022000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
B0482 - Swivel and fixed castors standard version
Blohm
03.06.2024
B0487 - Swivel and fixed castors heavy-duty version
Blohm
03.06.2024
K1761 - Swivel and fixed castors steel plate, electrically conductive stand...
KIPP
27.05.2024
B0483 - Swivel and fixed castors standard version
Blohm
03.06.2024
B0489 - Swivel and fixed castors standard version
Blohm
03.06.2024
B0496 - Wheels aluminium rims with injection-moulded tread
Blohm
03.06.2024
K1763 - Swivel and fixed castors heavy-duty version
KIPP
27.05.2024
TPEpdb - Swivel caster for aluminum profile - Load up to 120 kg
HPC
17.02.2022
K1759 - Swivel and fixed castors appliance, standard version
KIPP
27.05.2024
RE.C6 - Injected polyurethan wheels for the general public
Elesa+Ganter
21.06.2024
95016 - Swivel and fixed castors standard version
norelem
30.05.2024
612358 - LK-SE 125K
Blickle
10.10.2023
587048 - LKX-SPO 127G
Blickle
10.10.2023
Swivel Caster Ø 80 / 100 / 125
FATH
28.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表